SLAU318G July   2010  – March 2016

 

  1.   MSP-EXP430G2 LaunchPad™ Development Kit
    1.     Trademarks
    2. 1 Preface: Read This First
      1. 1.1 If You Need Assistance
      2. 1.2 Related Documentation From TI
    3. 2 MSP-EXP430G2 LaunchPad™ Development Kit Overview
      1. 2.1 Overview
      2. 2.2 Features
      3. 2.3 Kit Contents
      4. 2.4 Revisions
    4. 3 Installation
      1. 3.1 Download the Required Software
      2. 3.2 Install the Software
      3. 3.3 Install the Hardware
    5. 4 Getting Started With MSP-EXP430G2 LaunchPad™ Development Kit
      1. 4.1 Getting Started
      2. 4.2 Demo Application, Internal Temperature Measurement
    6. 5 Develop an Application With the MSP-EXP430G2 LaunchPad™ Development Kit
      1. 5.1 Developing an Application
      2. 5.2 Program and Debug the Temperature Measurement Demo Application
      3. 5.3 Disconnect Emulator From Target With Jumper J3
      4. 5.4 Program Connected eZ430™ Target Boards
      5. 5.5 Connecting a Crystal Oscillator
      6. 5.6 Connecting a BoosterPack™ Plug-in Module
      7. 5.7 Supported Devices
      8. 5.8 MSP-EXP430G2 On-Board Emulator
    7. 6 MSP-EXP430G2 Hardware
      1. 6.1 Device Pinout
      2. 6.2 Schematics
      3. 6.3 PCB Layout
      4. 6.4 Bill of Materials (BOM)
    8. 7 Suggested Reading
    9. 8 Frequently Asked Questions (FAQ)
  2.   Revision History

Install the Software

Download one of the integrated development environments (IDEs) (see Section 3.1). IAR KickStart and CCS offer the required driver support to work with the MSP-EXP430 LaunchPad development kit onboard emulation. Once installed, the IDE should find the MSP-EXP430G2 LaunchPad development kit as USB:HID debugging interface. Now all is set for developing MSP430G2xx based application on the LaunchPad development kit.