SBAU412A November   2022  – May 2024 AFE7900 , AFE7903 , AFE7906 , AFE7920 , AFE7921 , AFE7950

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Prerequisites
  6. Typical Bare-Metal Design Flow
  7. Background
  8. Add Microblaze and SPI IP for Use in Vitis for Embedded Development
  9. Create New Platforms in Vitis
  10. Create New Application Projects in Vitis
  11. Build Application Projects
  12. Generate SPI Log for AFE79xx EVM
    1. 9.1 Generating the LMK SPI Log
    2. 9.2 Generating the AFE SPI Log
    3. 9.3 Converting SPI Logs to Format for Vitis
  13. 10AFE79xxEVM Board Modifications
  14. 11Configure the AXI GPIO
    1. 11.1 Initializing the GPIO
    2. 11.2 Setting the Direction
    3. 11.3 Setting High or Low for Corresponding Bits
  15. 12Configure the AXI SPI
  16. 13Set Up and Power on Hardware
  17. 14Set up ZCU102 Board Interface for VADJ_FMC
  18. 15Debug Application Projects and Set up Vitis Serial Terminal
  19. 16Execute the Application
  20. 17Revision History

Prerequisites

For effective use of this documentation, ensure to have the following prerequisites:

  • Xilinx Vitis IDE v2020.1.0 (or higher)
  • Xilinx Vivado v2020.1.0 (or higher)
  • Xilinx FPGA board along with TI AFE EVM
  • FPGA bit file download/debug programmer
  • USB-UART cable for debug terminal
  • TI supplied C-APIs
Table 2-1 Prerequisites
TI AFE AFE79xx
Sample Configuration 2T-2R-1FB
Lanes 2 RX lanes (1RX, 1FB) and 2 TX lanes at 5Gbps
AFE EVM AFE79xx EVM
FPGA Board Xilinx ZCU102 EVM