SLLS781D February   2007  – November 2014 CDCL1810

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Functional Block Diagram
  5. Revision History
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 Handling Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Added Thermal Information tableThermal Information
    5. 8.5 DC Electrical Characteristics
    6. 8.6 AC Electrical Characteristics
    7. 8.7 AC Electrical Characteristics for The SDA/SCL Interface
    8. 8.8 Typical Characteristics
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagrams
    3. 9.3 Feature Description
      1. 9.3.1 Output Enable/Disable
    4. 9.4 SDA/SCL Connections Recommendations
    5. 9.5 Device Functional Modes
    6. 9.6 Programming
      1. 9.6.1 SDA/SCL Interface
        1. 9.6.1.1 SDA/SCL Bus Slave Device Address
        2. 9.6.1.2 Command Code Definition
        3. 9.6.1.3 SDA/SCL Programming Sequence
    7. 9.7 SDA/SCL Bus Configuration Command Bitmap
      1. 9.7.1 Byte 0:
      2. 9.7.2 Byte 1:
      3. 9.7.3 Byte 2:
      4. 9.7.4 Byte 3:
      5. 9.7.5 Byte 4:
      6. 9.7.6 Byte 5:
      7. 9.7.7 Byte 6:
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Clock Distribution for Multiple TI Keystone DSPs
        1. 10.1.1.1 Design Requirements
        2. 10.1.1.2 Detailed Design Procedure
        3. 10.1.1.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Trademarks
    2. 13.2 Electrostatic Discharge Caution
    3. 13.3 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Single 1.8-V Supply
  • High-Performance Clock Distributor with 10 Outputs
  • Low Input-to-Output Additive Jitter:
    as Low as 10fs RMS
  • Output Group Phase Adjustment
  • Low-Voltage Differential Signaling (LVDS) Input, 100-Ω Differential On-Chip Termination, up to 650 MHz Frequency
  • Differential Current Mode Logic (CML) Outputs, 50-Ω Single-Ended On-Chip Termination, up to 650 MHz Frequency
  • Two Groups of Five Outputs Each with Independent Frequency Division Ratios
  • Output Frequency Derived with Divide Ratios of 1, 2, 4, 5, 8, 10, 16, 20, 32, 40, and 80
  • Meets ANSI TIA/EIA-644-A-2001 LVDS Standard Requirements
  • Power Consumption: 410 mW Typical
  • Output Enable Control for Each Output and Automatic Output Synchronization
  • SDA/SCL Device Management Interface
  • 48-pin VQFN (RGZ) Package
  • Industrial Temperature Range: –40°C to +85°C

2 Applications

  • Distribution for High-Speed SERDES
  • Distribution of SERDES Reference Clocks for 1G/10G Ethernet, 1X/2X/4X/10X Fibre Channel, PCI Express, Serial ATA, SONET, CPRI, OBSAI, etc.
  • Up to 1-to-10 Clock Buffering and Fan-out

3 Description

The CDCL1810 is a high-performance clock distributor. The programmable dividers, P0 and P1, give a high flexibility to the ratio of the output frequency to the input frequency: FOUT = FIN/P, where: P (P0,P1) = 1, 2, 4, 5, 8, 10, 16, 20, 32, 40, 80.

The CDCL1810 supports one differential LVDS clock input and a total of 10 differential CML outputs. The CML outputs are compatible with LVDS receivers if they are ac-coupled.

With careful observation of the input voltage swing and common-mode voltage limits, the CDCL1810 can support a single-ended clock input as outlined in Pin Configuration and Functions.

All device settings are programmable through the SDA/SCL, serial two-wire interface. The serial interface is 1.8V tolerant only.

The phase of one output group relative to the other can be adjusted through the SDA/SCL interface. For post-divide ratios (P0, P1) that are multiples of 5, the total number of phase adjustment steps (n) equals the divide-ratio divided by 5. For post-divide ratios (P0, P1) that are not multiples of 5, the total number of steps (n) is the same as the post-divide ratio. The phase adjustment step (ΔΦ) in time units is given as: ΔΦ = 1/(n × FOUT), where FOUT is the respective output frequency.

The device operates in a 1.8-V supply environment and is characterized for operation from –40°C to +85°C. The CDCL1810 is available in a 48-pin VQFN (RGZ) package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
CDCL1810 VQFN (48) 7.00 mm × 7.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

4 Functional Block Diagram

bd_01_lls781.gif