SNAS192G April   2003  – May 2016 ADCS7476 , ADCS7477 , ADCS7478

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics - ADCS7476
    6. 6.6 Electrical Characteristics - ADCS7477
    7. 6.7 Electrical Characteristics - ADCS7478
    8. 6.8 Timing Requirements
    9. 6.9 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Transfer Function
      2. 7.4.2 Power-Up Timing
      3. 7.4.3 Modes of Operation
        1. 7.4.3.1 Normal Mode
        2. 7.4.3.2 Start-Up Mode
        3. 7.4.3.3 Shutdown Mode
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Analog Inputs
      2. 8.1.2 Digital Inputs and Outputs
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
    1. 9.1 Power Supply Noise
    2. 9.2 Digital Output Effect Upon Noise
    3. 9.3 Power Management
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Variable Power Management
  • Packaged in 6-Pin SOT-23
  • Power Supply Used as Reference
  • Single 2.7-V to 5.25-V Supply Operation
  • Compatible With SPI™, QSPI™, MICROWIRE™, and DSP
  • Key Specifications
    • Resolution With No Missing Codes (12-Bit, 10-Bit, and 8-Bit)
    • Conversion Rate: 1 MSPS
    • DNL: 0.5, –0.3 LSB (Typical)
    • INL: ±0.4 LSB (Typical)
    • Power Consumption:
      • 3-V Supply: 2 mW (Typical)
      • 5-V Supply: 10 mW (Typical)

2 Applications

  • Automotive Navigation
  • FA or ATM Equipment
  • Portable Systems
  • Medical Instruments
  • Mobile Communications
  • Instrumentation and Control Systems

3 Description

The ADCS7476, ADCS7477, and ADCS7478 devices are low power, monolithic CMOS 12-, 10-, and 8-bit analog-to-digital converters that operate at 1 MSPS. The ADCS747x devices are a drop-in replacement for Analog Device's AD747x. Each device is based on a successive approximation register architecture with internal track-and-hold. The serial interface is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.

The ADCS747x uses the supply voltage as a reference, enabling the device to operate with a full-scale input range of 0 to VDD. The conversion rate is determined from the serial clock (SCLK) speed. These converters offer a shutdown mode, which can be used to trade throughput for power consumption. The ADCS747x is operated with a single supply that can range from 2.7 V to 5.25 V. Normal power consumption during continuous conversion, using a 3-V or 5-V supply, is 2 mW or 10 mW respectively. The power-down feature, which is enabled by a chip select (CS) pin, reduces the power consumption to under 5 µW using a 5-V supply. All three converters are available in a 6-pin SOT-23 package, which provides an extremely small footprint for applications where space is a critical consideration. These products are designed for operation over the automotive and extended industrial temperature range of −40°C to 125°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
ADCS7476
ADCS7477
ADCS7478
SOT-23 (6) 1.60 mm × 2.90 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Block Diagram

ADCS7476 ADCS7477 ADCS7478 20057718.gif