SCES638D October   2007  – June 2017 TXS0101

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements: V CCA = 1.8 V ± 0.15 V
    7. 6.7  Timing Requirements VCCA = 2.5 V ± 0.2 V
    8. 6.8  Timing Requirements: 3.3 V ± 0.3 V
    9. 6.9  Switching Characteristics: VCCA = 1.8 V ± 0.15 V
    10. 6.10 Switching Characteristics: VCCA = 2.5 V ± 0.2 V
    11. 6.11 Switching Characteristics: VCCA = 3.3 V ± 0.3 V
    12. 6.12 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Load Circuits
    2. 7.2 Voltage Waveforms
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Architecture
      2. 8.3.2 Input Driver Requirements
      3. 8.3.3 Power Up
      4. 8.3.4 Enable and Disable
      5. 8.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2500 V Human-Body Model (A114-B)
      • 200 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
    • B Port
      • 8 kV Human-Body Model (A114-B)
      • 200 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
  • No Direction-Control Signal Needed
  • Maximum Data Rates
    • 24 Mbps (Push Pull)
    • 2 Mbps (Open Drain)
  • Available in the Texas Instruments NanoFree™ Package
  • 1.65 V to 3.6 V on A port and 2.3 V to 5.5 V on B port (VCCA  ≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at GND, Both Ports Are in the High-Impedance State
  • No Power-Supply Sequencing Required – Either VCCA or VCCB Can be Ramped First
  • Ioff Supports Partial-Power-Down Mode Operation

Applications

  • Handsets
  • Smartphones
  • Tablets
  • Desktop PCs

Description

This one-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 3.6 V. The B port is designed to track VCCB. VCCA must be less than or equal to VCCB. VCCB accepts any supply voltage from 2.3 V to 5.5 V. This allows for low voltage bidirectional translation between any of the 1.8 V, 2.5 V, 3.3 V, and 5 V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TXS0101DBV SOT-23 (6) 2.90 mm × 1.60 mm
TXS0101DCK SC70 (6) 2.00 mm × 1.25 mm
TXS0101DRL SOT-5X3 (6) 1.90 mm × 1.60 mm
TXS0101YZP DSBGA (6) 0.89 mm × 1.39 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Operating Circuit

TXS0101 cell_sces638_typ_app.gif