ZHCSFZ9C February 2017 – February 2018 TVS3300
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Maximum Surge | IEC 61000-4-5 Current (8/20 µs) | 35 | A | |
IEC 61000-4-5 Power (8/20 µs) | 1330 | W | ||
IEC 61643-321 Current (10/1000 µs) - WCSP | 4 | A | ||
IEC 61643-321 Power (10/1000 µs) - WCSP | 150 | W | ||
IEC 61643-321 Current (10/1000 µs) - DRV | 3.5 | A | ||
IEC 61643-321 Power (10/1000 µs) - DRV | 125 | W | ||
Maximum Forward Surge | IEC 61000-4-5 Current (8/20 µs) | 50 | A | |
IEC 61000-4-5 Power (8/20 µs) | 80 | W | ||
IEC 61643-321 Current (10/1000 µs) | 23 | A | ||
IEC 61643-321 Power (10/1000 µs) | 60 | W | ||
EFT | IEC 61000-4-4 EFT Protection | 80 | A | |
IBR | DC Breakdown Current - DRV | 10 | mA | |
IF | DC Forward Current | 500 | mA | |
TA | Ambient Operating Temperature | -40 | 125 | °C |
Tstg | Storage Temperature | -65 | 150 | °C |