SLLSEV4 February   2017 TUSB319-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Switching Characteristics
  7. Detailed Description
    1. 7.1 Overview
      1. 7.1.1 Cables, Adapters, and Direct Connect Devices
        1. 7.1.1.1 USB Type-C Receptacles and Plugs
        2. 7.1.1.2 USB Type-C Cables
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Downstream Facing Port (DFP) - Source
      2. 7.3.2 Type-C Current Mode
      3. 7.3.3 VBUS Detection
      4. 7.3.4 Cable Orientation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Unattached Mode
      2. 7.4.2 Active Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 DFP Mode
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
    3. 8.3 Initialization Set Up
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin Configuration and Functions

DRF Package
8-Pin WSON
Top View

Pin Functions

PIN TYPE DESCRIPTION
NAME NO.
CC2 (1) 1 I/O Type-C configuration channel signal 2
CURRENT_MODE 2 I Advertise VBUS current. This 3-level input is used to control Type-C current advertisement. The pin can be dynamically set.

L - Default Current is 500 mA for USB 2.0 and 900 mA for USB 3.1. Pull-down to GND or leave unconnected.

M - Medium current is 1.5 A. Pull-up to TUSB319-Q1 VDD with 500-kΩ resistor.

H - High current is 3 A. Pull-up to TUSB319-Q1 VDD with 10-kΩ resistor.

VBUS_DET 3 I 5-V to 28-V system VBUS input voltage. One 900-kΩ external resistor required between system VBUS and VBUS_DET pin.
DIR 4 O Type-C plug orientation. This open drain output indicates the detected plug orientation: Type-C plug position 2 (H); Type-C plug position 1 (L).
ID (1) 5 O Open drain output; asserted low when the CC pins detect device attachment.
GND 6 G Ground
VDD 7 P 3.8-V to 5-V power
CC1 (1) 8 I/O Type-C configuration channel signal 1
CC1, CC2 and ID pins are failsafe with leakage current defined in the Electrical Characteristics.