ZHCSHI5D March 2001 – February 2018 TPS791
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Select the desired output voltage option. An input capacitor of 0.1 µF is used because the battery is connected to the input through a via and a short 10-mil (0.01-in) trace. An output capacitor of 1 mF is used in this design example. A smaller size output capacitor can be used up to a minimum of 1 µF to stabilize the internal control loop.