ZHCSGZ6 October 2017 TPS6508700
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The TPS6508700 power-management integrated circuit (PMIC) provides all the required power supplies for the AMD Family 17h Models 10h-1Fh Processors. The PMIC has the following integrated components: three step-down controllers (BUCK1, BUCK2, and BUCK6), three step-down converters (BUCK3, BUCK4, and BUCK5), a sink or source LDO (VTT LDO), three low-voltage VIN LDOs (LDOA1–LDOA3), and three load switches (SWA1, SWB1, and SWB2). With on-chip, one-time programmable (OTP) memory, configuration of each rail for the default output value, power-up sequence, fault handling, and power good mapping into a GPO pin are all conveniently flexible. All voltage rails (VRs) have a built-in discharge resistor, and the value can be changed using the DISCHCNT1–DISCHCNT3 and LDOA1_CTRL registers. When enabling a VR, the PMIC automatically disconnects the discharge resistor for that rail without any I2C command. Table 5-1 lists the key characteristics of the voltage rails.
RAIL | TYPE | INPUT VOLTAGE (V) | OUTPUT VOLTAGE RANGE (V) | CURRENT (mA) | |||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | TYP | MAX | |||
BUCK1 | Step-down controller | 4.5 | 21 | 5 V by external feedback | Scalable | ||
BUCK2 | Step-down controller | 4.5 | 21 | 0.41 | 0.8 | 1.67 | Scalable |
BUCK3 | Step-down converter | 4.5 | 5.5 | 0.425 | 1.8 | 3.575 | 3000 |
BUCK4 | Step-down converter | 4.5 | 5.5 | 0.425 | 0.8 | 3.575 | 3000 |
BUCK5 | Step-down converter | 4.5 | 5.5 | 0.425 | 1.8 | 3.575 | 3000 |
BUCK6 | Step-down controller | 4.5 | 21 | 1 | 3.3 | 3.575 | Scalable |
LDOA1 | LDO | 4.5 | 5.5 | 1.35 | 3.3 | 3.3 | 200(1) |
LDOA2 | LDO | 1.62 | 1.98 | 0.7 | 1.5 | 1.5 | 600 |
LDOA3 | LDO | 1.62 | 1.98 | 0.7 | 1.2 | 1.5 | 600 |
SWA1 | Load switch | 0.5 | 3.3 | 1.5 | 300 | ||
SWB1/SWB2 | Load switch | 0.5 | 3.3 | 1.5 | 300 | ||
VTT | Sink and Source LDO | BUCK6 output | VBUCK6 / 2 |
The buck controllers integrate gate drivers for external power stages with a programmable current limit (set by an external resistor at ILIMx pin), which allows for optimal selection of external passive components based on the desired system load. The buck converters include an integrated power stage and require a minimum number of pins for power input, inductor, and output voltage feedback input. Combined with high-frequency switching, all these features allow the use of inductors in a small form factor, reducing total-system cost and size.
BUCK1–BUCK6 have selectable auto-PWM and forced-PWM mode through the BUCKx_MODE bit in the BUCKxCTRL register. In default auto-PWM mode, the VR automatically switches between pulse width modulation (PWM) and pulse frequency modulation (PFM) depending on the output load to maximize efficiency.
All controllers and converters can be set to the default output voltage (VOUT) or dynamically voltage changing at any time. This feature means that the rails can be programmed for any VOUT by the factory, therefore the device starts up with the default voltage, or during operation the rail can be programmed to another operating VOUT while the rail is enable or disabled. Two step sizes, or ranges, are available for VOUT selection: 10-mV steps and 25-mV steps. The step-size range must be selected prior to use and must be programmed by the factory. The step-size range is not subject to programming or change during operation.
Table 5-2 lists the options for the 10-mV step-size range VOUT. Table 5-3 lists the options for the 25-mV step-size range VOUT.
VID BITS | VOUT | VID BITS | VOUT | VID BITS | VOUT |
---|---|---|---|---|---|
0000000b | 0 | 0101011b | 0.83 | 1010110b | 1.26 |
0000001b | 0.41 | 0101100b | 0.84 | 1010111b | 1.27 |
0000010b | 0.42 | 0101101b | 0.85 | 1011000b | 1.28 |
0000011b | 0.43 | 0101110b | 0.86 | 1011001b | 1.29 |
0000100b | 0.44 | 0101111b | 0.87 | 1011010b | 1.30 |
0000101b | 0.45 | 0110000b | 0.88 | 1011011b | 1.31 |
0000110b | 0.46 | 0110001b | 0.89 | 1011100b | 1.32 |
0000111b | 0.47 | 0110010b | 0.90 | 1011101b | 1.33 |
0001000b | 0.48 | 0110011b | 0.91 | 1011110b | 1.34 |
0001001b | 0.49 | 0110100b | 0.92 | 1011111b | 1.35 |
0001010b | 0.50 | 0110101b | 0.93 | 1100000b | 1.36 |
0001011b | 0.51 | 0110110b | 0.94 | 1100001b | 1.37 |
0001100b | 0.52 | 0110111b | 0.95 | 1100010b | 1.38 |
0001101b | 0.53 | 0111000b | 0.96 | 1100011b | 1.39 |
0001110b | 0.54 | 0111001b | 0.97 | 1100100b | 1.40 |
0001111b | 0.55 | 0111010b | 0.98 | 1100101b | 1.41 |
0010000b | 0.56 | 0111011b | 0.99 | 1100110b | 1.42 |
0010001b | 0.57 | 0111100b | 1.00 | 1100111b | 1.43 |
0010010b | 0.58 | 0111101b | 1.01 | 1101000b | 1.44 |
0010011b | 0.59 | 0111110b | 1.02 | 1101001b | 1.45 |
0010100b | 0.60 | 0111111b | 1.03 | 1101010b | 1.46 |
0010101b | 0.61 | 1000000b | 1.04 | 1101011b | 1.47 |
0010110b | 0.62 | 1000001b | 1.05 | 1101100b | 1.48 |
0010111b | 0.63 | 1000010b | 1.06 | 1101101b | 1.49 |
0011000b | 0.64 | 1000011b | 1.07 | 1101110b | 1.50 |
0011001b | 0.65 | 1000100b | 1.08 | 1101111b | 1.51 |
0011010b | 0.66 | 1000101b | 1.09 | 1110000b | 1.52 |
0011011b | 0.67 | 1000110b | 1.10 | 1110001b | 1.53 |
0011100b | 0.68 | 1000111b | 1.11 | 1110010b | 1.54 |
0011101b | 0.69 | 1001000b | 1.12 | 1110011b | 1.55 |
0011110b | 0.70 | 1001001b | 1.13 | 1110100b | 1.56 |
0011111b | 0.71 | 1001010b | 1.14 | 1110101b | 1.57 |
0100000b | 0.72 | 1001011b | 1.15 | 1110110b | 1.58 |
0100001b | 0.73 | 1001100b | 1.16 | 1110111b | 1.59 |
0100010b | 0.74 | 1001101b | 1.17 | 1111000b | 1.60 |
0100011b | 0.75 | 1001110b | 1.18 | 1111001b | 1.61 |
0100100b | 0.76 | 1001111b | 1.19 | 1111010b | 1.62 |
0100101b | 0.77 | 1010000b | 1.20 | 1111011b | 1.63 |
0100110b | 0.78 | 1010001b | 1.21 | 1111100b | 1.64 |
0100111b | 0.79 | 1010010b | 1.22 | 1111101b | 1.65 |
0101000b | 0.80 | 1010011b | 1.23 | 1111110b | 1.66 |
0101001b | 0.81 | 1010100b | 1.24 | 1111111b | 1.67 |
0101010b | 0.82 | 1010101b | 1.25 | — | — |
VID BITS | VOUT (Converters) | VOUT (Controllers) | VID BITS | VOUT | VID BITS | VOUT |
---|---|---|---|---|---|---|
0000000b | 0 | 1.000 | 0101011b | 1.475 | 1010110b | 2.550 |
0000001b | 0.425 | 1.000 | 0101100b | 1.500 | 1010111b | 2.575 |
0000010b | 0.450 | 1.000 | 0101101b | 1.525 | 1011000b | 2.600 |
0000011b | 0.475 | 1.000 | 0101110b | 1.550 | 1011001b | 2.625 |
0000100b | 0.500 | 1.000 | 0101111b | 1.575 | 1011010b | 2.650 |
0000101b | 0.525 | 1.000 | 0110000b | 1.600 | 1011011b | 2.675 |
0000110b | 0.550 | 1.000 | 0110001b | 1.625 | 1011100b | 2.700 |
0000111b | 0.575 | 1.000 | 0110010b | 1.650 | 1011101b | 2.725 |
0001000b | 0.600 | 1.000 | 0110011b | 1.675 | 1011110b | 2.750 |
0001001b | 0.625 | 1.000 | 0110100b | 1.700 | 1011111b | 2.775 |
0001010b | 0.650 | 1.000 | 0110101b | 1.725 | 1100000b | 2.800 |
0001011b | 0.675 | 1.000 | 0110110b | 1.750 | 1100001b | 2.825 |
0001100b | 0.700 | 1.000 | 0110111b | 1.775 | 1100010b | 2.850 |
0001101b | 0.725 | 1.000 | 0111000b | 1.800 | 1100011b | 2.875 |
0001110b | 0.750 | 1.000 | 0111001b | 1.825 | 1100100b | 2.900 |
0001111b | 0.775 | 1.000 | 0111010b | 1.850 | 1100101b | 2.925 |
0010000b | 0.800 | 1.000 | 0111011b | 1.875 | 1100110b | 2.950 |
0010001b | 0.825 | 1.000 | 0111100b | 1.900 | 1100111b | 2.975 |
0010010b | 0.850 | 1.000 | 0111101b | 1.925 | 1101000b | 3.000 |
0010011b | 0.875 | 1.000 | 0111110b | 1.950 | 1101001b | 3.025 |
0010100b | 0.900 | 1.000 | 0111111b | 1.975 | 1101010b | 3.050 |
0010101b | 0.925 | 1.000 | 1000000b | 2.000 | 1101011b | 3.075 |
0010110b | 0.950 | 1.000 | 1000001b | 2.025 | 1101100b | 3.100 |
0010111b | 0.975 | 1.000 | 1000010b | 2.050 | 1101101b | 3.125 |
0011000b | 1.000 | 1.000 | 1000011b | 2.075 | 1101110b | 3.150 |
0011001b | 1.025 | 1.025 | 1000100b | 2.100 | 1101111b | 3.175 |
0011010b | 1.050 | 1.050 | 1000101b | 2.125 | 1110000b | 3.200 |
0011011b | 1.075 | 1.075 | 1000110b | 2.150 | 1110001b | 3.225 |
0011100b | 1.100 | 1.100 | 1000111b | 2.175 | 1110010b | 3.250 |
0011101b | 1.125 | 1.125 | 1001000b | 2.200 | 1110011b | 3.275 |
0011110b | 1.150 | 1.150 | 1001001b | 2.225 | 1110100b | 3.300 |
0011111b | 1.175 | 1.175 | 1001010b | 2.250 | 1110101b | 3.325 |
0100000b | 1.200 | 1.200 | 1001011b | 2.275 | 1110110b | 3.350 |
0100001b | 1.225 | 1.225 | 1001100b | 2.300 | 1110111b | 3.375 |
0100010b | 1.250 | 1.250 | 1001101b | 2.325 | 1111000b | 3.400 |
0100011b | 1.275 | 1.275 | 1001110b | 2.350 | 1111001b | 3.425 |
0100100b | 1.300 | 1.300 | 1001111b | 2.375 | 1111010b | 3.450 |
0100101b | 1.325 | 1.325 | 1010000b | 2.400 | 1111011b | 3.475 |
0100110b | 1.350 | 1.350 | 1010001b | 2.425 | 1111100b | 3.500 |
0100111b | 1.375 | 1.375 | 1010010b | 2.450 | 1111101b | 3.525 |
0101000b | 1.400 | 1.400 | 1010011b | 2.475 | 1111110b | 3.550 |
0101001b | 1.425 | 1.425 | 1010100b | 2.500 | 1111111b | 3.575 |
0101010b | 1.450 | 1.450 | 1010101b | 2.525 | — | — |
The controllers are fast-reacting, high-frequency, scalable output-power controllers capable of driving two external N-MOSFETs. The controllers use the D-CAP2 control scheme that optimizes transient responses at high load currents for such applications as CORE and DDR supplies. The output voltage is compared with and internal reference voltage after divider resistors. The PWM comparator determines the timing to turn on the high-side MOSFET. The PWM comparator response maintains a very small PWM output ripple voltage. Because the device does not have a dedicated oscillator for the on-board control loop, the switching cycle is controlled by the adaptive on-time circuit. The on-time is controlled to meet the target switching frequency by feed-forwarding the input and output voltage into the on-time one-shot timer.
The D-CAP2 control scheme has an injected ripple from the SW node that is added on to the reference voltage to simulate output ripple, which eliminates the need for ESR-induced output ripple from D-CAP mode control. Therefore, low-ESR output capacitors (such as low-cost ceramic MLCC capacitors) can be used with the controllers. Figure 5-2 shows the block diagram for the controller
The PMIC synchronous step-down DC-DC converters include a unique, hysteretic PWM-controller scheme which enables a high switching-frequency converter, excellent transient and AC load regulation as well as operation with cost-competitive external components. The controller topology supports forced PWM mode as well as power-save mode operation. Power-save mode operation, or PFM mode, reduces the quiescent current consumption and ensures high conversion efficiency at light loads by skipping switch pulses. In forced PWM mode, the device operates on a quasi-fixed frequency, avoids pulse skipping, and allows filtering of the switch noise by external filter components. The PMIC device offers fixed output voltage options featuring a small solution size by using only three external components per converter.
A significant advantage of a PMIC over other hysteretic PWM controller topologies is the excellent AC load transient regulation capability of PMICs. When the output voltage falls below the threshold of the error comparator, a switch pulse is initiated, and the high-side switch is turned on. The switch remains turned on until a minimum on-time (tONmin) expires and the output voltage trips the threshold of the error comparator, or until the inductor current reaches the current limit of the high-side switch. When the high-side switch turns off, the low-side switch rectifier is turned on and the inductor current ramps down until the high-side switch turns on again or the inductor current reaches zero. In forced PWM mode operation, negative inductor current is allowed to enable continuous conduction mode even at no load condition.
The buck regulators (BUCK1 through BUCK6) support dynamic voltage scaling (DVS) for maximum system efficiency. The VR outputs can slew up and slew down in either 10-mV or 25-mV steps using the 7-bit voltage ID (VID) defined in Section 4.7 and Section 4.8. The DVS slew rate is 2.5 mV/µs (minimum). To meet the minimum slew rate, VID progresses to the next code at 3-µs (nominal) interval per 10-mV or at 6-µs interval per 25-mV steps. When DVS is active, the VR is forced into PWM mode, unless the BUCKx_DECAY bit is 1b, to ensure the output keeps track of the VID code with minimal delay. Additionally, the PGOOD bits (in the PG_STATUS1 and PG_STATUS2 registers) are masked when DVS is in progress. Figure 5-4 shows an example of slew down and slew up from one VID to another (step size of 10 mV).
When DVS is enabled and the BUCKx_VID[6:0] bit is set to any setting except 0b or 1b, the slew rate of the voltage is as shown in Figure 5-4.
As shown in Figure 5-5, if a BUCKx_VID[6:0] bit is set to 0000000b, the output voltage of that buck slews down to 0.5 V first, and then drifts down to 0 V as the SMPS stops switching. Subsequently, if a BUCKx_VID[6:0] bit is set to a value (neither 0000000b nor 0000001b) when the output voltage of that buck is less than 0.5 V, the VR ramps up to 0.5 V first and the soft-start time begins. The output voltage then slews up to the target voltage of the previously mentioned slew rate.
NOTE
A fixed 200 µs of soft-start time is reserved for the output voltage to reach 0.5 V. In this case, however, the SMPS is not forced into PWM mode as it otherwise could cause the output voltage to droop momentarily if the output voltage might have been drifting above 0.5 V for any reason.
The buck controllers (BUCK1, BUCK2, and BUCK6) have inductor-valley current-limit architecture and the current limit is programmable by an external resistor at the ILIMx pin. Equation 1 shows the calculation for a desired resistor value, depending on specific application conditions. The ILIMREF current is the current source out of the ILIMx pin that is typically 50 µA, and RDSON is the maximum channel resistance of the low-side FET. The scaling factor is 1.3 to consider all errors and temperature variations of RDSON, ILIMREF, and RILIM. Finally, 8 is another scaling factor associated with the ILIMREF current.
where
where
The inductor of the buck converter limits the peak current. This current limiting is done on a cycle-by-cycle basis to the current limit (IIND_LIM), which is specified in Section 4.8.
Powered from the BUCK6 output, the VTT LDO tracks the VBUCK6 voltage by regulating its output to a half of its input. The LDO current limit is OTP dependent, and it is designed specifically to power DDR memory. The LDO core is a transconductance amplifier with large gain, and it drives a current output stage that either sources or sinks current depending on the deviation of VTTFB pin voltage from the target regulation voltage.
The TPS6508700 device integrates three general-purpose LDOs. LDOA1 is powered from a 5-V supply through the DRV5V_2_A1 pin and it can be factory configured as an always-on rail as long as a valid power supply is available at the VSYS pin. For LDOA1 output voltage options, see Table 5-4. LDOA2 and LDOA3 share a power input pin (PVINLDOA2_A3). The output regulation voltages are set by writing to the LDOAx_VID[3:0] bits (registers 0x9A, 0x9B, and 0xAE). For LDOA2 and LDOA3 output voltage options, See Table 5-5.
VID Bits | VOUT | VID Bits | VOUT | VID Bits | VOUT | VID Bits | VOUT |
---|---|---|---|---|---|---|---|
0000b | 1.35 | 0100b | 1.8 | 1000b | 2.3 | 1100b | 2.85 |
0001b | 1.5 | 0101b | 1.9 | 1001b | 2.4 | 1101b | 3.0 |
0010b | 1.6 | 0110b | 2.0 | 1010b | 2.5 | 1110b | 3.3 |
0011b | 1.7 | 0111b | 2.1 | 1011b | 2.6 | 1111b | Not Used |
VID Bits | VOUT | VID Bits | VOUT | VID Bits | VOUT | VID Bits | VOUT |
---|---|---|---|---|---|---|---|
0000b | 0.70 | 0100b | 0.90 | 1000b | 1.10 | 1100b | 1.30 |
0001b | 0.75 | 0101b | 0.95 | 1001b | 1.15 | 1101b | 1.35 |
0010b | 0.80 | 0110b | 1.00 | 1010b | 1.20 | 1110b | 1.40 |
0011b | 0.85 | 0111b | 1.05 | 1011b | 1.25 | 1111b | 1.50 |
The PMIC features three general-purpose load switches. The SWA1 switch has a dedicated power input pin (PVINSWA1). The SWB1 and SWB2 pins share one power input pin (PVINSWB1_B2). All switches have built-in slew-rate control during startup to limit the inrush current.
The device provides information on status of VRs through four GPO pins along with the power-good status registers defined in Section 5.9.47 and Section 5.9.48. Power good information of any individual VR and load switch can be assigned to be part of the PGOOD tree as defined from Section 5.9.37 to Section 5.9.44. PGOOD assertion delays are programmable from 0 ms to 15 ms for GPO1, 0 ms to 100 ms for GPO2 and GPO4, and 2.5 ms to 100 ms for GPO3 as defined in Section 5.9.19 and Section 5.9.31 (respectively).
Alternatively, the GPOs can be used as general-purpose outputs controlled by the user through I2C. For more information on controlling the GPOs in I2C control mode, see Section 5.9.34.
When a valid power source is available at the VSYS pin (VSYS ≥ 5.6 V), the internal analog blocks, including LDO5 and LDO3P3, are enabled. The device then has three ways of sequencing the rails during power up and power down:
The power-up and power-down sequence uses the CTL1, CTL4, and CTL5 pins to enable and disable regulators as required by the system. Figure 5-7 shows the sequencing of these enables in a typical power-up and power-down sequence.
Table 5-6 lists the system power states.
STATE | GPIO_G3 | EN_S5 | CTL4 | CTL5 |
---|---|---|---|---|
G3’ | 1 | 0 | 1 | 0 |
G3’ | 1 | 1 | 1 | 0 |
G3 state | 0 | 0 | 0 | 0 |
S5 state | 0 | 1 | 1 | 1 |
Figure 5-8 shows the emergency shutdown sequence.
When the VSYS voltage crosses below VSYS_UVLO_5V, all power good pins are deasserted, and after 444 ns (nominal) of delay, all VRs shut down. Upon shutdown, all internal discharge resistors are set to 100 Ω to ensure timely decay of all VR outputs. Other conditions that cause emergency shutdown are the die temperature rising above the critical temperature threshold (TCRIT), and deassertion of the power good of any rail (configurable).
When the power supply at the VSYS pin is less than VSYS_UVLO_5V (5.4-V nominal) + VSYS_UVLO_5V_HYS (0.2-V nominal), the device is in off mode, where all output rails are disabled. If the supply voltage is greater than VSYS_UVLO_3V (3.6-V nominal) + VSYS_UVLO_3V_HYS (0.15-V nominal) while the supply voltage is still less than VSYS_UVLO_5V + VSYS_UVLO_5V_HYS, then the internal band-gap reference (VREF pin) along with LDO3P3 are enabled and regulated at target values.
When the power supply at the VSYS pin rises above VSYS_UVLO_5V + VSYS_UVLO_5V_HYS, the device enters standby mode, where all internal reference and regulators (LDO3P3 and LDO5) are up and running, and I2C interface and CTL pins are ready to respond. All default registers defined in Section 5.9.1 should have been loaded from one-time programmable (OTP) memory by now. Quiescent current consumption in standby mode is specified in Section 4.5.
The device proceeds to active mode when any output rail is enabled through an input pin as discussed in Section 5.6 or by writing to EN bits through I2C. The output regulation voltage can also be changed by writing to the VID bits defined in Section 5.9.1.
The I2C interface is a 2-wire serial interface. The bus consists of a data line (SDA) and a clock line (SCL) with pullup structures. When the bus is idle, both SDA and SCL lines are pulled high. All the I2C compatible devices connect to the I2C bus through open drain I/O pins, DATA, and CLK. A master device, usually a microcontroller or a digital signal processor, controls the bus. The master is responsible for generating the SCL signal and device addresses. The master also generates specific conditions that indicate the START and STOP of data transfer. A slave device receives data, transmits data, or both on the bus under control of the master device.
The TPS6508700 device works as a slave and supports the following data transfer modes, as defined in the I2C-Bus Specification: standard mode (100 kbps), fast mode (400 kbps), and high-speed mode
(1 Mbps). The interface adds flexibility to the power supply solution, enabling most functions to be programmed to new values depending on the instantaneous application requirements. Register contents are loaded when the VSYS voltage is higher than VSYS_UVLO_5V and is applied to the TPS6508700 device. The I2C interface is running from an internal oscillator that is automatically enabled when access to the interface is avaialble.
The data transfer protocol for fast and standard modes are exactly the same, therefore, they are referred to as F/S-mode in this document. The protocol for high-speed mode is different from the F/S-mode, and it is referred to as H/S-mode.
The TPS6508700 device supports 7-bit addressing; however, 10-bit addressing and a general call address are not supported. The default device address is 0x5E.
The master initiates a data transfer by generating a start condition. The start condition is a high-to-low transition that occurs on the SDA line while SCL is high (see Figure 5-9). All I2C-compatible devices should recognize a start condition.
The master then generates the SCL pulses, and transmits the 7-bit address and the read-write direction bit, R/W, on the SDA line. During all transmissions, the master ensures that data is valid. A valid data condition requires the SDA line to be stable during the entire high period of the clock pulse (see
Figure 5-10). All devices recognize the address sent by the master and compare it to their internal fixed addresses. Only the slave device with a matching address generates an acknowledge (see Figure 5-11) by pulling the SDA line low during the entire high period of the ninth SCL cycle. Upon detecting this acknowledge, the master identifies that the communication link with a slave has been established.
The master generates additional SCL cycles to either transmit data to the slave (R/W bit is 0b) or receive data from the slave (R/W bit is 1b). In either case, the receiver must acknowledge the data sent by the transmitter. An acknowledge signal can either be generated by the master or by the slave, depending on which one is the receiver. The 9-bit valid data sequences consisting of 8-bit data and 1-bit acknowledge can continue as long as required.
To signal the end of the data transfer, the master generates a stop condition by pulling the SDA line from low to high while the SCL line is high (see Figure 5-9). This process releases the bus and stops the communication link with the addressed slave. All I2C-compatible devices must recognize the stop condition. Upon receiving a stop condition, all devices identify that the bus is released, and wait for a start condition followed by a matching address.
Table 5-7 lists the memory-mapped registers for the TPS6508700. All register offset addresses not listed in Table 5-7 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Short Description | Section |
---|---|---|---|
1h | DEVICEID | Device ID code indicating revision | Go |
2h | IRQ | Interrupt statuses | Go |
3h | IRQ_MASK | Interrupt masking | Go |
4h | PMICSTAT | PMIC temperature indicator | Go |
5h | SHUTDNSRC | Shutdown root cause indicator bits | Go |
21h | BUCK2CTRL | BUCK2 decay control and voltage select | Go |
22h | BUCK3DECAY | BUCK3 decay control | Go |
23h | BUCK3VID | BUCK3 voltage select | Go |
24h | BUCK3SLPCTRL | BUCK3 voltage select for SLEEP state | Go |
25h | BUCK4CTRL | BUCK4 control | Go |
26h | BUCK5CTRL | BUCK5 control | Go |
27h | BUCK6CTRL | BUCK6 control | Go |
28h | LDOA2CTRL | LDOA2 control | Go |
29h | LDOA3CTRL | LDOA3 control | Go |
40h | DISCHCTRL1 | Discharge resistors for each rail control | Go |
41h | DISCHCTRL2 | Discharge resistors for each rail control | Go |
42h | DISCHCTRL3 | Discharge resistors for each rail control | Go |
43h | PG_DELAY1 | System Power Good on GPO3 (if GPO3 is programmed to be system PG) | Go |
91h | FORCESHUTDN | Software force shutdown | Go |
93h | BUCK2SLPCTRL | BUCK2 voltage select for SLEEP state | Go |
94h | BUCK4VID | BUCK4 voltage select | Go |
95h | BUCK4SLPVID | BUCK4 voltage select for SLEEP state | Go |
96h | BUCK5VID | BUCK5 voltage select | Go |
97h | BUCK5SLPVID | BUCK5 voltage select for SLEEP state | Go |
98h | BUCK6VID | BUCK6 voltage select | Go |
99h | BUCK6SLPVID | BUCK6 voltage select for SLEEP state | Go |
9Ah | LDOA2VID | LDOA2 voltage select | Go |
9Bh | LDOA3VID | LDOA3 voltage select | Go |
9Ch | BUCK123CTRL | BUCK1, 2, and 3 disable and PFM/PWM mode control | Go |
9Dh | PG_DELAY2 | System Power Good on GPO1, 2, and 4 (if GPOs are programmed to be system PG) | Go |
9Fh | SWVTT_DIS | SWs and VTT I2C disable bits | Go |
A0h | I2C_RAIL_EN1 | I2C enable control of individual rails | Go |
A1h | I2C_RAIL_EN2/GPOCTRL | I2C enable control of individual rails and I2C controlled GPOs, high or low | Go |
A2h | PWR_FAULT_MASK1 | Power fault masking for individual rails | Go |
A3h | PWR_FAULT_MASK2 | Power fault masking for individual rails | Go |
A4h | GPO1PG_CTRL1 | Power good tree control for GPO1 | Go |
A5h | GPO1PG_CTRL2 | Power good tree control for GPO1 | Go |
A6h | GPO4PG_CTRL1 | Power good tree control for GPO4 | Go |
A7h | GPO4PG_CTRL2 | Power good tree control for GPO4 | Go |
A8h | GPO2PG_CTRL1 | Power good tree control for GPO2 | Go |
A9h | GPO2PG_CTRL2 | Power good tree control for GPO2 | Go |
AAh | GPO3PG_CTRL1 | Power good tree control for GPO3 | Go |
ABh | GPO3PG_CTRL2 | Power good tree control for GPO3 | Go |
ACh | MISCSYSPG | Power Good tree control with CTL3 and CTL6 for GPO | Go |
AEh | LDOA1CTRL | LDOA1 control for discharge, voltage selection, and enable | Go |
B0h | PG_STATUS1 | Power Good statuses for individual rails | Go |
B1h | PG_STATUS2 | Power Good statuses for individual rails | Go |
B2h | PWR_FAULT_STATUS1 | Power fault statuses for individual rails | Go |
B3h | PWR_FAULT_STATUS2 | Power fault statuses for individual rails | Go |
B4h | TEMPCRIT | Critical temperature indicators | Go |
B5h | TEMPHOT | Hot temperature indicators | Go |
B6h | OC_STATUS | Overcurrent fault status | Go |
Complex bit access types are encoded to fit into small table cells. Table 5-8 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-nh | Value after reset or the default value |
DEVICEID is shown in Figure 5-15 and described in Table 5-9.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
REVID[1:0] | OTP_VERSION[1:0] | PART_NUMBER[3:0] | |||||
R-0h | R-1h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | REVID[1:0] | R | 0h |
Silicon revision ID |
5-4 | OTP_VERSION[1:0] | R | 1h |
OTP variation ID 0h = A 1h = B 2h = C 3h = D |
3-0 | PART_NUMBER[3:0] | R | 0h |
Device part number ID 0h = TPS6508700 1h = TPS6508701 Fh = TPS650870F |
IRQ is shown in Figure 5-16 and described in Table 5-10.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FAULT | RESERVED | SHUTDN | RESERVED | DIETEMP | |||
R/W-0h | R-0h | R/W-0h | R-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | FAULT | R/W | 0h |
Fault interrupt. Asserted when either condition occurs: SYS < UVLO, power fault of any rail, or die temperature crosses over the critical temperature threshold (TCRIT). The user can read registers 0xB2 through 0xB6 to determine what has caused the interrupt. 0h = Not asserted 1h = Asserted. Host to write 1 to clear. |
6-4 | RESERVED | R | 0h | |
3 | SHUTDN | R/W | 0h |
Asserted when PMIC shuts down. To clear indicator, SHUTDNSRC must be cleared first, see Section 5.9.6 0h = Not asserted. 1h = Asserted. Host to write 1 to clear. |
2-1 | RESERVED | R | 0h | |
0 | DIETEMP | R/W | 0h |
Die temp interrupt. Asserted when PMIC die temperature crosses above the hot temperature threshold (THOT). 0h = Not asserted. 1h = Asserted. Host to write 1 to clear. |
IRQ_MASK is shown in Figure 5-17 and described in Table 5-11.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MFAULT | RESERVED | MSHUTDN | RESERVED | MDIETEMP | |||
R/W-1h | R-7h | R/W-1h | R-3h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | MFAULT | R/W | 1h |
FAULT interrupt mask. 0h = Not masked. 1h = Masked. |
6-4 | RESERVED | R | 7h | |
3 | MSHUTDN | R/W | 1h |
PMIC shutdown event interrupt mask 0h = Not masked. 1h = Masked. |
2-1 | RESERVED | R | 3h | |
0 | MDIETEMP | R/W | 1h |
Die temp interrupt mask. 0h = Not masked. 1h = Masked. |
PMICSTAT is shown in Figure 5-18 and described in Table 5-12.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SDIETEMP | ||||||
R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | RESERVED | R | 0h | |
0 | SDIETEMP | R | 0h |
PMIC die temperature status. 0h = PMIC die temperature is below THOT. 1h = PMIC die temperature is above THOT. |
SHUTDNSRC is shown in Figure 5-19 and described in Table 5-13.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | COLDOFF | UVLO | PWRFLT | CRITTEMP | |||
R-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | RESERVED | R | 0h | |
3 | COLDOFF | R/W | 0h |
Set by PMIC cleared by host. Host to write 1 to clear. This bit is always 0h for TPS6508700. 0h = Cleared 1h = PMIC was shut down by pulling down CTL1 pin. |
2 | UVLO | R/W | 0h |
Set by PMIC cleared by host. Host to write 1 to clear. 0h = Cleared 1h = PMIC was shut down due to a UVLO event (VSYS crosses below 5.4 V). Assertion of this bit sets the SHUTDN bit in Section 5.9.3. |
1 | PWRFLT | R/W | 0h |
Set by PMIC cleared by host. Host to write 1 to clear. 0h = Cleared 1h = PMIC was shut down due to a power fault on a rail with power fault not masked. Assertion of this bit sets the SHUTDN bit in Section 5.9.3. |
0 | CRITTEMP | R/W | 0h |
Set by PMIC cleared by host. Host to write 1 to clear. 0h = Cleared 1h = PMIC was shut down due to the rise of PMIC die temperature above critical temperature threshold (TCRIT). Assertion of this bit sets the SHUTDN bit in Section 5.9.3. |
BUCK2CTRL is shown in Figure 5-20 and described in Table 5-14.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BUCK2_VID[6:0] | BUCK2_DECAY | ||||||
R/W-28h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | BUCK2_VID[6:0] | R/W | 28h |
This field sets the BUCK2 regulator output regulation voltage in normal mode. |
0 | BUCK2_DECAY | R/W | 0h |
Decay bit 0h = The output slews down to a lower voltage set by the VID bits. 1h = The output decays down to a lower voltage set by the VID bits. Decay rate depends on total capacitance and load present at the output. |
BUCK3DECAY is shown in Figure 5-21 and described in Table 5-15.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | BUCK3_DECAY | ||||||
R/W-38h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | RESERVED | R/W | 38h |
Reserved bits are don't care bits, can be 1h or 0h. |
0 | BUCK3_DECAY | R/W | 0h |
Decay bit 0h = The output slews down to a lower voltage set by the VID bits. 1h = The output decays down to a lower voltage set by the VID bits. Decay rate depends on total capacitance and load present at the output. |
BUCK3VID is shown in Figure 5-22 and described in Table 5-16.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BUCK3_VID[6:0] | RESERVED | ||||||
R/W-38h | R/W-0h |
BUCK3SLPCTRL is shown in Figure 5-23 and described in Table 5-17.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BUCK3_SLP_VID[6:0] | BUCK3_SLP_EN | ||||||
R/W-38h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | BUCK3_SLP_VID[6:0] | R/W | 38h |
This field sets the BUCK3 regulator output regulation voltage in sleep mode. BUCK3_SLP_VID bits are copied to BUCK3_VID bits upon enters sleep mode. |
0 | BUCK3_SLP_EN | R/W | 0h |
BUCK3 sleep mode enable. BUCK3 is factory configured to change to sleep mode voltage either by CTL3/SLPENB1 pin or by CTL6/SLPENB2 pin. 0h = Disable. 1h = Enable. |
BUCK4CTRL is shown in Figure 5-24 and described in Table 5-18.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | BUCK4_SLP_EN[1:0] | RESERVED | BUCK4_MODE | BUCK4_DIS | |||
R-0h | R/W-0h | R/W-3h | R/W-0h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 0h | |
5-4 | BUCK4_SLP_EN[1:0] | R/W | 0h |
BUCK4 sleep mode enable. BUCK4 is factory configured to change to sleep mode voltage either by CTL3/SLPENB1 pin or by CTL6/SLPENB2 pin. 0h = Disable. 1h = Enable. 2h = Enable. 3h = Enable. |
3-2 | RESERVED | R/W | 3h |
Reserved as 3h. 0h, 1h, and 2h will result in BUCK4 regulation ignoring BUCK4_VID and BUCK4_SLP_VID values. |
1 | BUCK4_MODE | R/W | 0h |
This field sets the BUCK4 regulator operating mode. 0h = Automatic mode 1h = Forced PWM mode |
0 | BUCK4_DIS | R/W | 1h |
BUCK4 disable bit. Writing 0 to this bit forces BUCK4 to turn off regardless of any control input pin (CTL1–CTL6) status. 0h = Disable 1h = Enable |
BUCK5CTRL is shown in Figure 5-25 and described in Table 5-19.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | BUCK5_SLP_EN[1:0] | RESERVED | BUCK5_MODE | BUCK5_DIS | |||
R-0h | R/W-0h | R/W-3h | R/W-0h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 0h | |
5-4 | BUCK5_SLP_EN[1:0] | R/W | 0h |
BUCK5 sleep mode enable. BUCK5 is factory configured to change to sleep mode voltage either by CTL3/SLPENB1 pin or by CTL6/SLPENB2 pin. 0h = Disable. 1h = Enable. 2h = Enable. 3h = Enable. |
3-2 | RESERVED | R/W | 3h |
Reserved as 3h. 0h, 1h, and 2h will result in BUCK5 regulation ignoring BUCK5_VID and BUCK5_SLP_VID values. |
1 | BUCK5_MODE | R/W | 0h |
This field sets the BUCK5 regulator operating mode. 0h = Automatic mode 1h = Forced PWM mode |
0 | BUCK5_DIS | R/W | 1h |
BUCK5 disable bit. Writing 0 to this bit forces BUCK5 to turn off regardless of any control input pin (CTL1–CTL6) status. 0h = Disable. 1h = Enable. |
BUCK6CTRL is shown in Figure 5-26 and described in Table 5-20.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | BUCK6_SLP_EN[1:0] | RESERVED | BUCK6_MODE | BUCK6_DIS | |||
R-0h | R/W-0h | R/W-3h | R/W-0h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 0h | |
5-4 | BUCK6_SLP_EN[1:0] | R/W | 0h |
BUCK6 sleep mode enable. BUCK6 is factory configured to change to sleep mode voltage either by CTL3/SLPENB1 pin or by CTL6/SLPENB2 pin. 0h = Disable. 1h = Enable. 2h = Enable. 3h = Enable. |
3-2 | RESERVED | R/W | 3h |
Reserved as 3h. 0h, 1h, and 2h will result in BUCK6 regulation ignoring BUCK6_VID and BUCK6_SLP_VID values. |
1 | BUCK6_MODE | R/W | 0h |
This field sets the BUCK6 regulator operating mode. 0h = Automatic mode 1h = Forced PWM mode |
0 | BUCK6_DIS | R/W | 1h |
BUCK6 disable bit. Writing 0 to this bit forces BUCK6 to turn off regardless of any control input pin (CTL1–CTL6) status. 0h = Disable. 1h = Enable. |
LDOA2CTRL is shown in Figure 5-27 and described in Table 5-21.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LDOA2_SLP_EN[1:0] | RESERVED | LDOA2_DIS | ||||
R-0h | R/W-0h | R/W-6h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 0h | |
5-4 | LDOA2_SLP_EN[1:0] | R/W | 0h |
LDOA2 sleep mode enable. LDOA2 is factory configured to change to sleep mode voltage either by CTL3/SLPENB1 pin or by CTL6/SLPENB2 pin. 0h = Disable. 1h = Enable. 2h = Enable. 3h = Enable. |
3-1 | RESERVED | R/W | 6h |
Reserved as 3h. 0h, 1h, and 2h will result in LDOA2 regulation ignoring LDOA2_VID and LDOA2_SLP_VID values. |
0 | LDOA2_DIS | R/W | 0h |
LDOA2 disable bit. Writing 0 to this bit forces LDOA2 to turn off regardless of any control input pin (CTL1–CTL6) status. 0h = Disable. 1h = Enable. |
LDOA3CTRL is shown in Figure 5-28 and described in Table 5-22.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LDOA3_SLP_EN[1:0] | RESERVED | LDOA3_DIS | ||||
R-0h | R/W-3h | R/W-6h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 0h | |
5-4 | LDOA3_SLP_EN[1:0] | R/W | 3h |
LDOA3 sleep mode enable. LDOA3 is factory configured to change to sleep mode voltage either by CTL3/SLPENB1 pin or by CTL6/SLPENB2 pin. 0h = Disable. 1h = Enable. 2h = Enable. 3h = Enable. |
3-1 | RESERVED | R/W | 6h |
Reserved as 3h. 0h, 1h, and 2h will result in LDOA3 regulation ignoring LDOA3_VID and LDOA3_SLP_VID values. |
0 | LDOA3_DIS | R/W | 0h |
LDOA3 disable bit. Writing 0h to this bit forces LDOA3 to turn off regardless of any control input pin (CTL1–CTL6) status. 0h = Disable 1h = Enable |
DISCHCTRL1 is shown in Figure 5-29 and described in Table 5-23.
Return to Summary Table.
All xx_DISCHG[1:0] bits internally set to 0h whenever the corresponding VR is enabled.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BUCK4_DISCHG[1:0] | BUCK3_DISCHG[1:0] | BUCK2_DISCHG[1:0] | BUCK1_DISCHG[1:0] | ||||
R/W-1h | R/W-1h | R/W-1h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | BUCK4_DISCHG[1:0] | R/W | 1h |
BUCK4 discharge resistance 0h = no discharge 1h = 100 Ω 2h = 200 Ω 3h = 500 Ω |
5-4 | BUCK3_DISCHG[1:0] | R/W | 1h |
BUCK3 discharge resistance 0h = no discharge 1h = 100 Ω 2h = 200 Ω 3h = 500 Ω |
3-2 | BUCK2_DISCHG[1:0] | R/W | 1h |
BUCK2 discharge resistance 0h = no discharge 1h = 100 Ω 2h = 200 Ω 3h = 500 Ω |
1-0 | BUCK1_DISCHG[1:0] | R/W | 1h |
BUCK1 discharge resistance 0h = no discharge 1h = 100 Ω 2h = 200 Ω 3h = 500 Ω |
DISCHCTRL2 is shown in Figure 5-30 and described in Table 5-24.
Return to Summary Table.
All xx_DISCHG[1:0] bits internally set to 0h whenever the corresponding VR is enabled.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LDOA2_DISCHG[1:0] | SWA1_DISCHG[1:0] | BUCK6_DISCHG[1:0] | BUCK5_DISCHG[1:0] | ||||
R/W-1h | R/W-1h | R/W-1h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | LDOA2_DISCHG[1:0] | R/W | 1h |
LDOA2 discharge resistance 0h = no discharge 1h = 100 Ω 2h = 200 Ω 3h = 500 Ω |
5-4 | SWA1_DISCHG[1:0] | R/W | 1h |
SWA1 discharge resistance 0h = no discharge 1h = 100 Ω 2h = 200 Ω 3h = 500 Ω |
3-2 | BUCK6_DISCHG[1:0] | R/W | 1h |
BUCK6 discharge resistance 0h = no discharge 1h = 100 Ω 2h = 200 Ω 3h = 500 Ω |
1-0 | BUCK5_DISCHG[1:0] | R/W | 1h |
BUCK5 discharge resistance 0h = no discharge 1h = 100 Ω 2h = 200 Ω 3h = 500 Ω |
DISCHCTRL3 is shown in Figure 5-31 and described in Table 5-25.
Return to Summary Table.
All xx_DISCHG[1:0] bits internally set to 0h whenever the corresponding VR is enabled.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SWB2_DISCHG[1:0] | SWB1_DISCHG[1:0] | LDOA3_DISCHG[1:0] | ||||
R-0h | R/W-1h | R/W-1h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 0h | |
5-4 | SWB2_DISCHG[1:0] | R/W | 1h |
SWB2 discharge resistance 0h = no discharge 1h = 100 Ω 2h = 200 Ω 3h = 500 Ω |
3-2 | SWB1_DISCHG[1:0] | R/W | 1h |
SWB1 discharge resistance 0h = no discharge 1h = 100 Ω 2h = 200 Ω 3h = 500 Ω |
1-0 | LDOA3_DISCHG[1:0] | R/W | 1h |
LDOA3 discharge resistance 0h = no discharge 1h = 100 Ω 2h = 200 Ω 3h = 500 Ω |
PG_DELAY1 is shown in Figure 5-32 and described in Table 5-26.
Return to Summary Table.
Programmable power good delay for GPO3 pin, measured from the moment when all VRs assigned to GPO3 pin reach their regulation range to power good assertion. This register is optional as the PMIC can be programmed for system PG, level shifter or I2C controller GPO.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | GPO3_PG_DELAY[2:0] | ||||||
R-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | RESERVED | R | 0h | |
2-0 | GPO3_PG_DELAY[2:0] | R/W | 0h |
Programmable delay power good or level shifter for GPO3 pin. Measured from the moment when all rails grouped to this pin reach their regulation range. All values have ±10% variation. 0h = 2.5 ms 1h = 5 ms 2h = 10 ms 3h = 15 ms 4h = 20 ms 5h = 50 ms 6h = 75 ms 7h = 100 ms |
FORCESHUTDN is shown in Figure 5-33 and described in Table 5-27.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SDWN | ||||||
R-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | RESERVED | R | 0h | |
0 | SDWN | R/W | 0h |
Forces reset of the PMIC and reset of all registers. The bit is self-clearing. 0h = No action. 1h = PMIC is forced to shut down. |
BUCK2SLPCTRL is shown in Figure 5-34 and described in Table 5-28.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BUCK2_SLP_VID[6:0] | BUCK2_SLP_EN | ||||||
R/W-28h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | BUCK2_SLP_VID[6:0] | R/W | 28h |
This field sets the BUCK2 regulator output regulation voltage in sleep mode. Mapping between bits and output voltage is defined as in Section 5.9.7. |
0 | BUCK2_SLP_EN | R/W | 0h |
BUCK2 sleep mode enable. BUCK2 is factory configured to change to sleep mode voltage either by CTL3/SLPENB1 pin or by CTL6/SLPENB2 pin. 0h = Disable. 1h = Enable. |
BUCK4VID is shown in Figure 5-35 and described in Table 5-29.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BUCK4_VID[6:0] | BUCK4_DECAY | ||||||
R/W-10h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | BUCK4_VID[6:0] | R/W | 10h |
This field sets the BUCK4 regulator output regulation voltage in normal mode. |
0 | BUCK4_DECAY | R/W | 0h |
Decay bit 0h = The output slews down to a lower voltage set by the VID bits. 1h = The output decays down to a lower voltage set by the VID bits. Decay rate depends on total capacitance and load present at the output. |
BUCK4SLPVID is shown in Figure 5-36 and described in Table 5-30.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BUCK4_SLP_VID[6:0] | RESERVED | ||||||
R/W-10h | R-0h |
BUCK5VID is shown in Figure 5-37 and described in Table 5-31.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BUCK5_VID[6:0] | BUCK5_DECAY | ||||||
R/W-38h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | BUCK5_VID[6:0] | R/W | 38h |
This field sets the BUCK5 regulator output regulation voltage in normal mode. |
0 | BUCK5_DECAY | R/W | 0h |
Decay bit 0h = The output slews down to a lower voltage set by the VID bits. 1h = The output decays down to a lower voltage set by the VID bits. Decay rate depends on total capacitance and load present at the output. |
BUCK5SLPVID is shown in Figure 5-38 and described in Table 5-32.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BUCK5_SLP_VID[6:0] | RESERVED | ||||||
R/W-74h | R-0h |
BUCK6VID is shown in Figure 5-39 and described in Table 5-33.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BUCK6_VID[6:0] | BUCK6_DECAY | ||||||
R/W-74h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | BUCK6_VID[6:0] | R/W | 74h |
This field sets the BUCK6 regulator output regulation voltage in normal mode. |
0 | BUCK6_DECAY | R/W | 0h |
Decay bit 0h = The output slews down to a lower voltage set by the VID bits. 1h = The output decays down to a lower voltage set by the VID bits. Decay rate depends on total capacitance and load present at the output. |
BUCK6SLPVID is shown in Figure 5-40 and described in Table 5-34.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BUCK6_SLP_VID[6:0] | RESERVED | ||||||
R/W-74h | R-0h |
LDOA2VID is shown in Figure 5-41 and described in Table 5-35.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LDOA2_SLP_VID[3:0] | LDOA2_VID[3:0] | ||||||
R/W-Fh | R/W-Fh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | LDOA2_SLP_VID[3:0] | R/W | Fh |
This field sets the LDOA2 regulator output regulation voltage in sleep mode. |
3-0 | LDOA2_VID[3:0] | R/W | Fh |
This field sets the LDOA2 regulator output regulation voltage in normal mode. |
LDOA3VID is shown in Figure 5-42 and described in Table 5-36.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LDOA3_SLP_VID[3:0] | LDOA3_VID[3:0] | ||||||
R/W-Ah | R/W-Ah |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | LDOA3_SLP_VID[3:0] | R/W | Ah |
This field sets the LDOA3 regulator output regulation voltage in sleep mode. |
3-0 | LDOA3_VID[3:0] | R/W | Ah |
This field sets the LDOA3 regulator output regulation voltage in normal mode. |
BUCK123CTRL is shown in Figure 5-43 and described in Table 5-37.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SPARE | BUCK3_MODE | BUCK2_MODE | BUCK1_MODE | BUCK3_DIS | BUCK2_DIS | BUCK1_DIS | |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-1h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | SPARE | R/W | 0h |
Spare bits. |
5 | BUCK3_MODE | R/W | 0h |
This field sets the BUCK3 regulator operating mode. 0h = Automatic mode 1h = Forced PWM mode |
4 | BUCK2_MODE | R/W | 0h |
This field sets the BUCK2 regulator operating mode. 0h = Automatic mode 1h = Forced PWM mode |
3 | BUCK1_MODE | R/W | 0h |
This field sets the BUCK1 regulator operating mode. 0h = Automatic mode 1h = Forced PWM mode |
2 | BUCK3_DIS | R/W | 1h |
BUCK3 disable bit. Writing 0 to this bit forces BUCK3 to turn off regardless of any control input pin (CTL1–CTL6) status. 0h = Disable 1h = Enable |
1 | BUCK2_DIS | R/W | 1h |
BUCK2 disable bit. Writing 0 to this bit forces BUCK2 to turn off regardless of any control input pin (CTL1–CTL6) status. 0h = Disable 1h = Enable |
0 | BUCK1_DIS | R/W | 1h |
BUCK1 disable bit. Writing 0 to this bit forces BUCK1 to turn off regardless of any control input pin (CTL1–CTL6) status. 0h = Disable 1h = Enable |
PG_DELAY2 is shown in Figure 5-44 and described in Table 5-38.
Return to Summary Table.
Programmable Power Good delay for GPO1, GPO2, and GPO4 pins, measured from the moment when all VRs assigned to respective GPO reach their regulation range to Power Good assertion. This is an optional register as the PMIC can be programmed for system PG, level shifter or I2C controller GPO.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GPO2_PG_DELAY[2:0] | GPO4_PG_DELAY[2:0] | GPO1_PG_DELAY[1:0] | |||||
R/W-1h | R/W-0h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | GPO2_PG_DELAY[2:0] | R/W | 1h |
Programmable delay power good or level shifter for GPO2 pin. Measured from the moment when all rails grouped to this pin reach their regulation range. All values have ±10% variation. 0h = 0 ms 1h = 5 ms 2h = 10 ms 3h = 15 ms 4h = 20 ms 5h = 50 ms 6h = 75 ms 7h = 100 ms |
4-2 | GPO4_PG_DELAY[2:0] | R/W | 0h |
Programmable delay power good or level shifter for GPO4 pin. Measured from the moment when all rails grouped to this pin reach their regulation range. All values have ±10% variation 0h = 0 ms 1h = 5 ms 2h = 10 ms 3h = 15 ms 4h = 20 ms 5h = 50 ms 6h = 75 ms 7h = 100 ms |
1-0 | GPO1_PG_DELAY[1:0] | R/W | 1h |
Programmable delay power good or level shifter for GPO1 pin. Measured from the moment when all rails grouped to this pin reach their regulation range. All values have ±10% variation 0h = 0 ms 1h = 5 ms 2h = 10 ms 3h = 15 ms |
SWVTT_DIS is shown in Figure 5-45 and described in Table 5-39.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SWB2_DIS | SWB1_DIS | SWA1_DIS | VTT_DIS | RESERVED | |||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SWB2_DIS | R/W | 0h |
SWB2 disable bit. Writing 0h to this bit forces SWB2 to turn off regardless of any control input pin (CTL1–CTL6) status. 0h = Disable. 1h = Enable. |
6 | SWB1_DIS | R/W | 0h |
SWB1 disable bit. Writing 0 to this bit forces SWB1 to turn off regardless of any control input pin (CTL1–CTL6) status. 0h = Disable. 1h = Enable. |
5 | SWA1_DIS | R/W | 0h |
SWA1 disable bit. Writing 0 to this bit forces SWA1 to turn off regardless of any control input pin (CTL1–CTL6) status. 0h = Disable. 1h = Enable. |
4 | VTT_DIS | R/W | 0h |
VTT Disable Bit. Writing 0 to this bit forces VTT to turn off regardless of any control input pin (CTL1–CTL6) status. 0h = Disable. 1h = Enable. |
3-0 | Reserved | R/W | 0h |
Reserved, Keep bit set to 0h at all times. Do not write to 1h. |
I2C_RAIL_EN1 is shown in Figure 5-46 and described in Table 5-40.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LDOA2_EN | SWA1_EN | BUCK6_EN | BUCK5_EN | BUCK4_EN | BUCK3_EN | BUCK2_EN | BUCK1_EN |
R/W-1h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LDOA2_EN | R/W | 1h |
LDOA2 I2C enable 0h = LDOA2 is enabled or disabled by one of the control input pins or internal PG signal. 1h = LDOA2 is forced on unless LDOA2_DIS = 0. |
6 | SWA1_EN | R/W | 0h |
SWA1 I2C enable 0h = SWA1 is enabled or disabled by one of the control input pins or internal PG signal. 1h = SWA1 is forced on unless SWA1_DIS = 0. |
5 | BUCK6_EN | R/W | 0h |
BUCK6 I2C enable 0h = BUCK6 is enabled or disabled by one of the control input pins or internal PG signal. 1h = BUCK6 is forced on unless BUCK6_DIS = 0. |
4 | BUCK5_EN | R/W | 0h |
BUCK5 I2C enable 0h = BUCK5 is enabled or disabled by one of the control input pins or internal PG signal. 1h = BUCK5 is forced on unless BUCK5_DIS = 0. |
3 | BUCK4_EN | R/W | 0h |
BUCK4 I2C enable 0h = BUCK4 is enabled or disabled by one of the control input pins or internal PG signal. 1h = BUCK4 is forced on unless BUCK4_DIS = 0. |
2 | BUCK3_EN | R/W | 0h |
BUCK3 I2C enable 0h = BUCK3 is enabled or disabled by one of the control input pins or internal PG signal. 1h = BUCK3 is forced on unless BUCK3_DIS = 0. |
1 | BUCK2_EN | R/W | 0h |
BUCK2 I2C enable 0h = BUCK2 is enabled or disabled by one of the control input pins or internal PG signal. 1h = BUCK2 is forced on unless BUCK2_DIS = 0. |
0 | BUCK1_EN | R/W | 0h |
BUCK1 I2C enable 0h = BUCK1 is enabled or disabled by one of the control input pins or internal PG signal. 1h = BUCK1 is forced on unless BUCK1_DIS = 0. |
I2C_RAIL_EN2/GPOCTRL is shown in Figure 5-47 and described in Table 5-41.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GPO4_LVL | GPO3_LVL | GPO2_LVL | GPO1_LVL | VTT_EN | SWB2_EN | SWB1_EN | LDOA3_EN |
R/W-1h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-0h | R/W-0h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | GPO4_LVL | R/W | 1h |
The field is to set GPO4 pin output if the pin is factory-configured as an open-drain general-purpose output. 0h = The pin is driven to logic low. 1h = The pin is driven to logic high. |
6 | GPO3_LVL | R/W | 0h |
The field is to set GPO3 pin output if the pin is factory-configured as either an open-drain or a push-pull general-purpose output. 0h = The pin is driven to logic low. 1h = The pin is driven to logic high. |
5 | GPO2_LVL | R/W | 0h |
The field is to set GPO2 pin output if the pin is factory-configured as either an open-drain or a push-pull general-purpose output. 0h = The pin is driven to logic low. 1h = The pin is driven to logic high. |
4 | GPO1_LVL | R/W | 0h |
The field is to set GPO1 pin output if the pin is factory-configured as either an open-drain or a push-pull general-purpose output. 0h = The pin is driven to logic low. 1h = The pin is driven to logic high. |
3 | VTT_EN | R/W | 1h |
VTT LDO I2C enable 0h = VTT LDO is enabled or disabled by one of the control input pins or internal PG signals. 1h = VTT LDO is forced on unless VTT_DIS = 0. |
2 | SWB2_EN | R/W | 0h |
SWB2 I2C enable 0h = SWB2 is enabled or disabled by one of the control input pins or internal PG signals. 1h = SWB2 is forced on unless SWB2_DIS = 0. |
1 | SWB1_EN | R/W | 0h |
SWB1 I2C enable 0h = SWB1 is enabled or disabled by one of the control input pins or internal PG signals. 1h = SWB1 is forced on unless SWB1_DIS = 0. |
0 | LDOA3_EN | R/W | 1h |
LDOA3 I2C enable 0h = LDOA3 is enabled or disabled by one of the control input pins or internal PG signals. 1h = LDOA3 is forced on unless LDOA3_DIS = 0. |
PWR_FAULT_MASK1 is shown in Figure 5-48 and described in Table 5-42.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LDOA2_FLTMSK | SWA1_FLTMSK | BUCK6_FLTMSK | BUCK5_FLTMSK | BUCK4_FLTMSK | BUCK3_FLTMSK | BUCK2_FLTMSK | BUCK1_FLTMSK |
R/W-1h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LDOA2_FLTMSK | R/W | 1h |
LDOA2 power fault mask. When masked, power fault from LDOA2 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
6 | SWA1_FLTMSK | R/W | 0h |
SWA1 power fault mask. When masked, power fault from SWA1 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
5 | BUCK6_FLTMSK | R/W | 0h |
BUCK6 power fault mask. When masked, power fault from BUCK6 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
4 | BUCK5_FLTMSK | R/W | 0h |
BUCK5 power fault mask. When masked, power fault from BUCK5 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
3 | BUCK4_FLTMSK | R/W | 0h |
BUCK4 power fault mask. When masked, power fault from BUCK4 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
2 | BUCK3_FLTMSK | R/W | 0h |
BUCK3 power fault mask. When masked, power fault from BUCK3 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
1 | BUCK2_FLTMSK | R/W | 0h |
BUCK2 power fault mask. When masked, power fault from BUCK2 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
0 | BUCK1_FLTMSK | R/W | 0h |
BUCK1 power fault mask. When masked, power fault from BUCK1 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
PWR_FAULT_MASK2 is shown in Figure 5-49 and described in Table 5-43.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LDOA1_FLTMSK | VTT_FLTMSK | SWB2_FLTMSK | SWB1_FLTMSK | LDOA3_FLTMSK | ||
R-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R | 1h | |
4 | LDOA1_FLTMSK | R/W | 1h |
LDOA1 power fault mask. When masked, power fault from LDOA1 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
3 | VTT_FLTMSK | R/W | 1h |
VTT LDO Power Fault Mask. When masked, power fault from VTT LDO does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
2 | SWB2_FLTMSK | R/W | 1h |
SWB2 power fault mask. When masked, power fault from SWB2 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
1 | SWB1_FLTMSK | R/W | 1h |
SWB1 power fault mask. When masked, power fault from SWB1 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
0 | LDOA3_FLTMSK | R/W | 1h |
LDOA3 power fault mask. When masked, power fault from LDOA3 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
GPO1PG_CTRL1 is shown in Figure 5-50 and described in Table 5-44.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LDOA2_MSK | SWA1_MSK | BUCK6_MSK | BUCK5_MSK | BUCK4_MSK | BUCK3_MSK | BUCK2_MSK | BUCK1_MSK |
R/W-1h | R/W-1h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LDOA2_MSK | R/W | 1h |
0h = LDOA2 PG is part of power good tree of GPO1 pin. 1h = LDOA2 PG is NOT part of power good tree of GPO1 pin and is ignored. |
6 | SWA1_MSK | R/W | 1h |
0h = SWA1 PG is part of power good tree of GPO1 pin. 1h = SWA1 PG is NOT part of power good tree of GPO1 pin and is ignored. |
5 | BUCK6_MSK | R/W | 0h |
0h = BUCK6 PG is part of power good tree of GPO1 pin. 1h = BUCK6 PG is NOT part of power good tree of GPO1 pin and is ignored. |
4 | BUCK5_MSK | R/W | 0h |
0h = BUCK5 PG is part of power good tree of GPO1 pin. 1h = BUCK5 PG is NOT part of power good tree of GPO1 pin and is ignored. |
3 | BUCK4_MSK | R/W | 0h |
0h = BUCK4 PG is part of power good tree of GPO1 pin. 1h = BUCK4 PG is NOT part of power good tree of GPO1 pin and is ignored. |
2 | BUCK3_MSK | R/W | 0h |
0h = BUCK3 PG is part of power good tree of GPO1 pin. 1h = BUCK3 PG is NOT part of power good tree of GPO1 pin and is ignored. |
1 | BUCK2_MSK | R/W | 1h |
0h = BUCK2 PG is part of power good tree of GPO1 pin. 1h = BUCK2 PG is NOT part of power good tree of GPO1 pin and is ignored. |
0 | BUCK1_MSK | R/W | 0h |
0h = BUCK1 PG is part of power good tree of GPO1 pin. 1h = BUCK1 PG is NOT part of power good tree of GPO1 pin and is ignored. |
GPO1PG_CTRL2 is shown in Figure 5-51 and described in Table 5-45.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CTL5_MSK | CTL4_MSK | CTL2_MSK | CTL1_MSK | VTT_MSK | SWB2_MSK | SWB1_MSK | LDOA3_MSK |
R/W-1h | R/W-0h | R/W-1h | R/W-0h | R/W-1h | R/W-1h | R/W-1h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CTL5_MSK | R/W | 1h |
0h = CTL5 pin status is part of power good tree of GPO1 pin. 1h = CTL5 pin status is NOT part of power good tree of GPO1 pin and is ignored. |
6 | CTL4_MSK | R/W | 0h |
0h = CTL4 pin status is part of power good tree of GPO1 pin. 1h = CTL4 pin status is NOT part of power good tree of GPO1 pin and is ignored. |
5 | CTL2_MSK | R/W | 1h |
0h = CTL2 pin status is part of power good tree of GPO1 pin. 1h = CTL2 pin status is NOT part of power good tree of GPO1 pin and is ignored. |
4 | CTL1_MSK | R/W | 0h |
0h = CTL1 pin status is part of power good tree of GPO1 pin. 1h = CTL1 pin status is NOT part of power good tree of GPO1 pin and is ignored. |
3 | VTT_MSK | R/W | 1h |
0h = VTT LDO PG is part of power good tree of GPO1 pin. 1h = VTT LDO PG is NOT part of power good tree of GPO1 pin and is ignored. |
2 | SWB2_MSK | R/W | 1h |
0h = SWB2 pin status is part of power good tree of GPO1 pin. 1h = SWB2 pin status is NOT part of power good tree of GPO1 pin and is ignored. |
1 | SWB1_MSK | R/W | 1h |
0h = SWB1 PG is part of power good tree of GPO1 pin. 1h = SWB1 PG is NOT part of power good tree of GPO1 pin and is ignored. |
0 | LDOA3_MSK | R/W | 1h |
0h = LDOA3 PG is part of power good tree of GPO1 pin. 1h = LDOA3 PG is NOT part of power good tree of GPO1 pin and is ignored. |
GPO4PG_CTRL1is shown in Figure 5-52 and described in Table 5-46.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LDOA2_MSK | SWA1_MSK | BUCK6_MSK | BUCK5_MSK | BUCK4_MSK | BUCK3_MSK | BUCK2_MSK | BUCK1_MSK |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LDOA2_MSK | R/W | 0h |
0h = LDOA2 PG is part of power good tree of GPO4 pin. 1h = LDOA2 PG is NOT part of power good tree of GPO4 pin and is ignored. |
6 | SWA1_MSK | R/W | 0h |
0h = SWA1 PG is part of power good tree of GPO4 pin. 1h = SWA1 PG is NOT part of power good tree of GPO4 pin and is ignored. |
5 | BUCK6_MSK | R/W | 0h |
0h = BUCK6 PG is part of power good tree of GPO4 pin. 1h = BUCK6 PG is NOT part of power good tree of GPO4 pin and is ignored. |
4 | BUCK5_MSK | R/W | 0h |
0h = BUCK5 PG is part of power good tree of GPO4 pin. 1h = BUCK5 PG is NOT part of power good tree of GPO4 pin and is ignored. |
3 | BUCK4_MSK | R/W | 0h |
0h = BUCK4 PG is part of power good tree of GPO4 pin. 1h = BUCK4 PG is NOT part of power good tree of GPO4 pin and is ignored. |
2 | BUCK3_MSK | R/W | 0h |
0h = BUCK3 PG is part of power good tree of GPO4 pin. 1h = BUCK3 PG is NOT part of power good tree of GPO4 pin and is ignored. |
1 | BUCK2_MSK | R/W | 0h |
0h = BUCK2 PG is part of power good tree of GPO4 pin. 1h = BUCK2 PG is NOT part of power good tree of GPO4 pin and is ignored. |
0 | BUCK1_MSK | R/W | 0h |
0h = BUCK1 PG is part of power good tree of GPO4 pin. 1h = BUCK1 PG is NOT part of power good tree of GPO4 pin and is ignored. |
GPO4PG_CTRL2 is shown in Figure 5-53 and described in Table 5-47.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CTL5_MSK | CTL4_MSK | CTL2_MSK | CTL1_MSK | VTT_MSK | SWB2_MSK | SWB1_MSK | LDOA3_MSK |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CTL5_MSK | R/W | 0h |
0h = CTL5 pin status is part of power good tree of GPO4 pin. 1h = CTL5 pin status is NOT part of power good tree of GPO4 pin and is ignored. |
6 | CTL4_MSK | R/W | 0h |
0h = CTL4 pin status is part of power good tree of GPO4 pin. 1h = CTL4 pin status is NOT part of power good tree of GPO4 pin and is ignored. |
5 | CTL2_MSK | R/W | 0h |
0h = CTL2 pin status is part of power good tree of GPO4 pin. 1h = CTL2 pin status is NOT part of power good tree of GPO4 pin and is ignored. |
4 | CTL1_MSK | R/W | 0h |
0h = CTL1 pin status is part of power good tree of GPO4 pin. 1h = CTL1 pin status is NOT part of power good tree of GPO4 pin and is ignored. |
3 | VTT_MSK | R/W | 0h |
0h = VTT LDO PG is part of power good tree of GPO4 pin. 1h = VTT LDO PG is NOT part of power good tree of GPO4 pin and is ignored. |
2 | SWB2_MSK | R/W | 0h |
0h = SWB2 pin status is part of power good tree of GPO4 pin. 1h = SWB2 pin status is NOT part of power good tree of GPO4 pin and is ignored. |
1 | SWB1_MSK | R/W | 0h |
0h = SWB1 PG is part of power good tree of GPO4 pin. 1h = SWB1 PG is NOT part of power good tree of GPO4 pin and is ignored. |
0 | LDOA3_MSK | R/W | 0h |
0h = LDOA3 PG is part of power good tree of GPO4 pin. 1h = LDOA3 PG is NOT part of power good tree of GPO4 pin and is ignored. |
GPO2PG_CTRL1 is shown in Figure 5-54 and described in Table 5-48.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LDOA2_MSK | SWA1_MSK | BUCK6_MSK | BUCK5_MSK | BUCK4_MSK | BUCK3_MSK | BUCK2_MSK | BUCK1_MSK |
R/W-1h | R/W-1h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LDOA2_MSK | R/W | 1h |
0h = LDOA2 PG is part of power good tree of GPO2 pin. 1h = LDOA2 PG is NOT part of power good tree of GPO2 pin and is ignored. |
6 | SWA1_MSK | R/W | 1h |
0h = SWA1 PG is part of power good tree of GPO2 pin. 1h = SWA1 PG is NOT part of power good tree of GPO2 pin and is ignored. |
5 | BUCK6_MSK | R/W | 0h |
0h = BUCK6 PG is part of power good tree of GPO2 pin. 1h = BUCK6 PG is NOT part of power good tree of GPO2 pin and is ignored. |
4 | BUCK5_MSK | R/W | 0h |
0h = BUCK5 PG is part of power good tree of GPO2 pin. 1h = BUCK5 PG is NOT part of power good tree of GPO2 pin and is ignored. |
3 | BUCK4_MSK | R/W | 0h |
0h = BUCK4 PG is part of power good tree of GPO2 pin. 1h = BUCK4 PG is NOT part of power good tree of GPO2 pin and is ignored. |
2 | BUCK3_MSK | R/W | 0h |
0h = BUCK3 PG is part of power good tree of GPO2 pin. 1h = BUCK3 PG is NOT part of power good tree of GPO2 pin and is ignored. |
1 | BUCK2_MSK | R/W | 0h |
0h = BUCK2 PG is part of power good tree of GPO2 pin. 1h = BUCK2 PG is NOT part of power good tree of GPO2 pin and is ignored. |
0 | BUCK1_MSK | R/W | 0h |
0h = BUCK1 PG is part of power good tree of GPO2 pin. 1h = BUCK1 PG is NOT part of power good tree of GPO2 pin and is ignored. |
GPO2PG_CTRL2 is shown in Figure 5-55 and described in Table 5-49.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CTL5_MSK | CTL4_MSK | CTL2_MSK | CTL1_MSK | VTT_MSK | SWB2_MSK | SWB1_MSK | LDOA3_ MSK |
R/W-0h | R/W-0h | R/W-1h | R/W-0h | R/W-1h | R/W-1h | R/W-1h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CTL5_MSK | R/W | 0h |
0h = CTL5 pin status is part of power good tree of GPO2 pin. 1h = CTL5 pin status is NOT part of power good tree of GPO2 pin and is ignored. |
6 | CTL4_MSK | R/W | 0h |
0h = CTL4 pin status is part of power good tree of GPO2 pin. 1h = CTL4 pin status is NOT part of power good tree of GPO2 pin and is ignored. |
5 | CTL2_MSK | R/W | 1h |
0h = CTL2 pin status is part of power good tree of GPO2 pin. 1h = CTL2 pin status is NOT part of power good tree of GPO2 pin and is ignored. |
4 | CTL1_MSK | R/W | 0h |
0h = CTL1 pin status is part of power good tree of GPO2 pin. 1h = CTL1 pin status is NOT part of power good tree of GPO2 pin and is ignored. |
3 | VTT_MSK | R/W | 1h |
0h = VTT LDO PG is part of power good tree of GPO2 pin. 1h = VTT LDO PG is NOT part of power good tree of GPO2 pin and is ignored. |
2 | SWB2_MSK | R/W | 1h |
0h = SWB2 pin status is part of power good tree of GPO2 pin. 1h = SWB2 pin status is NOT part of power good tree of GPO2 pin and is ignored. |
1 | SWB1_MSK | R/W | 1h |
0h = SWB1 PG is part of power good tree of GPO2 pin. 1h = SWB1 PG is NOT part of power good tree of GPO2 pin and is ignored. |
0 | LDOA3_MSK | R/W | 1h |
0h = LDOA3 PG is part of power good tree of GPO2 pin. 1h = LDOA3 PG is NOT part of power good tree of GPO2 pin and is ignored. |
GPO3PG_CTRL1 is shown in Figure 5-56 and described in Table 5-50.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LDOA2_MSK | SWA1_MSK | BUCK6_MSK | BUCK5_MSK | BUCK4_MSK | BUCK3_MSK | BUCK2_MSK | BUCK1_MSK |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LDOA2_MSK | R/W | 0h |
0h = LDOA2 PG is part of power good tree of GPO3 pin. 1h = LDOA2 PG is NOT part of power good tree of GPO3 pin and is ignored. |
6 | SWA1_MSK | R/W | 0h |
0h = SWA1 PG is part of power good tree of GPO3 pin. 1h = SWA1 PG is NOT part of power good tree of GPO3 pin and is ignored. |
5 | BUCK6_MSK | R/W | 0h |
0h = BUCK6 PG is part of power good tree of GPO3 pin. 1h = BUCK6 PG is NOT part of power good tree of GPO3 pin and is ignored. |
4 | BUCK5_MSK | R/W | 0h |
0h = BUCK5 PG is part of power good tree of GPO3 pin. 1h = BUCK5 PG is NOT part of power good tree of GPO3 pin and is ignored. |
3 | BUCK4_MSK | R/W | 0h |
0h = BUCK4 PG is part of power good tree of GPO3 pin. 1h = BUCK4 PG is NOT part of power good tree of GPO3 pin and is ignored. |
2 | BUCK3_MSK | R/W | 0h |
0h = BUCK3 PG is part of power good tree of GPO3 pin. 1h = BUCK3 PG is NOT part of power good tree of GPO3 pin and is ignored. |
1 | BUCK2_MSK | R/W | 0h |
0h = BUCK2 PG is part of power good tree of GPO3 pin. 1h = BUCK2 PG is NOT part of power good tree of GPO3 pin and is ignored. |
0 | BUCK1_MSK | R/W | 0h |
0h = BUCK1 PG is part of power good tree of GPO3 pin. 1h = BUCK1 PG is NOT part of power good tree of GPO3 pin and is ignored. |
GPO3PG_CTRL2 is shown in Figure 5-57 and described in Table 5-51.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CTL5_MSK | CTL4_MSK | CTL2_MSK | CTL1_MSK | VTT_MSK | SWB2_MSK | SWB1_MSK | LDOA3_MSK |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CTL5_MSK | R/W | 0h |
0h = CTL5 pin status is part of power good tree of GPO3 pin. 1h = CTL5 pin status is NOT part of power good tree of GPO3 pin and is ignored. |
6 | CTL4_MSK | R/W | 0h |
0h = CTL4 pin status is part of power good tree of GPO3 pin. 1h = CTL4 pin status is NOT part of power good tree of GPO3 pin and is ignored. |
5 | CTL2_MSK | R/W | 0h |
0h = CTL2 pin status is part of power good tree of GPO3 pin. 1h = CTL2 pin status is NOT part of power good tree of GPO3 pin and is ignored. |
4 | CTL1_MSK | R/W | 0h |
0h = CTL1 pin status is part of power good tree of GPO3 pin. 1h = CTL1 pin status is NOT part of power good tree of GPO3 pin and is ignored. |
3 | VTT_MSK | R/W | 0h |
0h = VTT LDO PG is part of power good tree of GPO3 pin. 1h = VTT LDO PG is NOT part of power good tree of GPO3 pin and is ignored. |
2 | SWB2_MSK | R/W | 0h |
0h = SWB2 pin status is part of power good tree of GPO3 pin. 1h = SWB2 pin status is NOT part of power good tree of GPO3 pin and is ignored. |
1 | SWB1_MSK | R/W | 0h |
0h = SWB1 PG is part of power good tree of GPO3 pin. 1h = SWB1 PG is NOT part of power good tree of GPO3 pin and is ignored. |
0 | LDOA3_MSK | R/W | 0h |
0h = LDOA3 PG is part of power good tree of GPO3 pin. 1h = LDOA3 PG is NOT part of power good tree of GPO3 pin and is ignored. |
MISCSYSPG is shown in Figure 5-58 and described in Table 5-52.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GPO1_CTL3_MSK | GPO1_ CTL6_MSK | GPO4_CTL3_MSK | GPO4_ CTL6_MSK | GPO2_CTL3_MSK | GPO2_CTL6_MSK | GPO3_CTL3_MSK | GPO3_CTL6_MSK |
R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | GPO1_CTL3_MSK | R/W | 1h |
0h = CTL3 pin status is part of power good tree of GPO1 pin. 1h = CTL3 pin status is NOT part of power good tree of GPO1 pin. |
6 | GPO1_CTL6_MSK | R/W | 1h |
0h = CTL6 pin status is part of power good tree of GPO1 pin. 1h = CTL6 pin status is NOT part of power good tree of GPO1 pin. |
5 | GPO4_CTL3_MSK | R/W | 1h |
0h = CTL3 pin status is part of power good tree of GPO4 pin. 1h = CTL3 pin status is NOT part of power good tree of GPO4 pin. |
4 | GPO4_CTL6_MSK | R/W | 1h |
0h = CTL6 pin status is part of power good tree of GPO4 pin. 1h = CTL6 pin status is NOT part of power good tree of GPO4 pin. |
3 | GPO2_CTL3_MSK | R/W | 1h |
0h = CTL3 pin status is part of power good tree of GPO2 pin. 1h = CTL3 pin status is NOT part of power good tree of GPO2 pin. |
2 | GPO2_CTL6_MSK | R/W | 1h |
0h = CTL6 pin status is part of power good tree of GPO2 pin. 1h = CTL6 pin status is NOT part of power good tree of GPO2 pin. |
1 | GPO3_CTL3_MSK | R/W | 1h |
0h = CTL3 pin status is part of power good tree of GPO3 pin. 1h = CTL3 pin status is NOT part of power good tree of GPO13pin. |
0 | GPO3_CTL6_MSK | R/W | 1h |
0h = CTL6 pin status is part of power good tree of GPO3 pin. 1h = CTL6 pin status is NOT part of power good tree of GPO3 pin. |
LDOA1CTRL is shown in Figure 5-59 and described in Table 5-53.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LDOA1_DISCHG[1:0] | LDOA1_SDWN_CONFIG | LDOA1_VID[3:0] | LDOA1_EN | ||||
R/W-1h | R/W-1h | R/W-Eh | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | LDOA1_DISCHG[1:0] | R/W | 1h |
LDOA1 discharge resistance 0h = no discharge 1h = 100 Ω 2h = 200 Ω 3h = 500 Ω |
5 | LDOA1_SDWN_CONFIG | R/W | 1h |
Control for Disabling LDOA1 during Emergency Shutdown 0h = LDOA1 will turn off during Emergency Shutdown for factory-programmable duration of 1 ms, 5 ms, 10 ms, or 100 ms. 1h = LDOA1 is controlled by LDOA1_EN bit only. |
4-1 | LDOA1_VID[3:0] | R/W | Eh |
This field sets the LDOA1 regulator output regulation voltage. See Table 5-4 for VOUT options. |
0 | LDOA1_EN | R/W | 1h |
LDOA1 Enable Bit. 0h = Disable. 1h = Enable. |
PG_STATUS1 is shown in Figure 5-60 and described in Table 5-54.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LDOA2_PGOOD | SWA1_PGOOD | BUCK6_PGOOD | BUCK5_PGOOD | BUCK4_PGOOD | BUCK3_PGOOD | BUCK2_PGOOD | BUCK1_PGOOD |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LDOA2_PGOOD | R | 0h |
LDOA2 power good status. 0h = The output is not in target regulation range. 1h = The output is in target regulation range. |
6 | SWA1_PGOOD | R | 0h |
SWA1 power good status. 0h = The output is not in target regulation range. 1h = The output is in target regulation range. |
5 | BUCK6_PGOOD | R | 0h |
BUCK6 power good status. 0h = The output is not in target regulation range. 1h = The output is in target regulation range. |
4 | BUCK5_PGOOD | R | 0h |
BUCK5 power good status. 0h = The output is not in target regulation range. 1h = The output is in target regulation range. |
3 | BUCK4_PGOOD | R | 0h |
BUCK4 power good status. 0h = The output is not in target regulation range. 1h = The output is in target regulation range. |
2 | BUCK3_PGOOD | R | 0h |
BUCK3 power good status. 0h = The output is not in target regulation range. 1h = The output is in target regulation range. |
1 | BUCK2_PGOOD | R | 0h |
BUCK2 power good status. 0h = The output is not in target regulation range. 1h = The output is in target regulation range. |
0 | BUCK1_PGOOD | R | 0h |
BUCK1 power good status. 0h = The output is not in target regulation range. 1h = The output is in target regulation range. |
PG_STATUS2 is shown in Figure 5-61 and described in Table 5-55.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LDO5_PGOOD | LDOA1_PGOOD | VTT_PGOOD | SWB2_PGOOD | SWB1_PGOOD | LDOA3_PGOOD | |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 0h | |
5 | LDO5_PGOOD | R | 0h |
LDO5 Power Good status. 0h = The output is not in target regulation range. 1h = The output is in target regulation range. |
4 | LDOA1_PGOOD | R | 0h |
LDOA1 Power Good status. 0h = The output is not in target regulation range. 1h = The output is in target regulation range. |
3 | VTT_PGOOD | R | 0h |
VTT LDO Power Good status. 0h = The output is not in target regulation range. 1h = The output is in target regulation range. |
2 | SWB2_PGOOD | R | 0h |
SWB2 Power Good status. 0h = The output is not in target regulation range. 1h = The output is in target regulation range. |
1 | SWB1_PGOOD | R | 0h |
SWB1 Power Good status. 0h = The output is not in target regulation range. 1h = The output is in target regulation range. |
0 | LDOA3_PGOOD | R | 0h |
LDOA3 Power Good status. 0h = The output is not in target regulation range. 1h = The output is in target regulation range. |
PWR_FAULT_STATUS1 is shown in Figure 5-62 and described in Table 5-56.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LDOA2_PWRFLT | SWA1_PWRFLT | BUCK6_PWRFLT | BUCK5_PWRFLT | BUCK4_PWRFLT | BUCK3_PWRFLT | BUCK2_PWRFLT | BUCK1_PWRFLT |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LDOA2_PWRFLT | R | 0h |
This fields indicates that LDOA2 has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
6 | SWA1_PWRFLT | R | 0h |
This fields indicates that SWA1 has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
5 | BUCK6_PWRFLT | R | 0h |
This fields indicates that BUCK6 has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
4 | BUCK5_PWRFLT | R | 0h |
This fields indicates that BUCK5 has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
3 | BUCK4_PWRFLT | R | 0h |
This fields indicates that BUCK4 has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
2 | BUCK3_PWRFLT | R | 0h |
This fields indicates that BUCK3 has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
1 | BUCK2_PWRFLT | R | 0h |
This fields indicates that BUCK2 has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
0 | BUCK1_PWRFLT | R | 0h |
This fields indicates that BUCK1 has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
PWR_FAULT_STATUS2 is shown in Figure 5-63 and described in Table 5-57.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LDOA1_PWRFLT | VTT_PWRFLT | SWB2_PWRFLT | SWB1_PWRFLT | LDOA3_PWRFLT | ||
R-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R | 0h | |
4 | LDOA1_PWRFLT | R/W | 0h |
This fields indicates that LDOA1 has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
3 | VTT_PWRFLT | R/W | 0h |
This fields indicates that VTT LDO has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
4 | SWB2_PWRFLT | R/W | 0h |
This fields indicates that SWB2 has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
3 | SWB1_PWRFLT | R/W | 0h |
This fields indicates that SWB1 has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
0 | LDOA3_PWRFLT | R/W | 0h |
This fields indicates that LDOA3 has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
TEMPCRIT is shown in Figure 5-64 and described in Table 5-58.
Return to Summary Table.
Asserted when an internal temperature sensor detects rise of die temperature above the CRITICAL temperature threshold (TCRIT). There are 5 temperature sensors across the die.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DIE_CRIT | VTT_CRIT | TOP-RIGHT_CRIT | TOP-LEFT_CRIT | BOTTOM-RIGHT_CRIT | ||
R-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R | 0h | |
4 | DIE_CRIT | R/W | 0h |
Temperature of rest of die has exceeded TCRIT. 0h = Not asserted. 1h = Asserted. The host to write 1 to clear. |
3 | VTT_CRIT | R/W | 0h |
Temperature of VTT LDO has exceeded TCRIT. 0h = Not asserted. 1h = Asserted. The host to write 1 to clear. |
2 | TOP-RIGHT_CRIT | R/W | 0h |
Temperature of die Top-Right has exceeded TCRIT. Top-Right corner of die from top view given pin1 is in Top-Left corner. 0h = Not asserted. 1h = Asserted. The host to write 1 to clear. |
1 | TOP-LEFT_CRIT | R/W | 0h |
Temperature of die Top-Left has exceeded TCRIT.Top-Left corner of die from top view given pin1 is in Top-Left corner. 0h = Not asserted. 1h = Asserted. The host to write 1 to clear. |
0 | BOTTOM-RIGHT_CRIT | R/W | 0h |
Temperature of die Bottom-Right has exceeded TCRIT. Bottom-Right corner of die from top view given pin1 is in Top-Left corner. 0h = Not asserted. 1h = Asserted. The host to write 1 to clear. |
TEMPHOT is shown in Figure 5-65 and described in Table 5-59.
Return to Summary Table.
Asserted when an internal temperature sensor detects rise of die temperature above the HOT temperature threshold (THOT). There are 5 temperature sensors across the die.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DIE_HOT | VTT_HOT | TOP-RIGHT_HOT | TOP-LEFT_HOT | BOTTOM-RIGHT_HOT | ||
R-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R | 0h | |
4 | DIE_HOT | R/W | 0h |
Temperature of rest of die has exceeded THOT. 0h = Not asserted. 1h = Asserted. The host to write 1 to clear. |
3 | VTT_HOT | R/W | 0h |
Temperature of VTT LDO has exceeded THOT. 0h = Not asserted. 1h = Asserted. The host to write 1 to clear. |
2 | TOP-RIGHT_HOT | R/W | 0h |
Temperature of Top-Right has exceeded THOT. Top-Right corner of die from top view given pin1 is in Top-Left corner. 0h = Not asserted. 1h = Asserted. The host to write 1 to clear. |
1 | TOP-LEFT_HOT | R/W | 0h |
Temperature of Top-Left has exceeded THOT. Top-Left corner of die from top view given pin1 is in Top-Left corner. 0h = Not asserted. 1h = Asserted. The host to write 1 to clear. |
0 | BOTTOM-RIGHT_HOT | R/W | 0h |
Temperature of Bottom-Right has exceeded THOT. Bottom-Right corner of die from top view given pin1 is in Top-Left corner. 0h = Not asserted. 1h = Asserted. The host to write 1 to clear. |
OC_STATUS is shown in Figure 5-66 and described in Table 5-60.
Return to Summary Table.
Asserted when overcurrent condition is detected from a LSD FET.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | BUCK6_OC | BUCK2_OC | BUCK1_OC | ||||
R-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | RESERVED | R | 0h | |
2 | BUCK6_OC | R/W | 0h |
BUCK6 LSD FET overcurrent has been detected. 0h = Not asserted. 1h = Asserted. The host to write 1 to clear. |
1 | BUCK2_OC | R/W | 0h |
BUCK2 LSD FET overcurrent has been detected. 0h = Not asserted. 1h = Asserted. The host to write 1 to clear. |
0 | BUCK1_OC | R/W | 0h |
BUCK1 LSD FET overcurrent has been detected. 0h = Not asserted. 1h = Asserted. The host to write 1 to clear. |