ZHCSFD9B July 2016 – October 2018 TPS61230A
PRODUCTION DATA.
The TPS61230A's output voltage need to be programmed via an external voltage divider to set the desired output voltage.
An external resistor divider is used, as shown in Equation 4. By selecting R1 and R2, the output voltage is programmed to the desired value. When the output voltage is regulated, the typical voltage at the FB pin is VFB. The following equation can be used to calculate R1 and R2.
R2 is typically around 100kΩ to ensure that the current following through R2 is at least 100 times larger than FB pin leakage current. Changing R2 towards a lower value increases the robustness against noise injection. Changing the R2 towards higher values reduces the quiescent current for achieving highest efficiency at low load currents.
For the fixed output voltage version, the FB pin must be tied to the output directly.