ZHCSFD9B July 2016 – October 2018 TPS61230A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Power Supply | |||||||
VIN | Input voltage range | 2.5 | 4.5 | V | |||
VVIN_UVLO | Input under voltage lockout | VIN rising | 2.5 | V | |||
VVIN_HYS | VIN UVLO hysteresis | 150 | mV | ||||
IQ_VIN | Quiescent current into VIN pin | IC enabled, No load , No Switching, VOUT = 5 V, VIN = 4.2 V | 20 | 50 | µA | ||
IQ_VOUT | Quiescent current into VOUT pin | IC enabled, No load, No Switching VOUT = 5 V | 25 | 55 | µA | ||
ISD | Shutdown current into VIN | IC disabled, TJ < 85°C, VIN = 4.2 V | 0.2 | 1 | µA | ||
Output | |||||||
VOUT | Output voltage range | 2.5 | 5.5 | V | |||
VFB_PWM | Feedback voltage | PWM mode | 1.171 | 1.195 | 1.219 | V | |
VFB_PFM | Feedback voltage | PFM mode | 101.2 | % VFB | |||
VOVP | Output overvoltage protection threshold | 5.7 | 5.8 | 5.99 | V | ||
ILKG_FB | Leakage current into FB pin | VFB = 1.2 V | 20 | nA | |||
Power Switch | |||||||
RDS(on) | High-side MOSFET on resistance | VIN = 3.6 V, VOUT = 5 V, CBST = 10 nF, | 18 | 35 | mΩ | ||
RDS(on) | Low-side MOSFET on resistance | VIN = 3.6 V, VOUT = 5 V, CBST = 10 nF | 21 | 36 | mΩ | ||
fsw | Switching frequency | VIN = 3.6 V, VOUT = 5 V, PWM Operation | 805 | 1150 | 1495 | kHz | |
tON_min | Minimum on time | 180 | ns | ||||
ILIM_PRE | Pre-charge mode and short circuit current limit (DC charge mode) | Linear mode, VOUT = 2.5 V | 1.02 | A | |||
Linear mode, VOUT = 0 V | 0.06 | 0.6 | A | ||||
ILIMIT | Switching valley current limit | 4.8 | 6.3 | 7.8 | A | ||
tstartup | Soft Start time (boost) | VIN = 3.6 V, VOUT = 5 V | 0.3 | 1.05 | 1.9 | ms | |
TSD | Thermal shutdown threshold | TJ rising | 160 | °C | |||
Thermal shutdown hysteresis | TJ falling below TSD | 10 | °C | ||||
Protection | |||||||
THC_OFF | Time for the hiccup off time | VIN = 3.6 V | 23 | ms | |||
THC_ON | Time for the hiccup on time | VIN = 3.6 V | 3.5 | ms | |||
Logic Interface | |||||||
VEN_H | EN Logic high threshold | 1.0 | V | ||||
VEN_L | EN Logic low threshold | 0.4 | V | ||||
ILKG_EN | EN pin input leakage current | Connected to 3.6V VIN | 0.1 | 0.3 | µA |