SLVS451G September   2003  – December 2014 TPS61020 , TPS61024 , TPS61025 , TPS61026 , TPS61027 , TPS61028 , TPS61029

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Typical Schematic
  5. Revision History
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Typical Characteristics
  9. Parameter Measurement Information
  10. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Functional Block Diagram
    3. 10.3 Feature Description
      1. 10.3.1 Controller Circuit
      2. 10.3.2 Synchronous Rectifier
      3. 10.3.3 Down Regulation
      4. 10.3.4 Device Enable
      5. 10.3.5 Undervoltage Lockout
      6. 10.3.6 Softstart and Short Circuit Protection
      7. 10.3.7 Low Battery Detector Circuit—LBI/LBO
      8. 10.3.8 Low-EMI Switch
    4. 10.4 Device Functional Modes
      1. 10.4.1 Undervoltage Lockout
      2. 10.4.2 Power Save Mode
    5. 10.5 Programming
      1. 10.5.1 Programming the Output Voltage
      2. 10.5.2 Programming the LBI/LBO Threshold Voltage
  11. 11Application and Implementation
    1. 11.1 Application Information
    2. 11.2 Typical Application
      1. 11.2.1 Design Requirements
      2. 11.2.2 Detailed Design Procedure
        1. 11.2.2.1 Inductor Selection
        2. 11.2.2.2 Input Capacitor Selection
        3. 11.2.2.3 Output Capacitor Selection
      3. 11.2.3 Application Curves
    3. 11.3 System Examples
  12. 12Power Supply Recommendations
  13. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
    3. 13.3 Thermal Considerations
  14. 14Device and Documentation Support
    1. 14.1 Device Support
      1. 14.1.1 Third-Party Products Disclaimer
    2. 14.2 Related Links
    3. 14.3 Trademarks
    4. 14.4 Electrostatic Discharge Caution
    5. 14.5 Glossary
  15. 15Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

11 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

11.1 Application Information

The devices are designed to operate from an input voltage supply range between 0.9 V (Vin rising UVLO is 1.2 V) and 6.5 V with a maximum switching current limit up to 1.8 A. The devices operate in PWM mode for medium to heavy load conditions and in power save mode at light load currents. In PWM mode the TPS6102x converter operates with the nominal switching frequency of 600 kHz typically. As the load current decreases, the converter enters power save mode, reducing the switching frequency and minimizing the IC quiescent current to achieve high efficiency over the entire load current range. The Power Save mode can be disabled when connecting PS pin to logic high, forcing the converter to operate at a fixed switching frequency.

11.2 Typical Application

Figure 13 shows a typical application of TPS6102x with 1.2-V to 6.5-V input range and 800-mA output current.

TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 ai_typ_app_lvs451.gifFigure 13. Typical Application Circuit for Adjustable Output Voltage Option

11.2.1 Design Requirements

The TPS6102x DC-DC converters are intended for systems powered by a single up to triple cell Alkaline, NiCd, NiMH battery with a typical terminal voltage between 0.9 V and 6.5 V. They can also be used in systems powered by one-cell Li-Ion or Li-Polymer with a typical voltage between 2.5 V and 4.2 V. Additionally, any other voltage source with a typical output voltage between 0.9 V and 6.5 V can power systems where the TPS6102x is used.

11.2.2 Detailed Design Procedure

11.2.2.1 Inductor Selection

A boost converter normally requires two main passive components for storing energy during the conversion. A boost inductor and a storage capacitor at the output are required. To select the boost inductor, it is recommended to keep the possible peak inductor current below the current limit threshold of the power switch in the chosen configuration. For example, the current limit threshold of the TPS61029 switch is 1800 mA at an output voltage of 5 V. The highest peak current through the inductor and the switch depends on the output load, the input (VBAT), and the output voltage (VOUT). Estimation of the maximum average inductor current can be done using Equation 4:

Equation 4. TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 Q_IL_lvs451.gif

For example, for an output current of 200 mA at 3.3 V, at least 920 mA of average current flows through the inductor at a minimum input voltage of 0.9 V.

The second parameter for choosing the inductor is the desired current ripple in the inductor. Normally, it is advisable to work with a ripple of less than 20% of the average inductor current. A smaller ripple reduces the magnetic hysteresis losses in the inductor, as well as output voltage ripple and EMI. But in the same way, regulation time at load changes rises. In addition, a larger inductor increases the total system costs. With those parameters, it is possible to calculate the value for the inductor by using Equation 5:

Equation 5. TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 Q_L_lvs451.gif

Parameter f is the switching frequency and ΔIL is the ripple current in the inductor, i.e., 20% × IL. In this example, the desired inductor has the value of 5.5 µH. With this calculated value and the calculated currents, it is possible to choose a suitable inductor. In typical applications a 6.8-µH inductance is recommended. The device has been optimized to operate with inductance values between 2.2 µH and 22 µH. Nevertheless operation with higher inductance values may be possible in some applications. Detailed stability analysis is then recommended. Care has to be taken that load transients and losses in the circuit can lead to higher currents as estimated in Equation 5. Also, the losses in the inductor caused by magnetic hysteresis losses and copper losses are a major parameter for total circuit efficiency.

The following inductor series from different suppliers have been used with the TPS6102x converters:

Table 2. List of Inductors

VENDOR INDUCTOR SERIES
Sumida CDRH4D28
CDRH5D28
Wurth Elektronik 7447789
744042
EPCOS B82462-G4
Cooper Electronics Technologies SD25
SD20

11.2.2.2 Input Capacitor Selection

At least a 10-µF input capacitor is recommended to improve transient behavior of the regulator and EMI behavior of the total power supply circuit. A ceramic capacitor or a tantalum capacitor with a 100-nF ceramic capacitor in parallel, placed close to the IC, is recommended.

11.2.2.3 Output Capacitor Selection

The major parameter necessary to define the output capacitor is the maximum allowed output voltage ripple of the converter. This ripple is determined by two parameters of the capacitor, the capacitance and the ESR. It is possible to calculate the minimum capacitance needed for the defined ripple, supposing that the ESR is zero, by using Equation 6:

Equation 6. TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 Q_CMIN_lvs451.gif

Parameter f is the switching frequency and ΔV is the maximum allowed ripple.

With a chosen ripple voltage of 10 mV, a minimum capacitance of 24 µF is needed. The total ripple is larger due to the ESR of the output capacitor. This additional component of the ripple can be calculated using Equation 7:

Equation 7. TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 Q_VESR_lvs451.gif

An additional ripple of 16 mV is the result of using a tantalum capacitor with a low ESR of 80 mΩ. The total ripple is the sum of the ripple caused by the capacitance and the ripple caused by the ESR of the capacitor. In this example, the total ripple is 26 mV. Additional ripple is caused by load transients. This means that the output capacitor has to completely supply the load during the charging phase of the inductor. A reasonable value of the output capacitance depends on the speed of the load transients and the load current during the load change. With the calculated minimum value of 24 µF and load transient considerations the recommended output capacitance value is in a 47 to 100 µF range. For economical reasons, this is usually a tantalum capacitor. Therefore, the control loop has been optimized for using output capacitors with an ESR of above 30 mΩ. Additionally, a ceramic output capacitor of 2.2 µF must be added in parallel with the tantalum output capacitor.

The device is not designed to operate with ceramic capacitors only, unless a discrete resistor is added in series with them to replicate the required ESR. Large amounts of low ESR capacitance on the output causes instability.

11.2.3 Application Curves

TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 vo25_cm_plot_lvs451.gif
Figure 14. TPS61025 Output Voltage in Continuous Mode
TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 vo25_pm_plot_lvs451.gif
Figure 16. TPS61025 Output Voltage in Power Save Mode
TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 load_tr25_lvs451.gif
Figure 18. TPS61025 Load Transient Response
TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 line_tr25_lvs451.gif
Figure 20. TPS61025 Line Transient Response
TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 start_up25_lvs451.gif
Figure 22. TPS61025 Start-Up After Enable
TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 vo27_cm_plot_lvs451.gif
Figure 15. TPS61027 Output Voltage in Continuous Mode
TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 vo2_pm_plot_lvs451.gif
Figure 17. TPS61027 Output Voltage in Power Save Mode
TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 load_tr27_lvs451.gif
Figure 19. TPS61027 Load Transient Response
TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 line_tr27_lvs451.gif
Figure 21. TPS61027 Line Transient Response
TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 start_up27_lvs451.gif
Figure 23. TPS61027 Start-Up After Enable

11.3 System Examples

TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 ai_one_cell_lvs451.gifFigure 24. Power Supply Solution for Maximum Output Power Operating From a Single Alkaline Cell
TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 ai_dual_cell_lvs451.gifFigure 25. Power Supply Solution for Maximum Output Power Operating From a Dual/Triple Alkaline Cell or Single Li-Ion Cell
TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 ai_PSS_Pout_lvs451.epsFigure 26. Power Supply Solution With Auxiliary Positive Output Voltage
TPS61020 TPS61024 TPS61025 TPS61026 TPS61027 TPS61028 TPS61029 ai_PSS_Nout_lvs451.gifFigure 27. Power Supply Solution With Auxiliary Negative Output Voltage