SLVS279D March 2000 – August 2015 TPS61000 , TPS61002 , TPS61005 , TPS61006 , TPS61007
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI | Input voltage (VBAT, VOUT, COMP, FB, LBO, EN, LBI) | –0.3 | 3.6 | V |
Input voltage (SW) | –0.3 | VOUT + 0.7 | V | |
Peak current into SW | 1300 | mA | ||
Continuous total power dissipation | See Thermal Information | |||
TA | Operating free-air temperature | –40 | 85 | °C |
TJ | Maximum junction temperature | 150 | °C | |
Lead temperature | 260 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VBAT | Supply voltage | 0.8 | VO | V | ||
VO | Output current | VBAT = 0.8 V | 100 | mA | ||
VBAT = 0.8 V | 250 | |||||
Inductor | 10 | 33 | µH | |||
Input capacitor | 10 | µF | ||||
Output capacitor | 22 | µF | ||||
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS6100x | UNIT | |
---|---|---|---|
DGS (VSSOP) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 160.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 54.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 80.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 6.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 79.2 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VI | Input voltage for start up | RL = 33 Ω | 0.9 | V | ||||
RL = 3 kΩ, | TA = 25°C | 0.8 | ||||||
Input voltage once started | IO = 100 mA | 0.8 | ||||||
VO | Programmable output voltage | TPS61000, TPS61007 | IO = 100 mA | 1.5 | 3.3 | V | ||
VO | Output voltage | TPS61001 | 1.2 V, | IO = 1 mA | 1.44 | 1.5 | 1.55 | V |
0.8 V < VI < VO, | IO = 100 mA | 1.45 | 1.5 | 1.55 | ||||
TPS61002 | 1.2 V, | IO = 1 mA | 1,72 | 1.8 | 1.86 | V | ||
0.8 V < VI < VO, | IO = 100 mA | 1.74 | 1.8 | 1.86 | ||||
TPS61003 | 1.2 V, | IO = 1 mA | 2.40 | 2.5 | 2.58 | V | ||
0.8 V < VI < VO, | IO = 100 mA | 2.42 | 2.5 | 2.58 | ||||
1.6 V < VI < VO, | IO = 200 mA | 2.42 | 2.5 | 2.58 | ||||
TPS61004 | 1.2 V, | IO = 1 mA | 2.68 | 2.8 | 2.89 | V | ||
0.8 V < VI < VO, | IO = 100 mA | 2.72 | 2.8 | 2.89 | ||||
1.6 V < VI < VO, | IO = 200 mA | 2.72 | 2.8 | 2.89 | ||||
TPS61005 | 1.2 V, | IO = 1 mA | 2.88 | 3.0 | 3.1 | V | ||
0.8 V < VI < VO, | IO = 100 mA | 2.9 | 3.0 | 3.1 | ||||
1.6 V < VI < VO, | IO = 200 mA | 2.9 | 3.0 | 3.1 | ||||
TPS61006 | 1.2 V, | IO = 1 mA | 3.16 | 3.3 | 3.4 | V | ||
0.8 V < VI < VO, | IO = 100 mA | 3.2 | 3.3 | 3.4 | ||||
1.6 V < VI < VO, | IO = 200 mA | 3.2 | 3.3 | 3.4 | ||||
IO | Maximum continuous output current | VI = 0.8 V | 100 | mA | ||||
VI = 1.8 V | 250 | |||||||
I ILIM | Switch current limit | TPS61001 | 0.8 V < VI < VO | 0.5 | A | |||
TPS61002 | 0.65 | |||||||
TPS61003 | 0.9 | |||||||
TPS61004 | 0.95 | |||||||
TPS61005 | 1 | |||||||
TPS61006 | 1.1 | |||||||
VFB | Feedback voltage | TPS61000, TPS61007 | 468 | 500 | 515 | mV | ||
f | Oscillator frequency | 360 | 500 | 840 | kHz | |||
DMAX | Maximum duty cycle | 85% | ||||||
rDS(on) | Switch-on resistance | VO = 3.3 V | 0.18 | 0.27 | Ω | |||
Line regulation (1) | VI = 0.8 V to 1.25 V, | IO = 50 mA | 0.3 | %/V | ||||
Load regulation fixed output voltage versions (1) | VI = 1.2 V, | IO = 10 mA to 90 mA | 0.25% | |||||
IQ | Quiescent current drawn from power source ower (current into VBAT and into VOUT) | IO = 0 mA, VEN = VI, VO = 3.4 V |
VBAT | 44 | µA | |||
VOUT | 6 | |||||||
ISD | Shutdown current from power source (current into VBAT and into VOUT) | VEN = 0 V | 0.2 | 5 | µA | |||
VIL | EN low-level input voltage | 0.2x VBAT | V | |||||
VIH | EN high-level input voltage | 0.8 × VBAT | V | |||||
EN input current | EN = GND or VBAT | 0.1 | 1 | µA | ||||
VIL | LBI low-level input voltage threshold | VLBI voltage decreasing | 470 | 500 | 530 | mV | ||
LBI input hysteresis | 10 | |||||||
II | LBI input current | 0.01 | 0.1 | µA | ||||
VOL | LBO low-level output voltage | VLBI = 0 V, VO = 3.3 V, IOL = 50 µA | 0.04 | 0.2 | V | |||
LBO output leakage current | VLBI = 650 mV, VLBO = 3.3 V | 0.01 | 1 | µA | ||||
IFB | FB input bias current (TPS61000, TPS61007 only) | VFB = 500 mV | 0.01 | 0.1 | µA |
TITLE | |||
---|---|---|---|
η | Efficiency | vs Output Current | Figure 1, Figure 2 |
vs Inductor Type | Figure 3 | ||
vs Input Voltage | Figure 4 | ||
IO | Maximum Output Current | vs Input Voltage | Figure 5 |
VO | Output Voltage | vs Output Current | Figure 6 |
VO | TPS61007 Output Voltage | vs Output Current | Figure 7 |
IQ | No-Load Supply Current | vs Input Voltage | Figure 8 |
ISD | Shutdown Current | vs Input Voltage | Figure 9 |
VI | Minimum Start-Up Input Voltage | vs Load Current | Figure 10 |
ILIM | Switch Current Limit | vs Output Voltage | Figure 11 |