ZHCSED0 November 2015 TPS40210-EP
PRODUCTION DATA.
TI'S PUBLICATION OF INFORMATION REGARDING THIRD-PARTY PRODUCTS OR SERVICES DOES NOT CONSTITUTE AN ENDORSEMENT REGARDING THE SUITABILITY OF SUCH PRODUCTS OR SERVICES OR A WARRANTY, REPRESENTATION OR ENDORSEMENT OF SUCH PRODUCTS OR SERVICES, EITHER ALONE OR IN COMBINATION WITH ANY TI PRODUCT OR SERVICE.
下列器件的特性与 TPS40210-EP 的特性相似,可能作为目标器件使用。
器件 | 说明 |
---|---|
TPS6100x | 满负载启动的 1 节和 2 节电池升压转换器 |
TPS6101x | 高效 1 节和 2 节电池升压转换器 |
TPS6300x | 具有 1.8A 开关的高效单电感降压/升压转换器 |
如需查看下列参考资料,请访问 www.power.ti.com 网站的“技术文档”页面。 www.power.ti.com 网站同时提供多种设计工具和附加参考资料的链接
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
PowerPAD, E2E are trademarks of Texas Instruments.
WEBENCH is a registered trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
ESD 可能会损坏该集成电路。德州仪器 (TI) 建议通过适当的预防措施处理所有集成电路。如果不遵守正确的处理措施和安装程序 , 可能会损坏集成电路。
ESD 的损坏小至导致微小的性能降级 , 大至整个器件故障。 精密的集成电路可能更容易受到损坏 , 这是因为非常细微的参数更改都可能会导致器件与其发布的规格不相符。
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.