ZHCSEK5A JANUARY 2015 – September 2018 TPL5110
PRODUCTION DATA.
The time interval between two adjacent DRV pulses (falling edges, in timer mode) is selectable through an external resistance (REXT) between the DELAY/M_DRV pin and ground. The resistance (REXT) must be in the range between 500 Ω and 170 kΩ. At least a 1% precision resistance is recommended. See section Selection of the External Resistance on how to set the time interval using REXT.