ZHCSEK5A JANUARY 2015 – September 2018 TPL5110
PRODUCTION DATA.
The TPL5110 is a timer with power gating feature. It is ideal for use in power-cycled applications and provides selectable timing from 100 ms to 7200 s.
Once configured in timer mode (EN/ONE_SHOT= HIGH) the TPL5110 periodically sends out a DRV signal to a MOSFET to turn on the µC. If the µC replies with a DONE signal within the programmed time interval (tDRV) the TPL5110 turns off the µC, otherwise the TPL5110 keeps the µC in the on state for a time equal to tDRV.
The TPL5110 can work also in a one-shot mode (EN/ONE_SHOT= LOW). In this mode the DRV signal is sent out just one time at the power on of the TPL5110 to turn on the µC. If the µC replies with a DONE signal within the programmed time interval (tDRV) the TPL5110 turns off the µC, otherwise the TPL5110 keeps the µC in the on state for a time equal to tDRV.