SLOS488F November   2006  – March 2015 TPA6130A2

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Operating Characteristics
    7. 7.7 Timing Requirements
    8. 7.8 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Headphone Amplifiers
    4. 8.4 Device Functional Modes
      1. 8.4.1 Hardware Shutdown
      2. 8.4.2 Software Shutdown
      3. 8.4.3 Charge Pump Enabled, HP Amplifiers Disabled
      4. 8.4.4 Hi-Z State
      5. 8.4.5 Stereo Headphone Drive
      6. 8.4.6 Dual Mono Headphone Drive
      7. 8.4.7 Bridge-Tied Load Receiver Drive
      8. 8.4.8 Default Mode
      9. 8.4.9 Volume Control
    5. 8.5 Programming
      1. 8.5.1 General I2C Operation
      2. 8.5.2 Single-and Multiple-Byte Transfers
      3. 8.5.3 Single-Byte Write
      4. 8.5.4 Multiple-Byte Write and Incremental Multiple-Byte Write
      5. 8.5.5 Single-Byte Read
      6. 8.5.6 Multiple-Byte Read
    6. 8.6 Register Maps
      1. 8.6.1 Control Register (Address: 1)
      2. 8.6.2 Volume and Mute Register (Address: 2)
      3. 8.6.3 Output Impedance Register (Address: 3)
      4. 8.6.4 I2C address and Version Register (Address: 4)
      5. 8.6.5 Reserved for test registers (Addresses: 5-8)
  9. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Input-Blocking Capacitors
        2. 9.2.2.2 Charge Pump Flying Capacitor and CPVSS Capacitor
        3. 9.2.2.3 Decoupling Capacitors
        4. 9.2.2.4 I2C Control Interface Details
          1. 9.2.2.4.1 Addressing the TPA6130A2
        5. 9.2.2.5 Headphone Amplifiers
      3. 9.2.3 Application Performance Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Detailed Description

8.1 Overview

Headphone channels are independently enabled and muted. The I2C interface controls channel gain, device modes, and charge pump activation. The charge pump generates a negative supply voltage for the output amplifiers. This allows a 0 V bias at the outputs, eliminating the need for bulky output capacitors. The thermal block detects faults and shuts down the device before damage occurs. The I2C register records thermal fault conditions. The current limit block prevents the output current from getting high enough to damage the device. The De-Pop block eliminates audible pops during power-up, power-down, and amplifier enable and disable events.

8.2 Functional Block Diagram

TPA6130A2 fbd5_los488.gif

8.3 Feature Description

8.3.1 Headphone Amplifiers

Two different headphone amplifier applications are available that allow for the removal of the output dc blocking capacitors. The Capless amplifier architecture is implemented in the same manner as the conventional amplifier with the exception of the headphone jack shield pin. This amplifier provides a reference voltage, which is connected to the headphone jack shield pin. This is the voltage on which the audio output signals are centered. This voltage reference is half of the amplifier power supply to allow symmetrical swing of the output voltages. Do not connect the shield to any GND reference or large currents will result. The scenario can happen if, for example, an accessory other than a floating GND headphone is plugged into the headphone connector. See the second block diagram and waveform in Figure 34.

TPA6130A2 ai_waves_los488.gifFigure 34. Amplifier Applications

The DirectPath™ amplifier architecture operates from a single supply but makes use of an internal charge pump to provide a negative voltage rail. Combining the user provided positive rail and the negative rail generated by the IC, the device operates in what is effectively a split supply mode. The output voltages are now centered at zero volts with the capability to swing to the positive rail or negative rail. The DirectPath™ amplifier requires no output dc blocking capacitors, and does not place any voltage on the sleeve. The bottom block diagram and waveform of Figure 34 illustrate the ground-referenced headphone architecture. This is the architecture of the TPA6130A2.

8.4 Device Functional Modes

The TPA6130A2 supports numerous modes of operation.

8.4.1 Hardware Shutdown

Hardware shutdown occurs when the SD pin is set to logic 0. The device is completely shutdown in this mode, drawing minimal current. This mode overrides all other modes. All information programmed into the registers is lost. When the device starts up again, the registers go back to their default state.

8.4.2 Software Shutdown

Software shutdown is set by placing a logic 1 in register 1, bit 0. That is the SWS bit. The software shutdown places the device in a low power state, although the current draw is higher than that of hardware shutdown (see the Electrical Characteristics Table for values). Engaging software shutdown turns off the charge pump and disables the outputs. The device is awakened by placing a logic 0 in the SWS bit.

Note that when the device is in SWS mode, register 1, bits 7 and 6 will be cleared to reflect the disabled state of the amplifier. All other registers maintain their values. Re-enable the amplifier by placing a logic 0 in the SWS bit. It is necessary to reset the entire register because a full word must be used when writing just one bit.

8.4.3 Charge Pump Enabled, HP Amplifiers Disabled

The output amplifiers of the TPA6130A2 are enabled by placing a logic 1 in register 1, bits 6 and 7. Place a logic 0 in register 1, bits 6 and 7 to disable the output amplifiers. The left and right outputs can be enabled and disabled individually. When the output amplifiers are disabled, the charge-pump remains on.

8.4.4 Hi-Z State

HiZ is enabled by placing a logic 1 in register 3, bits 0 and 1. Place a logic 0 in register 3, bits 0 and 1 to disable the HiZ state of the outputs. The left and right outputs can be placed into a HiZ state individually.

The HiZ state puts the outputs into a state of high impedance. Use this configuration when the outputs of the TPA6130A2 share traces with other devices whose outputs may be active.

Note that to use the HiZ mode, the TPA6130A2 MUST be active (not in SWS or hardware shutdown). Furthermore, the output amplifiers must NOT be enabled.

8.4.5 Stereo Headphone Drive

The device is in this mode when the MODE bits in register 1 are 00 and both headphone enable bits are enabled. The two amplifier channels operate independently. This mode is appropriate for stereo playback.

8.4.6 Dual Mono Headphone Drive

The device is in this mode when the MODE bits in register 1 are 01 and both headphone enable bits are enabled. The left channel is the active input. It is amplified and distributed to both the left and right headphone outputs.

8.4.7 Bridge-Tied Load Receiver Drive

The device is in this mode when the MODE bits in register 1 are 10 and both headphone enable bits are enabled. In this mode, the device will take the left channel input and drive a single load connected between HPLEFT and HPRIGHT in a bridge-tied fashion. The minimum load for bridge-tied mode is the same as for stereo mode (see table entitled "Absolute Maximum Ratings").

8.4.8 Default Mode

The TPA6130A2 starts up with the following conditions:

  • SWS = Off, CHARGE PUMP = On
  • HP ENABLES = Off
  • HiZ = Off
  • MODE = Stereo
  • HP MUTES = On, VOLUME = -59.5 dB,

8.4.9 Volume Control

The TPA6130A2 volume control is set through the I2C interface. The six volume control register bits are decoded to 64 volume settings that employ an audio taper. See Table 2 for the gain table. The values listed in this table are typical. Each gain step has a different input impedance. See Figure 33.

Table 2. Audio Taper Gain Values

Gain Control Word (Binary) Mute [7:6], V[5:0] Nominal Gain (dB) Nominal Gain (V/V) Gain Control Word (Binary) Mute [7:6], V[5:0] Nominal Gain (dB) Nominal Gain (V/V)
11XXXXXX –100 0.00001 00100000 –10.9 0.283
00000000 –59.5 0.001 00100001 –10.3 0.305
00000001 –53.5 0.002 00100010 –9.7 0.329
00000010 –50.0 0.003 00100011 –9.0 0.353
00000011 –47.5 0.004 00100100 –8.5 0.379
00000100 –45.5 0.005 00100101 –7.8 0.405
00000101 –43.9 0.007 00100110 –7.2 0.433
00000110 –41.4 0.009 00100111 –6.7 0.462
00000111 –39.5 0.012 00101000 –6.1 0.493
00001000 –36.5 0.015 00101001 –5.6 0.524
00001001 –35.3 0.018 00101010 –5.1 0.557
00001010 –33.3 0.022 00101011 –4.5 0.591
00001011 –31.7 0.026 00101100 –4.1 0.627
00001100 –30.4 0.031 00101101 –3.5 0.664
00001101 –28.6 0.037 00101110 –3.1 0.702
00001110 –27.1 0.043 00101111 –2.6 0.742
00001111 –26.3 0.050 00110000 –2.1 0.783
00010000 –24.7 0.057 00110001 –1.7 0.825
00010001 –23.7 0.065 00110010 –1.2 0.870
00010010 –22.5 0.074 00110011 –0.8 0.915
00010011 –21.7 0.084 00110100 –0.3 0.962
00010100 –20.5 0.093 00110101 0.1 1.010
00010101 –19.6 0.104 00110110 0.5 1.061
00010110 –18.8 0.116 00110111 0.9 1.112
00010111 –17.8 0.129 00111000 1.4 1.165
00011000 –17.0 0.142 00111001 1.7 1.220
00011001 –16.2 0.156 00111010 2.1 1.277
00011010 –15.2 0.172 00111011 2.5 1.335
00011011 –14.5 0.188 00111100 2.9 1.395
00011100 –13.7 0.205 00111101 3.3 1.456
00011101 –13.0 0.223 00111110 3.6 1.520
00011110 –12.3 0.242 00111111 4.0 1.585
00011111 –11.6 0.262

8.5 Programming

8.5.1 General I2C Operation

The I2C bus employs two signals; SDA (data) and SCL (clock), to communicate between integrated circuits in a system. Data is transferred on the bus serially, one bit at a time. The address and data are transferred in byte (8-bit) format with the most-significant bit (MSB) transferred first. In addition, each byte transferred on the bus is acknowledged by the receiving device with an acknowledge bit. Each transfer operation begins with the master device driving a start condition on the bus and ends with the master device driving a stop condition on the bus. The bus uses transitions on the data terminal (SDA) while the clock is high to indicate start and stop conditions. A high-to-low transition on SDA indicates a start and a low-to-high transition indicates a stop. Normal data-bit transitions must occur within the low time of the clock period. These conditions are shown in Figure 35. The master generates the 7-bit slave address and the read/write (R/W) bit to open communication with another device and then wait for an acknowledge condition. The TPA6130A2 holds SDA low during acknowledge clock period to indicate an acknowledgment. When this occurs, the master transmits the next byte of the sequence. Each device is addressed by a unique 7-bit slave address plus R/W bit (1 byte). All compatible devices share the same signals via a bidirectional bus using a wired-AND connection.

An external pull-up resistor must be used for the SDA and SCL signals to set the HIGH level for the bus. When the bus level is 5 V, pull-up resistors between 1 kΩ and 2 kΩ in value must be used.

TPA6130A2 i2c_seq_los492.gifFigure 35. Typical I2C Sequence

There is no limit on the number of bytes that can be transmitted between start and stop conditions. When the last word transfers, the master generates a stop condition to release the bus. A generic data transfer sequence is shown in Figure 35.

8.5.2 Single-and Multiple-Byte Transfers

The serial control interface supports both single-byte and multi-byte read/write operations for all registers.

During multiple-byte read operations, the TPA6130A2 responds with data, a byte at a time, starting at the register assigned, as long as the master device continues to respond with acknowledges.

The TPA6130A2 supports sequential I2C addressing. For write transactions, if a register is issued followed by data for that register and all the remaining registers that follow, a sequential I2C write transaction has taken place. For I2C sequential write transactions, the register issued then serves as the starting point, and the amount of data subsequently transmitted, before a stop or start is transmitted, determines to how many registers are written.

8.5.3 Single-Byte Write

As shown in Figure 36, a single-byte data write transfer begins with the master device transmitting a start condition followed by the I2C device address and the read/write bit. The read/write bit determines the direction of the data transfer. For a write data transfer, the read/write bit must be set to 0. After receiving the correct I2C device address and the read/write bit, the TPA6130A2 responds with an acknowledge bit. Next, the master transmits the register byte corresponding to the TPA6130A2 internal memory address being accessed. After receiving the register byte, the TPA6130A2 again responds with an acknowledge bit. Next, the master device transmits the data byte to be written to the memory address being accessed. After receiving the data byte, the TPA6130A2 again responds with an acknowledge bit. Finally, the master device transmits a stop condition to complete the single-byte data write transfer.

TPA6130A2 sbw_trn_los492.gifFigure 36. Single-Byte Write Transfer

8.5.4 Multiple-Byte Write and Incremental Multiple-Byte Write

A multiple-byte data write transfer is identical to a single-byte data write transfer except that multiple data bytes are transmitted by the master device to the TPA6130A2 as shown in Figure 37. After receiving each data byte, the TPA6130A2 responds with an acknowledge bit.

TPA6130A2 mbw_trn_los492.gifFigure 37. Multiple-Byte Write Transfer

8.5.5 Single-Byte Read

As shown in Figure 38, a single-byte data read transfer begins with the master device transmitting a start condition followed by the I2C device address and the read/write bit. For the data read transfer, both a write followed by a read are actually done. Initially, a write is done to transfer the address byte of the internal memory address to be read. As a result, the read/write bit is set to a 0.

After receiving the TPA6130A2 address and the read/write bit, the TPA6130A2 responds with an acknowledge bit. The master then sends the internal memory address byte, after which the TPA6130A2 issues an acknowledge bit. The master device transmits another start condition followed by the TPA6130A2 address and the read/write bit again. This time the read/write bit is set to 1, indicating a read transfer. Next, the TPA6130A2 transmits the data byte from the memory address being read. After receiving the data byte, the master device transmits a not-acknowledge followed by a stop condition to complete the single-byte data read transfer.

TPA6130A2 sbr_trn_los492.gifFigure 38. Single-Byte Read Transfer

8.5.6 Multiple-Byte Read

A multiple-byte data read transfer is identical to a single-byte data read transfer except that multiple data bytes are transmitted by the TPA6130A2 to the master device as shown in Figure 39. With the exception of the last data byte, the master device responds with an acknowledge bit after receiving each data byte.

TPA6130A2 mbr_trn_los492.gifFigure 39. Multiple-Byte Read Transfer

8.6 Register Maps

Table 3. Register Map

Register Bit7 Bit6 Bit5 Bit4 Bit3 Bit2 Bit1 Bit0
1 HP_EN_L HP_EN_R Mode[1] Mode[0] Reserved Reserved Thermal SWS
2 Mute_L Mute_R Volume[5] Volume[4] Volume[3] Volume[2] Volume[1] Volume[0]
3 Reserved Reserved Reserved Reserved Reserved Reserved HiZ_L HiZ_R
4 Reserved Reserved RFT RFT Version[3] Version[2] Version[1] Version[0]
5 RFT RFT RFT RFT RFT RFT RFT RFT
6 RFT RFT RFT RFT RFT RFT RFT RFT
7 RFT RFT RFT RFT RFT RFT RFT RFT
8 RFT RFT RFT RFT RFT RFT RFT RFT

Bits labeled "Reserved" are reserved for future enhancements. They may not be written to. When read, they will show a "0" value.

Bits labeled "RFT" are reserved for TI testing. Under no circumstances must any data be written to these registers. Writing to these bits may change the function of the device, or cause complete failure. If read, these bits may assume any value.

8.6.1 Control Register (Address: 1)

Figure 40. Control Register (Address: 1)
7 6 5 4 3 2 1 0
HP_EN_L HP_EN_R Mode[1:0] Reserved Thermal SWS
R/W-0h R/W-0h R/W-0h R/W-0h R/W-0h R/W-0h
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 4. Control Register (Address: 1)

Bit Field Type Reset Description
7 HP_EN_L R/W 0h Enable bit for the left-channel amplifier. Amplifier is active when bit is high.
6 HP_EN_R R/W 0h Enable bit for the right-channel amplifier. Amplifier is active when bit is high.
5:4 Mode[1:0] R/W 0h Mode bits Mode[1] and Mode[0] select one of three modes of operation. 00 is stereo headphone mode. 01 is dual mono headphone mode. 10 is bridge-tied load mode.
3:2 Reserved R/W 0h Reserved registers. They may not be written to. When read they will read as zero.
1 Thermal R/W 0h A 1 on this bit indicates a thermal shutdown was initiated by the hardware. When the temperature drops to safe levels, the device will start to operate again, regardless of bit status. This bit is clear-on-read.
0 SWS R/W 0h Software shutdown control. When the bit is one, the device is in software shutdown. When the bit is low, the charge-pump is active. SWS must be low for normal operation.

8.6.2 Volume and Mute Register (Address: 2)

Figure 41. Volume and Mute Register (Address: 2)
7 6 5 4 3 2 1 0
Mute_L Mute_R Volume[5:0]
R/W-1h R/W-1h R/W-0h
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 5. Volume and Mute Register (Address: 2)

Bit Field Type Reset Description
7 Mute_L R/W 1h Left channel mute. If this bit is High the left channel is muted.
6 Mute_R R/W 1h Right channel mute. If this bit is High the right channel is muted
5:0 Volume[5:0] R/W 0h Six bits for volume control.
111111 indicates the highest gain
000000 indicates the lowest gain.

8.6.3 Output Impedance Register (Address: 3)

Figure 42. Output Impedance Register (Address: 3)
7 6 5 4 3 2 1 0
Reserved HiZ_L HiZ_R
R-0h R/W-0h R/W-0h
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 6. Output Impedance Register (Address: 3)

Bit Field Type Reset Description
7:2 Reserved R 0h Reserved registers. They may not be written to. When read they will read as zero. All writes to these bits will be ignored.
1 HiZ_L R/W 0h Puts left-channel amplifier output in tri-state high impedance mode.
0 HiZ_R R/W 0h Puts right-channel amplifier output in tri-state high impedance mode.

8.6.4 I2C address and Version Register (Address: 4)

Figure 43. I2C address and Version Register (Address: 4)
7 6 5 4 3 2 1 0
Reserved RFT Reserved Version[3:0]
R-0h R-0h R-0h R-0h
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 7. I2C address and Version Register (Address: 4)

Bit Field Type Reset Description
7:6 Reserved R 0h Reserved registers. They may not be written to. When read they will read as zero.
5 RFT R 0h Reserved for Test. Do NOT write to these registers.
4 Reserved R 0h Reserved registers. They may not be written to. When read they will read as zero.
3:0 Version[3:0] R 0h The version bits track the revision of the silicon. Valid values are 0010 for released TPA6130A2.

8.6.5 Reserved for test registers (Addresses: 5-8)

Figure 44. Reserved for test registers (Addresses: 5-8)
7 6 5 4 3 2 1 0
RFT
R-x
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 8. Reserved for Test Registers (Addresses: 5-8)

Bit Field Type Reset Description
7:0 RFT R x Reserved for Test. Do NOT write to these registers.