ZHCSA13M November   2008  – January 2019 TMS320F28020 , TMS320F280200 , TMS320F28021 , TMS320F28022 , TMS320F28023 , TMS320F28026 , TMS320F28027
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
    2. 5.2  ESD Ratings – Automotive
    3. 5.3  ESD Ratings – Commercial
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Power Consumption Summary
      1. Table 5-1 TMS320F2802x/F280200 Current Consumption at 40-MHz SYSCLKOUT
      2. Table 5-2 TMS320F2802x Current Consumption at 50-MHz SYSCLKOUT
      3. Table 5-3 TMS320F2802x Current Consumption at 60-MHz SYSCLKOUT
      4. 5.5.1     Reducing Current Consumption
      5. 5.5.2     Current Consumption Graphs (VREG Enabled)
    6. 5.6  Electrical Characteristics
    7. 5.7  Thermal Resistance Characteristics
      1. 5.7.1 PT Package
      2. 5.7.2 DA Package
    8. 5.8  Thermal Design Considerations
    9. 5.9  Emulator Connection Without Signal Buffering for the MCU
    10. 5.10 Parameter Information
      1. 5.10.1 Timing Parameter Symbology
      2. 5.10.2 General Notes on Timing Parameters
    11. 5.11 Test Load Circuit
    12. 5.12 Power Sequencing
      1. Table 5-5 Reset (XRS) Timing Requirements
      2. Table 5-6 Reset (XRS) Switching Characteristics
    13. 5.13 Clock Specifications
      1. 5.13.1 Device Clock Table
        1. Table 5-7  2802x Clock Table and Nomenclature (40-MHz Devices)
        2. Table 5-8  2802x Clock Table and Nomenclature (50-MHz Devices)
        3. Table 5-9  2802x Clock Table and Nomenclature (60-MHz Devices)
        4. Table 5-10 Device Clocking Requirements/Characteristics
        5. Table 5-11 Internal Zero-Pin Oscillator (INTOSC1/INTOSC2) Characteristics
      2. 5.13.2 Clock Requirements and Characteristics
        1. Table 5-12 XCLKIN Timing Requirements – PLL Enabled
        2. Table 5-13 XCLKIN Timing Requirements – PLL Disabled
        3. Table 5-14 XCLKOUT Switching Characteristics (PLL Bypassed or Enabled)
    14. 5.14 Flash Timing
      1. Table 5-15 Flash/OTP Endurance for T Temperature Material
      2. Table 5-16 Flash/OTP Endurance for S Temperature Material
      3. Table 5-17 Flash/OTP Endurance for Q Temperature Material
      4. Table 5-18 Flash Parameters at 60-MHz SYSCLKOUT
      5. Table 5-19 Flash Parameters at 50-MHz SYSCLKOUT
      6. Table 5-20 Flash Parameters at 40-MHz SYSCLKOUT
      7. Table 5-21 Flash Program/Erase Time
      8. Table 5-22 Flash/OTP Access Timing
      9. Table 5-23 Flash Data Retention Duration
  6. 6Detailed Description
    1. 6.1 Overview
      1. 6.1.1  CPU
      2. 6.1.2  Memory Bus (Harvard Bus Architecture)
      3. 6.1.3  Peripheral Bus
      4. 6.1.4  Real-Time JTAG and Analysis
      5. 6.1.5  Flash
      6. 6.1.6  M0, M1 SARAMs
      7. 6.1.7  L0 SARAM
      8. 6.1.8  Boot ROM
        1. 6.1.8.1 Emulation Boot
        2. 6.1.8.2 GetMode
        3. 6.1.8.3 Peripheral Pins Used by the Bootloader
      9. 6.1.9  Security
      10. 6.1.10 Peripheral Interrupt Expansion (PIE) Block
      11. 6.1.11 External Interrupts (XINT1–XINT3)
      12. 6.1.12 Internal Zero Pin Oscillators, Oscillator, and PLL
      13. 6.1.13 Watchdog
      14. 6.1.14 Peripheral Clocking
      15. 6.1.15 Low-power Modes
      16. 6.1.16 Peripheral Frames 0, 1, 2 (PFn)
      17. 6.1.17 General-Purpose Input/Output (GPIO) Multiplexer
      18. 6.1.18 32-Bit CPU-Timers (0, 1, 2)
      19. 6.1.19 Control Peripherals
      20. 6.1.20 Serial Port Peripherals
    2. 6.2 Memory Maps
    3. 6.3 Register Maps
    4. 6.4 Device Emulation Registers
    5. 6.5 VREG/BOR/POR
      1. 6.5.1 On-chip Voltage Regulator (VREG)
        1. 6.5.1.1 Using the On-chip VREG
        2. 6.5.1.2 Disabling the On-chip VREG
      2. 6.5.2 On-chip Power-On Reset (POR) and Brown-Out Reset (BOR) Circuit
    6. 6.6 System Control
      1. 6.6.1 Internal Zero Pin Oscillators
      2. 6.6.2 Crystal Oscillator Option
      3. 6.6.3 PLL-Based Clock Module
      4. 6.6.4 Loss of Input Clock (NMI Watchdog Function)
      5. 6.6.5 CPU-Watchdog Module
    7. 6.7 Low-power Modes Block
    8. 6.8 Interrupts
      1. 6.8.1 External Interrupts
        1. 6.8.1.1 External Interrupt Electrical Data/Timing
          1. Table 6-21 External Interrupt Timing Requirements
          2. Table 6-22 External Interrupt Switching Characteristics
    9. 6.9 Peripherals
      1. 6.9.1  Analog Block
        1. 6.9.1.1 Analog-to-Digital Converter (ADC)
          1. 6.9.1.1.1 Features
          2. 6.9.1.1.2 ADC Start-of-Conversion Electrical Data/Timing
            1. Table 6-25 External ADC Start-of-Conversion Switching Characteristics
          3. 6.9.1.1.3 On-Chip Analog-to-Digital Converter (ADC) Electrical Data/Timing
            1. Table 6-26  ADC Electrical Characteristics
            2. Table 6-27  ADC Power Modes
            3. 6.9.1.1.3.1 Internal Temperature Sensor
              1. Table 6-28 Temperature Sensor Coefficient
            4. 6.9.1.1.3.2 ADC Power-Up Control Bit Timing
              1. Table 6-29 ADC Power-Up Delays
            5. 6.9.1.1.3.3 ADC Sequential and Simultaneous Timings
        2. 6.9.1.2 ADC MUX
        3. 6.9.1.3 Comparator Block
          1. 6.9.1.3.1 On-Chip Comparator/DAC Electrical Data/Timing
            1. Table 6-31 Electrical Characteristics of the Comparator/DAC
      2. 6.9.2  Detailed Descriptions
      3. 6.9.3  Serial Peripheral Interface (SPI) Module
        1. 6.9.3.1 SPI Master Mode Electrical Data/Timing
          1. Table 6-33 SPI Master Mode External Timing (Clock Phase = 0)
          2. Table 6-34 SPI Master Mode External Timing (Clock Phase = 1)
        2. 6.9.3.2 SPI Slave Mode Electrical Data/Timing
          1. Table 6-35 SPI Slave Mode External Timing (Clock Phase = 0)
          2. Table 6-36 SPI Slave Mode External Timing (Clock Phase = 1)
      4. 6.9.4  Serial Communications Interface (SCI) Module
      5. 6.9.5  Inter-Integrated Circuit (I2C)
        1. 6.9.5.1 I2C Electrical Data/Timing
          1. Table 6-39 I2C Timing Requirements
          2. Table 6-40 I2C Switching Characteristics
      6. 6.9.6  Enhanced PWM Modules (ePWM1/2/3/4)
        1. 6.9.6.1 ePWM Electrical Data/Timing
          1. Table 6-42 ePWM Timing Requirements
          2. Table 6-43 ePWM Switching Characteristics
        2. 6.9.6.2 Trip-Zone Input Timing
          1. Table 6-44 Trip-Zone Input Timing Requirements
      7. 6.9.7  High-Resolution PWM (HRPWM)
        1. 6.9.7.1 HRPWM Electrical Data/Timing
          1. Table 6-45 High-Resolution PWM Characteristics at SYSCLKOUT = 50 MHz–60 MHz
      8. 6.9.8  Enhanced Capture Module (eCAP1)
        1. 6.9.8.1 eCAP Electrical Data/Timing
          1. Table 6-47 Enhanced Capture (eCAP) Timing Requirement
          2. Table 6-48 eCAP Switching Characteristics
      9. 6.9.9  JTAG Port
      10. 6.9.10 General-Purpose Input/Output (GPIO) MUX
        1. 6.9.10.1 GPIO Electrical Data/Timing
          1. 6.9.10.1.1 GPIO - Output Timing
            1. Table 6-54 General-Purpose Output Switching Characteristics
          2. 6.9.10.1.2 GPIO - Input Timing
            1. Table 6-55 General-Purpose Input Timing Requirements
          3. 6.9.10.1.3 Sampling Window Width for Input Signals
          4. 6.9.10.1.4 Low-Power Mode Wakeup Timing
            1. Table 6-56 IDLE Mode Timing Requirements
            2. Table 6-57 IDLE Mode Switching Characteristics
            3. Table 6-58 STANDBY Mode Timing Requirements
            4. Table 6-59 STANDBY Mode Switching Characteristics
            5. Table 6-60 HALT Mode Timing Requirements
            6. Table 6-61 HALT Mode Switching Characteristics
  7. 7Applications, Implementation, and Layout
    1. 7.1 TI Design or Reference Design
  8. 8器件和文档支持
    1. 8.1 使用入门
    2. 8.2 器件和开发支持工具命名规则
    3. 8.3 工具与软件
    4. 8.4 文档支持
    5. 8.5 相关链接
    6. 8.6 Community Resources
    7. 8.7 商标
    8. 8.8 静电放电警告
    9. 8.9 Glossary
  9. 9机械、封装和可订购信息
    1. 9.1 封装信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

CPU

The 2802x (C28x) family is a member of the TMS320C2000™ microcontroller (MCU) platform. The C28x-based controllers have the same 32-bit fixed-point architecture as existing C28x MCUs. It is a very efficient C/C++ engine, enabling users to develop not only their system control software in a high-level language, but also enabling development of math algorithms using C/C++. The device is as efficient at MCU math tasks as it is at system control tasks that typically are handled by microcontroller devices. This efficiency removes the need for a second processor in many systems. The 32 × 32-bit MAC 64-bit processing capabilities enable the controller to handle higher numerical resolution problems efficiently. Add to this the fast interrupt response with automatic context save of critical registers, resulting in a device that is capable of servicing many asynchronous events with minimal latency. The device has an 8-level-deep protected pipeline with pipelined memory accesses. This pipelining enables it to execute at high speeds without resorting to expensive high-speed memories. Special branch-look-ahead hardware minimizes the latency for conditional discontinuities. Special store conditional operations further improve performance.