ZHCSE78A December 2011 – September 2015 TLV320AIC3262
PRODUCTION DATA.
PARAMETRICS | TLV320AIC3212 | TLV320AIC3262 | TLV320AIC3268 | TLV320AIC3204 | TLV320AIC3254 |
---|---|---|---|---|---|
DACs (number) | 2 | 2 | 2 | 2 | 2 |
ADCs (number) | 2 | 2 | 2 | 2 | 2 |
Number of Inputs / Number of Outputs | 8/7 | 8/7 | 8/7 | 6/4 | 6/4 |
Resolution (Bits) | 16, 20, 24, 32 | 16, 20, 24, 32 | 16, 20, 24, 32 | 16, 20, 24, 32 | 16, 20, 24, 32 |
Control Interface | I2C, SPI | I2C, SPI | I2C, SPI | I2C, SPI | I2C, SPI |
Digital Audio Interface | I2S, TDM, DSP, L&R, PCM | I2S, TDM, DSP, L&R, PCM | I2S, TDM, DSP, L&R, PCM | I2S, TDM, DSP, L&R | I2S, TDM, DSP, L&R |
Number of Digital Audio Interfaces | 3 | 3 | 3 | 1 | 1 |
Speaker Amplifier Type | Class-D | Class-D | Class-D | — | — |
Configurable miniDSP | No | Yes | Yes | No | Yes |
Headphone Driver | Yes | Yes | Yes | Yes | Yes |