ZHCSPK1A July 2022 – December 2022 SN74LV165A-Q1
PRODUCTION DATA
PARAMETER | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | IOH = –50 mA | 2 V to 5.5 V | VCC – 0.1 | V | ||
IOH = –2 mA | 2.3 V | 2 | ||||
IOH = –6 mA | 3 V | 2.48 | ||||
IOH = –12 mA | 4.5 V | 3.8 | ||||
VOL | IOL = 50 mA | 2 V to 5.5 V | 0.1 | V | ||
IOL = 2 mA | 2.3 V | 0.4 | ||||
IOL = 6 mA | 3 V | 0.44 | ||||
IOL = 12 mA | 4.5 V | 0.55 | ||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±1 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 20 | µA | ||
Ioff | VI or VO = 0 to 5.5 V | 0 V | 5 | µA | ||
Ci | VI = VCC or GND | 3.3 V | 1.7 | pF |