ZHCSPK8A December 2021 – August 2022 REF35
PRODUCTION DATA
The REF35 output buffer is capable of sourcing 10 mA load current as well as sink 5 mA of load current. The output stage is designed using class AB architecture with ultra-low quiescent current. This architecture avoids the dead zone around the no load condition. The output buffer uses a fast start-up implementation to achieve 2ms typical turn-on time at CL = 1 μF and no-load current condition.
Figure 9-3 and Figure 9-4 show the output settling behavior for light load transient and high load transient respectively.