4 修订历史记录
Changes from B Revision (January 2016) to C Revision
- Added bullet item with additional description for 3-wire mode operation to Design Requirements section Go
Changes from A Revision (September 2012) to B Revision
- Changed 接受 16 位、24 位和 32 位音频数据至接受 16 位、20 位、24 位和 32 位音频数据Go
- Deleted 内部无喀嗒和噼啪声控制,用于更改采样率或暂停时钟,.. 无喀嗒和噼啪声操作Go
- Added 引脚配置和功能 部分、ESD 额定值 表、特性 说明 部分、器件功能模式 部分、应用和实施 部分、电源建议 部分、布局 部分、器件和文档支持 部分以及机械、封装和可订购信息 部分Go
- Clarified Pin Functions table.Go
- Deleted redundant PLL specification in Recommended Operating ConditionsGo
- Deleted Intelligent clock error... and ...for pop-free performance in the Overview section.Go
- Added note on instruction cycle requirements.Go
- Added note on instruction cycles in Fixed Audio Processing Flow (Program 5).Go
- Changed Ouptut to OutputGo
- Deleted VREF mode provides 2.1Vrms full-scale output at both AVDD levels.Go
- Clarified clock generation explanation in Reset and System Clock FunctionsGo
- Clarified external SCK discussion in Clock Slave Mode with BCK PLL to Generate Internal Clocks (3-Wire PCM).Go
- Deleted The PCM512x disables the internal PLL when an external SCK is supplied.Go
Changes from * Revision (August 2012) to A Revision