ZHCSAC2C August 2012 – October 2018 PCM5121 , PCM5122
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
1 | 01 | RSV | RSV | RSV | RSV | RSV | RSV | RSV | OSEL |
Reset Value | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
OSEL | Output Amplitude Type | ||||||||
This bit selects the output amplitude type. The clock autoset feature will not work with PLL enabled in VCOM mode. In this case this feature has to be disabled via Page 0 / Register 37 and the clock dividers must be set manually. | |||||||||
Default value: 0 | |||||||||
0: VREF mode (Constant output amplitude against AVDD variation) | |||||||||
1: VCOM mode (Output amplitude is proportional to AVDD variation) |
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
2 | 02 | RSV | RSV | RSV | LAGN | RSV | RSV | RSV | RAGN |
Reset Value | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
LAGN | Analog Gain Control for Left Channel | ||||||||
This bit controls the left channel analog gain. | |||||||||
Default value: 0 | |||||||||
0: 0 dB | |||||||||
1:-6 dB | |||||||||
RAGN | Analog Gain Control for Right Channel | ||||||||
This bit controls the right channel analog gain. | |||||||||
Default value: 0 | |||||||||
0: 0 dB | |||||||||
1: -6 dB |
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
5 | 05 | RSV | RSV | RSV | RSV | RSV | RSV | UEPD | UIPD |
Reset Value | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
UEPD | External UVP Control | ||||||||
This bit enables or disables detection of power supply drop via XSMUTE pin (External Under Voltage Protection). | |||||||||
Default value: 0 | |||||||||
0: Enabled | |||||||||
1: Disabled | |||||||||
UIPD | Internal UVP Control | ||||||||
This bit enables or disables internal detection of AVDD voltage drop (Internal Under Voltage Protection). | |||||||||
Default value: 0 | |||||||||
0: Enabled | |||||||||
1: Disabled |
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
6 | 06 | RSV | RSV | RSV | RSV | RSV | RSV | RSV | AMCT |
Reset Value | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
AMCT | Analog Mute Control | ||||||||
This bit enables or disables analog mute following digital mute. | |||||||||
Default value: 0 | |||||||||
0: Enabled | |||||||||
1: Disabled |
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
7 | 07 | RSV | RSV | RSV | AGBL | RSV | RSV | RSV | AGBR |
Reset Value | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
AGBL | Analog +10% Gain for Left Channel | ||||||||
This bit enables or disables amplitude boost mode for left channel. | |||||||||
Default value: 0 | |||||||||
0: Normal amplitude | |||||||||
1: +10% (+0.8 dB) boosted amplitude | |||||||||
AGBR | Analog +10% Gain for Right Channel | ||||||||
This bit enables or disables amplitude boost mode for right channel. | |||||||||
Default value: 0 | |||||||||
0: Normal amplitude | |||||||||
1: +10% (+0.8 dB) boosted amplitude |
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
8 | 08 | RSV | RSV | RSV | RSV | RSV | RSV | RSV | RCMF |
Reset Value | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
RCMF | VCOM Reference Ramp Up | ||||||||
This bit controls the VCOM voltage ramp up speed. | |||||||||
Default value: 0 | |||||||||
0: Normal ramp up, ~600ms with external capacitance = 1uF | |||||||||
1: Fast ramp up, ~3ms with external capacitance = 1uF |
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
9 | 09 | RSV | RSV | RSV | RSV | RSV | RSV | RSV | VCPD |
Reset Value | 1 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
VCPD | Power down control for VCOM | ||||||||
This bit controls VCOM powerdown switch. | |||||||||
Default value: 1 | |||||||||
0: VCOM is powered on | |||||||||
1: VCOM is powered down |