SLES102B December 2003 – March 2015 PCM1798
PRODUCTION DATA.
The PCM1798 device is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters (DACs) and support circuitry in a small 28-lead SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1798 device provides balanced current outputs, allowing the user to optimize analog performance externally. Sampling rates up to 200 kHz are supported.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
PCM1798 | SSOP (28) | 10.20 mm × 5.30 mm |