ZHCSDO6B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
Table 6-1 summarizes the available family members.
DEVICE(1)(2) | FLASH (KB) |
SRAM (KB)(3) |
Timer_A(4) | Timer_B(5) | USCI_A: UART, IrDA, SPI |
USCI_B: SPI, I2C |
CTSD16 (Ch)(6) |
DAC12_A (Ch) |
OA | Comp_B (channels) |
USB | I/Os | PACKAGE |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MSP430FG6626 | 128 | 8 + 2 | 5, 3, 3 | 7 | 2 | 2 | 10 ext, 5 int |
2 | 2 | 12 | 1 | 73 | 100 PZ, 113 ZCA 113 ZQW |
MSP430FG6625 | 64 | 8 + 2 | 5, 3, 3 | 7 | 2 | 2 | 10 ext, 5 int |
2 | 2 | 12 | 1 | 73 | 100 PZ, 113 ZCA 113 ZQW |
MSP430FG6426 | 128 | 10 | 5, 3, 3 | 7 | 2 | 2 | 10 ext, 5 int |
2 | 2 | 12 | 0 | 73 | 100 PZ, 113 ZCA 113 ZQW |
MSP430FG6425 | 64 | 10 | 5, 3, 3 | 7 | 2 | 2 | 10 ext, 5 int |
2 | 2 | 12 | 0 | 73 | 100 PZ, 113 ZCA 113 ZQW |