ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
TERMINAL | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
PN | ZCA | |||
DVCC1 | 1 | B1, C2 | Digital supply voltage, positive terminal. | |
P6.3/A3/OA1I1/OA1O | 2 | B5 | I/O | General-purpose digital I/O Analog input a3—12-bit ADC OA1 output and/or input multiplexer on +terminal and −terminal |
P6.4/A4/OA1I0 | 3 | D5 | I/O | General-purpose digital I/O Analog input a4—12-bit ADC OA1 input multiplexer on +terminal and −terminal |
P6.5/A5/OA2I1/OA2O | 4 | D4 | I/O | General-purpose digital I/O Analog input a5—12-bit ADC OA2 output and/or input multiplexer on +terminal and −terminal |
P6.6/A6/DAC0/OA2I0 | 5 | E4 | I/O | General-purpose digital I/O Analog input a6—12-bit ADC DAC12.0 output OA2 input multiplexer on +terminal and −terminal |
P6.7/A7/DAC1/SVSIN | 6 | D2 | I/O | General-purpose digital I/O Analog input a7—12-bit ADC DAC12.1 output/analog input to supply voltage supervisor |
VREF+ | 7 | C1 | O | Positive output terminal of the reference voltage in the ADC |
XIN | 8 | E1 | I | Input terminal of crystal oscillator XT1 |
XOUT | 9 | F1 | O | Output terminal of crystal oscillator XT1 |
VeREF+/DAC0 | 10 | H1 | I/O | Positive input terminal for an external reference voltage to the 12-bit ADC/DAC12.0 output |
VREF−/VeREF− | 11 | J1 | I | Negative terminal for the 12-bit ADC's reference voltage for both sources, the internal reference voltage or an external applied reference voltage to the 12-bit ADC. |
P5.1/S0/A12/DAC1 | 12 | F4 | I/O | General-purpose digital I/O LCD segment output 0 Analog input a12—12-bit ADC DAC12.1 output |
P5.0/S1/A13 | 13 | G4 | I/O | General-purpose digital I/O LCD segment output 1 Analog input a13—12-bit ADC |
P4.7/S2/A14 | 14 | H4 | I/O | General-purpose digital I/O LCD segment output 2 Analog input a14—12-bit ADC |
P4.6/S3/A15 | 15 | J4 | I/O | General-purpose digital I/O LCD segment output 3 Analog input a15—12-bit ADC |
P4.5/S4 | 16 | K1 | I/O | General-purpose digital I/O LCD segment output 4 |
P4.4/S5 | 17 | K2 | I/O | General-purpose digital I/O LCD segment output 5 |
P4.3/S6 | 18 | L3 | I/O | General-purpose digital I/O LCD segment output 6 |
P4.2/S7 | 19 | L2 | I/O | General-purpose digital I/O LCD segment output 7 |
P4.1/S8 | 20 | L1 | I/O | General-purpose digital I/O LCD segment output 8 |
P4.0/S9 | 21 | M2 | I/O | General-purpose digital I/O LCD segment output 9 |
S10 | 22 | M3 | O | LCD segment output 10 |
S11 | 23 | L4 | O | LCD segment output 11 |
S12 | 24 | M4 | O | LCD segment output 12 |
S13 | 25 | J5 | O | LCD segment output 13 |
S14 | 26 | L5 | O | LCD segment output 14 |
S15 | 27 | M5 | O | LCD segment output 15 |
S16 | 28 | J6 | O | LCD segment output 16 |
S17 | 29 | L6 | O | LCD segment output 17 |
P2.7/ADC12CLK/S18 | 30 | M6 | I/O | General-purpose digital I/O Conversion clock—12-bit ADC LCD segment output 18 |
P2.6/CAOUT/S19 | 31 | M7 | I/O | General-purpose digital I/O Comparator_A output / LCD segment output 19 |
S20 | 32 | L7 | O | LCD segment output 20 |
S21 | 33 | J7 | O | LCD segment output 21 |
S22 | 34 | J8 | O | LCD segment output 22 |
S23 | 35 | J9 | O | LCD segment output 23 |
P3.7/S24 | 36 | M8 | I/O | General-purpose digital I/O LCD segment output 24 |
P3.6/S25/DMAE0 | 37 | L8 | I/O | General-purpose digital I/O LCD segment output 25/DMA Channel 0 external trigger |
P3.5/S26 | 38 | L9 | I/O | General-purpose digital I/O LCD segment output 26 |
P3.4/S27 | 39 | L10 | I/O | General-purpose digital I/O LCD segment output 27 |
P3.3/UCLK0/S28 | 40 | M9 | I/O | General-purpose digital I/O External clock input—USART0/UART or SPI mode, clock output—USART0/SPI mode LCD segment output 28 |
P3.2/SOMI0/S29 | 41 | M10 | I/O | General-purpose digital I/O Slave out/master in of USART0/SPI mode LCD segment output 29 |
P3.1/SIMO0/S30 | 42 | M11 | I/O | General-purpose digital I/O Slave in/master out of USART0/SPI mode LCD segment output 30 |
P3.0/STE0/S31 | 43 | L12 | I/O | General-purpose digital I/O Slave transmit enable-USART0/SPI mode LCD segment output 31 |
COM0 | 44 | K11 | O | Common output, COM0−3 are used for LCD backplanes. |
P5.2/COM1 | 45 | J11 | I/O | General-purpose digital I/O Common output, COM0−3 are used for LCD backplanes. |
P5.3/COM2 | 46 | H11 | I/O | General-purpose digital I/O Common output, COM0−3 are used for LCD backplanes. |
P5.4/COM3 | 47 | G11 | I/O | General-purpose digital I/O Common output, COM0−3 are used for LCD backplanes. |
R03 | 48 | K12 | I | Input port of fourth positive (lowest) analog LCD level (V5) |
P5.5/R13 | 49 | J12 | I/O | General-purpose digital I/O input port of third most positive analog LCD level (V4 or V3) |
P5.6/R23 | 50 | H12 | I/O | General-purpose digital I/O Input port of second most positive analog LCD level (V2) |
P5.7/R33 | 51 | G12 | I/O | General-purpose digital I/O Output port of most positive analog LCD level (V1) |
DVCC2 | 52 | F12 | Digital supply voltage, positive terminal | |
DVSS2 | 53 | E12 | Digital supply voltage, negative terminal | |
P2.5/URXD0 | 54 | D12 | I/O | General-purpose digital I/O Receive data in—USART0/UART mode |
P2.4/UTXD0 | 55 | C12 | I/O | General-purpose digital I/O Transmit data out—USART0/UART mode |
P2.3/TB2 | 56 | F11 | I/O | General-purpose digital I/O Timer_B3 CCR2. Capture: CCI2A/CCI2B input, compare: Out2 output |
P2.2/TB1 | 57 | E11 | I/O | General-purpose digital I/O Timer_B3 CCR1. Capture: CCI1A/CCI1B input, compare: Out1 output |
P2.1/TB0 | 58 | D11 | I/O | General-purpose digital I/O Timer_B3 CCR0. Capture: CCI0A/CCI0B input, compare: Out0 output |
P2.0/TA2 | 59 | C11 | I/O | General-purpose digital I/O Timer_A Capture: CCI2A input, compare: Out2 output |
P1.7/CA1 | 60 | B12 | I/O | General-purpose digital I/O Comparator_A input |
P1.6/CA0 | 61 | A11 | I/O | General-purpose digital I/O Comparator_A input |
P1.5/TACLK/ACLK | 62 | B10 | I/O | General-purpose digital I/O Timer_A, clock signal TACLK input ACLK output (divided by 1, 2, 4, or 8) |
P1.4/TBCLK/SMCLK | 63 | E9 | I/O | General-purpose digital I/O Input clock TBCLK—Timer_B3 Submain system clock SMCLK output |
P1.3/TBOUTH/SVSOUT | 64 | A10 | I/O | General-purpose digital I/O Switch all PWM digital output ports to high impedance—Timer_B3 TB0 to TB2 SVS: output of SVS comparator |
P1.2/TA1 | 65 | B9 | I/O | General-purpose digital I/O Timer_A, Capture: CCI1A, compare: Out1 output |
P1.1/TA0/MCLK | 66 | D9 | I/O | General-purpose digital I/O Timer_A. Capture: CCI0B / MCLK output. Note: TA0 is only an input on this pin BSL receive |
P1.0/TA0 | 67 | D8 | I/O | General-purpose digital I/O Timer_A. Capture: CCI0A input, compare: Out0 output BSL transmit |
XT2OUT | 68 | A8 | O | Output terminal of crystal oscillator XT2 |
XT2IN | 69 | A7 | I | Input port for crystal oscillator XT2. Only standard crystals can be connected. |
TDO/TDI | 70 | D7 | I/O | Test data output port. TDO/TDI data output or programming data input terminal |
TDI/TCLK | 71 | E7 | I | Test data input or test clock input. The device protection fuse is connected to TDI/TCLK. |
TMS | 72 | D6 | I | Test mode select. TMS is used as an input port for device programming and test. |
TCK | 73 | E6 | I | Test clock. TCK is the clock input port for device programming and test. |
RST/NMI | 74 | A6 | I | Reset or nonmaskable interrupt input |
P6.0/A0/OA0I0 | 75 | A5 | I/O | General-purpose digital I/O Analog input a0 − 12-bit ADC OA0 input multiplexer on +terminal and −terminal |
P6.1/A1/OA0O | 76 | A4 | I/O | General-purpose digital I/O Analog input a1 − 12-bit ADC OA0 output |
P6.2/A2/OA0I1 | 77 | B4 | I/O | General-purpose digital I/O Analog input a2 − 12-bit ADC OA0 input multiplexer on + terminal and − terminal |
AVSS | 78 | A2, D1, E2, F2, G2, G1, H2, J2 | Analog supply voltage, negative terminal. Supplies SVS, brownout, oscillator, comparator_A, port 1, and LCD resistive divider circuitry. | |
DVSS1 | 79 | A1, B2, C3, B6, B7, B8, A9 | Digital supply voltage, negative terminal | |
AVCC | 80 | A3, B3 | Analog supply voltage, positive terminal. Supplies SVS, brownout, oscillator, comparator_A, port 1, and LCD resistive divider circuitry; must not power up prior to DVCC1/DVCC2. | |
Reserved | (1) | Reserved |