ZHCSA40F August 2010 – September 2020 MSP430F6433 , MSP430F6435 , MSP430F6436 , MSP430F6438
PRODUCTION DATA
Figure 9-7 shows the pin diagram. Table 9-55 summarizes how to select the pin function.
PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
---|---|---|---|---|---|
P5DIR.x | P5SEL.x | LCDS40...42 | |||
P5.2/R23 | 2 | P5.2 (I/O) | I: 0; O: 1 | 0 | na |
R23 | X | 1 | na | ||
P5.3/COM1/S42 | 3 | P5.3 (I/O) | I: 0; O: 1 | 0 | 0 |
COM1 | X | 1 | X | ||
S42 | X | 0 | 1 | ||
P5.4/COM2/S41 | 4 | P5.4 (I/O) | I: 0; O: 1 | 0 | 0 |
COM2 | X | 1 | X | ||
S41 | X | 0 | 1 | ||
P5.5/COM3/S40 | 5 | P5.5 (I/O) | I: 0; O: 1 | 0 | 0 |
COM3 | X | 1 | X | ||
S40 | X | 0 | 1 | ||
P5.6/ADC12CLK/DMAE0 | 6 | P5.6 (I/O) | I: 0; O: 1 | 0 | na |
ADC12CLK | 1 | 1 | na | ||
DMAE0 | 0 | 1 | na | ||
P5.7/RTCCLK | 7 | P5.7 (I/O) | I: 0; O: 1 | 0 | na |
RTCCLK | 1 | 1 | na |