ZHCS888F January 2010 – September 2018 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA.
Figure 6-15 shows the port diagram. Table 6-54 summarizes the selection of the pin functions.
PIN NAME (P8.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |
---|---|---|---|---|
P8DIR.x | P8SEL.x | |||
P8.0/TA0.0 | 0 | P8.0 (I/O) | I: 0; O: 1 | 0 |
TA0.CCI0B | 0 | 1 | ||
TA0.0 | 1 | 1 | ||
P8.1/TA0.1 | 1 | P8.1 (I/O) | I: 0; O: 1 | 0 |
TA0.CCI1B | 0 | 1 | ||
TA0.1 | 1 | 1 | ||
P8.2/TA0.2 | 2 | P8.2 (I/O) | I: 0; O: 1 | 0 |
TA0.CCI2B | 0 | 1 | ||
TA0.2 | 1 | 1 | ||
P8.3/TA0.3 | 3 | P8.3 (I/O) | I: 0; O: 1 | 0 |
TA0.CCI3B | 0 | 1 | ||
TA0.3 | 1 | 1 | ||
P8.4/TA0.4 | 4 | P8.4 (I/O) | I: 0; O: 1 | 0 |
TA0.CCI4B | 0 | 1 | ||
TA0.4 | 1 | 1 | ||
P8.5/TA1.0 | 5 | P8.5 (I/O) | I: 0; O: 1 | 0 |
TA1.CCI0B | 0 | 1 | ||
TA1.0 | 1 | 1 | ||
P8.6/TA1.1 | 6 | P8.6 (I/O) | I: 0; O: 1 | 0 |
TA1.CCI1B | 0 | 1 | ||
TA1.1 | 1 | 1 | ||
P8.7 | 7 | P8.7 (I/O) | I: 0; O: 1 | 0 |