Port P7 (P7.4 to P7.7) Input/Output With Schmitt Trigger

Figure 6-14 shows the port diagram. Table 6-53 summarizes the selection of the pin functions.

MSP430F5438A MSP430F5437A MSP430F5436A MSP430F5435A MSP430F5419A MSP430F5418A slas655-032.gifFigure 6-14 Port P7 (P7.4 to P7.7) Diagram

Table 6-53 Port P7 (P7.4 to P7.7) Pin Functions

PIN NAME (P7.x) x FUNCTION CONTROL BITS OR SIGNALS(1)
P7DIR.x P7SEL.x INCHx
P7.4/A12 4 P7.4 (I/O) I: 0; O: 1 0 X
A12(2)(3) X X 12
P7.5/A13 5 P7.5 (I/O) I: 0; O: 1 0 X
A13(2)(3) X X 13
P7.6/A14 6 P7.6 (I/O) I: 0; O: 1 0 X
A14(2)(3) X X 14
P7.7/A15 7 P7.7 (I/O) I: 0; O: 1 0 X
A15(2)(3) X X 15
X = Don't care
Setting the P7SEL.x bit disables the output driver and the input Schmitt trigger to prevent parasitic cross currents when applying analog signals.
The ADC12_A channel Ax is connected internally to AVSS if not selected by the respective INCHx bits.