Port P6 (P6.0 to P6.7) Input/Output With Schmitt Trigger

Figure 6-10 shows the port diagram. Table 6-50 summarizes the selection of the pin functions.

MSP430F5438A MSP430F5437A MSP430F5436A MSP430F5435A MSP430F5419A MSP430F5418A slas655-028.gifFigure 6-10 Port P6 (P6.0 to P6.7) Diagram

Table 6-50 Port P6 (P6.0 to P6.7) Pin Functions

PIN NAME (P6.x) x FUNCTION CONTROL BITS OR SIGNALS(1)
P6DIR.x P6SEL.x INCHx
P6.0/A0 0 P6.0 (I/O) I: 0; O: 1 0 X
A0(2)(3) X X 0
P6.1/A1 1 P6.1 (I/O) I: 0; O: 1 0 X
A1(2)(3) X X 1
P6.2/A2 2 P6.2 (I/O) I: 0; O: 1 0 X
A2(2)(3) X X 2
P6.3/A3 3 P6.3 (I/O) I: 0; O: 1 0 X
A3(2)(3) X X 3
P6.4/A4 4 P6.4 (I/O) I: 0; O: 1 0 X
A4(2)(3) X X 4
P6.5/A5 5 P6.5 (I/O) I: 0; O: 1 0 X
A5(1)(2)(3) X X 5
P6.6/A6 6 P6.6 (I/O) I: 0; O: 1 0 X
A6(2)(3) X X 6
P6.7/A7 7 P6.7 (I/O) I: 0; O: 1 0 X
A7(2)(3) X X 7
X = Don't care
Setting the P6SEL.x bit disables the output driver and the input Schmitt trigger to prevent parasitic cross currents when applying analog signals.
The ADC12_A channel Ax is connected internally to AVSS if not selected by the respective INCHx bits.