Port P5 (P5.4 to P5.7) Input/Output With Schmitt Trigger

Figure 6-9 shows the port diagram. Table 6-49 summarizes the selection of the pin functions.

MSP430F5438A MSP430F5437A MSP430F5436A MSP430F5435A MSP430F5419A MSP430F5418A slas655-027.gifFigure 6-9 Port P5 (P5.4 to P5.7) Diagram

Table 6-49 Port P5 (P5.4 to P5.7) Pin Functions

PIN NAME (P5.x) x FUNCTION CONTROL BITS OR SIGNALS(1)
P5DIR.x P5SEL.x
P5.4/UCB1SOMI/UCB1SCL 4 P5.4 (I/O) I: 0; O: 1 0
UCB1SOMI/UCB1SCL(2)(3) X 1
P5.5/UCB1CLK/UCA1STE 5 P5.5 (I/O) I: 0; O: 1 0
UCB1CLK/UCA1STE(2)(4) X 1
P5.6/UCA1TXD/UCA1SIMO 6 P5.6 (I/O) I: 0; O: 1 0
UCA1TXD/UCA1SIMO(2) X 1
P5.7/UCA1RXD/UCA1SOMI 7 P5.7 (I/O) I: 0; O: 1 0
UCA1RXD/UCA1SOMI(2) X 1
X = Don't care
The pin direction is controlled by the USCI module.
If the I2C functionality is selected, the output drives only the logical 0 to VSS level.
UCB1CLK function takes precedence over UCA1STE function. If the pin is required as UCB1CLK input or output, USCI_A1 is forced to 3-wire SPI mode if 4-wire SPI mode is selected.