Embedded Emulation Module (EEM) (L Version) (Link to User's Guide)

The EEM supports real-time in-system debugging. The L version of the EEM has the following features:

  • Eight hardware triggers or breakpoints on memory access
  • Two hardware trigger or breakpoint on CPU register write access
  • Up to 10 hardware triggers that can be combined to form complex triggers or breakpoints
  • Two cycle counters
  • Sequencer
  • State storage
  • Clock control on module level