TB0 (Link to User's Guide)

TB0 is a 16-bit timer/counter (Timer_B type) with seven capture/compare registers. TB0 can support multiple capture/compares, PWM outputs, and interval timing (see Table 6-10). TB0 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers. Table 6-10 lists the available signal connections.

Table 6-10 TB0 Signal Connections

INPUT PIN NUMBER DEVICE INPUT SIGNAL MODULE INPUT SIGNAL MODULE BLOCK MODULE OUTPUT SIGNAL DEVICE OUTPUT SIGNAL OUTPUT PIN NUMBER
PZ, ZQW PN PZ, ZQW PN
50, M12-P4.7 53-P4.7 TB0CLK TBCLK Timer N/A N/A
ACLK ACLK
SMCLK SMCLK
50, M12-P4.7 53-P4.7 TB0CLK TBCLK
43, J8-P4.0 43-P4.0 TB0.0 CCI0A CCR0 TB0 TB0.0 43, J8-P4.0 43-P4.0
43, J8-P4.0 43-P4.0 TB0.0 CCI0B ADC12 (internal)
ADC12SHSx = \{2\}
ADC12 (internal)
ADC12SHSx = \{2\}
DVSS GND
DVCC VCC
44, M9-P4.1 44-P4.1 TB0.1 CCI1A CCR1 TB1 TB0.1 44, M9-P4.1 44-P4.1
44, M9-P4.1 44-P4.1 TB0.1 CCI1B ADC12 (internal)
ADC12SHSx = \{3\}
ADC12 (internal)
ADC12SHSx = \{3\}
DVSS GND
DVCC VCC
45, L9-P4.2 45-P4.2 TB0.2 CCI2A CCR2 TB2 TB0.2 45, L9-P4.2 45-P4.2
45, L9-P4.2 45-P4.2 TB0.2 CCI2B
DVSS GND
DVCC VCC
46, L10-P4.3 46-P4.3 TB0.3 CCI3A CCR3 TB3 TB0.3 46, L10-P4.3 46-P4.3
46, L10-P4.3 46-P4.3 TB0.3 CCI3B
DVSS GND
DVCC VCC
47, M10-P4.4 47-P4.4 TB0.4 CCI4A CCR4 TB4 TB0.4 47, M10-P4.4 47-P4.4
47, M10-P4.4 47-P4.4 TB0.4 CCI4B
DVSS GND
DVCC VCC
48, L11-P4.5 48-P4.5 TB0.5 CCI5A CCR5 TB5 TB0.5 48, L11-P4.5 48-P4.5
48, L11-P4.5 48-P4.5 TB0.5 CCI5B
DVSS GND
DVCC VCC
49, M11-P4.6 52-P4.6 TB0.6 CCI6A CCR6 TB6 TB0.6 49, M11-P4.6 52-P4.6
ACLK (internal) CCI6B
DVSS GND
DVCC VCC