TA1 (Link to User's Guide)

TA1 is a 16-bit timer/counter (Timer_A type) with three capture/compare registers. TA1 can support multiple capture/compares, PWM outputs, and interval timing (see Table 6-9). TA1 also has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers. Table 6-9 lists the available signal connections.

Table 6-9 TA1 Signal Connections

INPUT PIN NUMBER DEVICE INPUT SIGNAL MODULE INPUT SIGNAL MODULE BLOCK MODULE OUTPUT SIGNAL DEVICE OUTPUT SIGNAL OUTPUT PIN NUMBER
PZ, ZQW PN PZ, ZQW PN
25, M1-P2.0 25-P2.0 TA1CLK TACLK Timer N/A N/A
ACLK ACLK
SMCLK SMCLK
25, M1-P2.0 25-P2.0 TA1CLK TACLK
26, L2-P2.1 26-P2.1 TA1.0 CCI0A CCR0 TA0 TA1.0 26, L2-P2.1 26-P2.1
65, F11-P8.5 65-P8.5 TA1.0 CCI0B 65, F11-P8.5 65-P8.5
DVSS GND
DVCC VCC
27, M2-P2.2 27-P2.2 TA1.1 CCI1A CCR1 TA1 TA1.1 27, M2-P2.2 27-P2.2
66, E11-P8.6 66-P8.6 TA1.1 CCI1B 66, E11-P8.6 66-P8.6
DVSS GND
DVCC VCC
28, L3-P2.3 28-P2.3 TA1.2 CCI2A CCR2 TA2 TA1.2 28, L3-P2.3 28-P2.3
56, J12-P7.3 59-P7.3 TA1.2 CCI2B 56, J12-P7.3 59-P7.3
DVSS GND
DVCC VCC