RAM (Link to User's Guide)

The RAM is made up of n sectors. Each sector can be completely powered down to save leakage; however, all data are lost. Features of the RAM include:

  • RAM has n sectors. The size of a sector can be found in Memory Organization.
  • Each sector 0 to n can be complete disabled; however, data retention is lost.
  • Each sector 0 to n automatically enters low-power retention mode when possible.
  • For devices that contain USB memory, the USB memory can be used as normal RAM if USB is not required.