Operating Modes

These microcontrollers have one active mode and six software-selectable low-power modes of operation. An interrupt event can wake up the device from any of the low-power modes, service the request, and restore back to the low-power mode on return from the interrupt program.

Software can configure the following operating modes:

  • Active mode (AM)
    • All clocks are active
  • Low-power mode 0 (LPM0)
    • CPU is disabled
    • ACLK and SMCLK remain active
    • MCLK is disabled
    • FLL loop control remains active
  • Low-power mode 1 (LPM1)
    • CPU is disabled
    • FLL loop control is disabled
    • ACLK and SMCLK remain active
    • MCLK is disabled
  • Low-power mode 2 (LPM2)
    • CPU is disabled
    • MCLK, FLL loop control, and DCOCLK are disabled
    • DC generator of the DCO remains enabled
    • ACLK remains active
  • Low-power mode 3 (LPM3)
    • CPU is disabled
    • MCLK, FLL loop control, and DCOCLK are disabled
    • DC generator of the DCO is disabled
    • ACLK remains active
  • Low-power mode 4 (LPM4)
    • CPU is disabled
    • ACLK is disabled
    • MCLK, FLL loop control, and DCOCLK are disabled
    • DC generator of the DCO is disabled
    • Crystal oscillator is stopped
    • Complete data retention
  • Low-power mode 4.5 (LPM4.5)
    • Internal regulator disabled
    • No data retention
    • Wake-up input from RST or digital I/O