JTAG and Spy-Bi-Wire Interface

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER VCC MIN TYP MAX UNIT
fSBW Spy-Bi-Wire input frequency 2.2 V, 3 V 0 20 MHz
tSBW,Low Spy-Bi-Wire low clock pulse duration 2.2 V, 3 V 0.025 15 µs
tSBW, En Spy-Bi-Wire enable time (TEST high to acceptance of first clock edge)(1) 2.2 V, 3 V 1 µs
tSBW,Rst Spy-Bi-Wire return to normal operation time 15 100 µs
fTCK TCK input frequency, 4-wire JTAG(2) 2.2 V 0 5 MHz
3 V 0 10 MHz
Rinternal Internal pulldown resistance on TEST 2.2 V, 3 V 45 60 80 kΩ
Tools that access the Spy-Bi-Wire interface must wait for the tSBW,En time after pulling the TEST/SBWTCK pin high before applying the first SBWTCK clock edge.
fTCK may be restricted to meet the timing requirements of the module selected.