USCI (SPI Slave Mode)

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1)
(see Figure 5-13 and Figure 5-14)
PARAMETER TEST CONDITIONS VCC MIN MAX UNIT
tSTE,LEAD STE lead time, STE low to clock PMMCOREV = 0 1.8 V 11 ns
3.0 V 8
PMMCOREV = 3 2.4 V 7
3.0 V 6
tSTE,LAG STE lag time, Last clock to STE high PMMCOREV = 0 1.8 V 3 ns
3.0 V 3
PMMCOREV = 3 2.4 V 3
3.0 V 3
tSTE,ACC STE access time, STE low to SOMI data out PMMCOREV = 0 1.8 V 66 ns
3.0 V 50
PMMCOREV = 3 2.4 V 36
3.0 V 30
tSTE,DIS STE disable time, STE high to SOMI high impedance PMMCOREV = 0 1.8 V 30 ns
3.0 V 23
PMMCOREV = 3 2.4 V 16
3.0 V 13
tSU,SI SIMO input data setup time PMMCOREV = 0 1.8 V 5 ns
3.0 V 5
PMMCOREV = 3 2.4 V 2
3.0 V 2
tHD,SI SIMO input data hold time PMMCOREV = 0 1.8 V 5 ns
3.0 V 5
PMMCOREV = 3 2.4 V 5
3.0 V 5
tVALID,SO SOMI output data valid time(2) UCLK edge to SOMI valid,
CL = 20 pF, PMMCOREV = 0
1.8 V 76 ns
3.0 V 60
UCLK edge to SOMI valid,
CL = 20 pF, PMMCOREV = 3
2.4 V 44
3.0 V 40
tHD,SO SOMI output data hold time(3) CL = 20 pF, PMMCOREV = 0 1.8 V 18 ns
3.0 V 12
CL = 20 pF, PMMCOREV = 3 2.4 V 10
3.0 V 8
fUCxCLK = 1/2tLO/HI with tLO/HI ≥ max(tVALID,MO(Master) + tSU,SI(USCI), tSU,MI(Master) + tVALID,SO(USCI))
For the master parameters tSU,MI(Master) and tVALID,MO(Master), see the SPI parameters of the attached master.
Specifies the time to drive the next valid data to the SOMI output after the output changing UCLK clock edge. See the timing diagrams in Figure 5-13 and Figure 5-14.
Specifies how long data on the SOMI output is valid after the output changing UCLK clock edge. See the timing diagrams in Figure 5-13 and Figure 5-14.
MSP430F5438A MSP430F5437A MSP430F5436A MSP430F5435A MSP430F5419A MSP430F5418A spi_slv_ckph0.gifFigure 5-13 SPI Slave Mode, CKPH = 0
MSP430F5438A MSP430F5437A MSP430F5436A MSP430F5435A MSP430F5419A MSP430F5418A spi_slv_ckph1.gifFigure 5-14 SPI Slave Mode, CKPH = 1