USCI (SPI Master Mode)

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1)
(see Figure 5-11 and Figure 5-12)
PARAMETER TEST CONDITIONS VCC MIN MAX UNIT
fUSCI USCI input clock frequency SMCLK or ACLK,
Duty cycle = 50% ±10%
fSYSTEM MHz
tSU,MI SOMI input data setup time PMMCOREV = 0 1.8 V 55 ns
3.0 V 38
PMMCOREV = 3 2.4 V 30
3.0 V 25
tHD,MI SOMI input data hold time PMMCOREV = 0 1.8 V 0 ns
3.0 V 0
PMMCOREV = 3 2.4 V 0
3.0 V 0
tVALID,MO SIMO output data valid time(2) UCLK edge to SIMO valid,
CL = 20 pF, PMMCOREV = 0
1.8 V 20 ns
3.0 V 18
UCLK edge to SIMO valid,
CL = 20 pF, PMMCOREV = 3
2.4 V 16
3.0 V 15
tHD,MO SIMO output data hold time(3) CL = 20 pF, PMMCOREV = 0 1.8 V –10 ns
3.0 V –8
CL = 20 pF, PMMCOREV = 3 2.4 V –10
3.0 V –8
fUCxCLK = 1/2tLO/HI with tLO/HI ≥ max(tVALID,MO(USCI) + tSU,SI(Slave), tSU,MI(USCI) + tVALID,SO(Slave))
For the slave parameters tSU,SI(Slave) and tVALID,SO(Slave), see the SPI parameters of the attached slave.
Specifies the time to drive the next valid data to the SIMO output after the output changing UCLK clock edge. See the timing diagrams in Figure 5-11 and Figure 5-12.
Specifies how long data on the SIMO output is valid after the output changing UCLK clock edge. Negative values indicate that the data on the SIMO output can become invalid before the output changing clock edge observed on UCLK. See the timing diagrams in Figure 5-11 and Figure 5-12.
MSP430F5438A MSP430F5437A MSP430F5436A MSP430F5435A MSP430F5419A MSP430F5418A spi_mst_ckph0.gifFigure 5-11 SPI Master Mode, CKPH = 0
MSP430F5438A MSP430F5437A MSP430F5436A MSP430F5435A MSP430F5419A MSP430F5418A spi_mst_ckph1.gifFigure 5-12 SPI Master Mode, CKPH = 1