USCI (UART Mode)

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER VCC MIN MAX UNIT
tτ UART receive deglitch time(1) 2.2 V 50 600 ns
3 V 50 600
Pulses on the UART receive input (UCxRX) that are shorter than the UART receive deglitch time are suppressed. To make sure that pulses are correctly recognized, their duration should exceed the maximum specification of the deglitch time.