Timer_B

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN MAX UNIT
fTB Timer_B input clock frequency Internal: SMCLK or ACLK,
External: TBCLK,
Duty cycle = 50% ±10%
1.8 V, 3.0 V 25 MHz
tTB,cap Timer_B capture timing All capture inputs, minimum pulse duration required for capture 1.8 V, 3.0 V 20 ns