PMM, SVM Low Side

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
I(SVML) SVML current consumption SVMLE = 0, PMMCOREV = 2 0 nA
SVMLE = 1, PMMCOREV = 2, SVMLFP = 0 200
SVMLE = 1, PMMCOREV = 2, SVMLFP = 1 1.5 µA
tpd(SVML) SVML propagation delay SVMLE = 1, dVCORE/dt = 10 mV/µs, SVMLFP = 1 2.5 µs
SVMLE = 1, dVCORE/dt = 1 mV/µs, SVMLFP = 0 20
t(SVML) SVML on or off delay time SVMLE = 0 → 1, dVCORE/dt = 10 mV/µs, SVMLFP = 1 12.5 µs
SVMLE = 0 → 1, dVCORE/dt = 1 mV/µs, SVMLFP = 0 100