Crystal Oscillator, XT1, High-Frequency Mode(5)

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
IDVCC.HF XT1 oscillator crystal current, HF mode fOSC = 4 MHz,
XTS = 1, XOSCOFF = 0,
XT1BYPASS = 0, XT1DRIVEx = 0,
TA = 25°C
3.0 V 200 µA
fOSC = 12 MHz,
XTS = 1, XOSCOFF = 0,
XT1BYPASS = 0, XT1DRIVEx = 1,
TA = 25°C
260
fOSC = 20 MHz,
XTS = 1, XOSCOFF = 0,
XT1BYPASS = 0, XT1DRIVEx = 2,
TA = 25°C
325
fOSC = 32 MHz,
XTS = 1, XOSCOFF = 0,
XT1BYPASS = 0, XT1DRIVEx = 3,
TA = 25°C
450
fXT1,HF0 XT1 oscillator crystal frequency, HF mode 0 XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 0(7)
4 8 MHz
fXT1,HF1 XT1 oscillator crystal frequency, HF mode 1 XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 1(7)
8 16 MHz
fXT1,HF2 XT1 oscillator crystal frequency, HF mode 2 XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 2(7)
16 24 MHz
fXT1,HF3 XT1 oscillator crystal frequency, HF mode 3 XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 3(7)
24 32 MHz
fXT1,HF,SW XT1 oscillator logic-level square-wave input frequency, HF mode, bypass mode XTS = 1,
XT1BYPASS = 1(6)(7)
0.7 32 MHz
OAHF Oscillation allowance for HF crystals(8) XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 0,
fXT1,HF = 6 MHz, CL,eff = 15 pF
450
XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 1,
fXT1,HF = 12 MHz, CL,eff = 15 pF
320
XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 2,
fXT1,HF = 20 MHz, CL,eff = 15 pF
200
XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 3,
fXT1,HF = 32 MHz, CL,eff = 15 pF
200
tSTART,HF Start-up time, HF mode fOSC = 6 MHz, XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 0,
TA = 25°C, CL,eff = 15 pF
3.0 V 0.5 ms
fOSC = 20 MHz, XTS = 1,
XT1BYPASS = 0, XT1DRIVEx = 2,
TA = 25°C, CL,eff = 15 pF
0.3
CL,eff Integrated effective load capacitance, HF mode(1)(2) XTS = 1 1 pF
Duty cycle, HF mode XTS = 1, Measured at ACLK,
fXT1,HF2 = 20 MHz
40% 50% 60%
fFault,HF Oscillator fault frequency, HF mode(4) XTS = 1(3) 30 300 kHz
Includes parasitic bond and package capacitance (approximately 2 pF per pin).
Because the PCB adds additional capacitance, verify the correct load by measuring the ACLK frequency. For a correct setup, the effective load capacitance should always match the specification of the used crystal.
Requires external capacitors at both terminals. Values are specified by crystal manufacturers. In general, an effective load capacitance of up to 18 pF can be supported.
Measured with logic-level input frequency but also applies to operation with crystals.
Frequencies below the MIN specification set the fault flag. Frequencies above the MAX specification do not set the fault flag. Frequencies between the MIN and MAX specifications might set the flag.
To improve EMI on the XT1 oscillator the following guidelines should be observed.
  • Keep the traces between the device and the crystal as short as possible.
  • Design a good ground plane around the oscillator pins.
  • Prevent crosstalk from other clock or data lines into oscillator pins XIN and XOUT.
  • Avoid running PCB traces underneath or adjacent to the XIN and XOUT pins.
  • Use assembly materials and processes that avoid any parasitic load on the oscillator XIN and XOUT pins.
  • If conformal coating is used, make sure that it does not induce capacitive or resistive leakage between the oscillator pins.
When XT1BYPASS is set, XT1 circuits are automatically powered down. Input signal is a digital square wave with parametrics defined in the Schmitt-trigger Inputs section of this data sheet.
This represents the maximum frequency that can be input to the device externally. Maximum frequency achievable on the device operation is based on the frequencies present on ACLK, MCLK, and SMCLK cannot be exceed for a given range of operation.
Oscillation allowance is based on a safety factor of 5 for recommended crystals.