Low-Power Mode Supply Currents (Into VCC) Excluding External Current

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1)(2)
PARAMETER VCC PMMCOREVx –40°C 25°C 60°C 85°C UNIT
TYP MAX TYP MAX TYP MAX TYP MAX
ILPM0,1MHz Low-power mode 0(3)(9) 2.2 V 0 69 93 69 93 69 93 69 93 µA
3.0 V 3 73 100 73 100 73 100 73 100
ILPM2 Low-power mode 2(4)(9) 2.2 V 0 11 15.5 11 15.5 11 15.5 11 15.5 µA
3.0 V 3 11.7 17.5 11.7 17.5 11.7 17.5 11.7 17.5
ILPM3,XT1LF Low-power mode 3, crystal mode(5)(9) 2.2 V 0 1.4 1.7 2.6 6.6 µA
1 1.5 1.8 2.9 9.9
2 1.5 2.0 3.3 10.1
3.0 V 0 1.8 2.1 2.4 2.8 7.1 13.6
1 1.8 2.3 3.1 10.5
2 1.9 2.4 3.5 10.6
3 2.0 2.3 2.6 3.9 11.8 14.8
ILPM3,VLO Low-power mode 3, VLO mode(6)(9) 3.0 V 0 1.0 1.2 1.42 2.0 5.8 12.9 µA
1 1.0 1.3 2.3 6.0
2 1.1 1.4 2.8 6.2
3 1.2 1.4 1.62 3.0 6.2 13.9
ILPM4 Low-power mode 4(7)(9) 3.0 V 0 1.1 1.2 1.35 1.9 5.7 12.9 µA
1 1.2 1.2 2.2 5.9
2 1.3 1.3 2.6 6.1
3 1.3 1.3 1.52 2.9 6.2 13.9
ILPM4.5 Low-power mode 4.5(8) 3.0 V 0.10 0.10 0.13 0.20 0.50 1.14 µA
All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current.
The currents are characterized with a Micro Crystal MS1V-T1K crystal with a load capacitance of 12.5 pF. The internal and external load capacitance are chosen to closely match the required 12.5 pF.
Current for watchdog timer clocked by SMCLK included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 0, SCG1 = 0, OSCOFF = 0 (LPM0), fACLK = 32768 Hz, fMCLK = 0 MHz, fSMCLK = fDCO = 1 MHz
Current for watchdog timer and RTC clocked by ACLK included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 0, SCG1 = 1, OSCOFF = 0 (LPM2), fACLK = 32768 Hz, fMCLK = 0 MHz, fSMCLK = fDCO = 0 MHz, DCO setting = 1 MHz operation, DCO bias generator enabled.
Current for watchdog timer and RTC clocked by ACLK included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 (LPM3), fACLK = 32768 Hz, fMCLK = fSMCLK = fDCO = 0 MHz
Current for watchdog timer and RTC clocked by ACLK included. ACLK = VLO.
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 (LPM3), fACLK = fVLO, fMCLK = fSMCLK = fDCO = 0 MHz
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 1 (LPM4), fDCO = fACLK =  fMCLK = fSMCLK = 0 MHz
Internal regulator disabled. No data retention.
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 1, PMMREGOFF = 1 (LPM4.5), fDCO = fACLK =  fMCLK = fSMCLK = 0 MHz
Current for brownout, high side supervisor (SVSH) normal mode included. Low-side supervisor (SVSL) and low-side monitor (SVML) disabled. High-side monitor (SVMH) disabled. RAM retention enabled.