Active Mode Supply Current Into VCC Excluding External Current

over recommended operating free-air temperature (unless otherwise noted)(1)(2)(3)
PARAMETER EXECUTION MEMORY VCC PMMCOREVx FREQUENCY (fDCO = fMCLK = fSMCLK) UNIT
1 MHz 8 MHz 12 MHz 20 MHz 25 MHz
TYP MAX TYP MAX TYP MAX TYP MAX TYP MAX
IAM, Flash Flash 3.0 V 0 0.29 0.33 1.84 2.08 mA
1 0.32 2.08 3.10
2 0.33 2.24 3.50 6.37
3 0.35 2.36 3.70 6.75 8.90 9.60
IAM, RAM RAM 3.0 V 0 0.17 0.19 0.88 0.99 mA
1 0.18 1.00 1.47
2 0.19 1.13 1.68 2.82
3 0.20 1.20 1.78 3.00 4.50 4.90
All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current.
The currents are characterized with a Micro Crystal MS1V-T1K crystal with a load capacitance of 12.5 pF. The internal and external load capacitance are chosen to closely match the required 12.5 pF.
Characterized with program executing typical data processing.
fACLK = 32768 Hz, fDCO = fMCLK = fSMCLK at specified frequency.
XTS = CPUOFF = SCG0 = SCG1 = OSCOFF= SMCLKOFF = 0.