Recommended Operating Conditions

MIN NOM MAX UNIT
VCC Supply voltage during program execution and flash programming
(AVCC = DVCC1/2/3/4 = DVCC)(1)(2)
1.8 3.6 V
VSS Supply voltage (AVSS = DVSS1/2/3/4 = DVSS) 0 V
TA Operating free-air temperature –40 85 °C
TJ Operating junction temperature –40 85 °C
CVCORE Recommended capacitor at VCORE(3) 470 nF
CDVCC/ CVCORE Capacitor ratio of DVCC to VCORE 10
fSYSTEM Processor frequency (maximum MCLK frequency)(4)(5) (see Figure 5-1) PMMCOREVx = 0, 1.8 V ≤ VCC ≤ 3.6 V 0 8 MHz
PMMCOREVx = 1, 2.0 V ≤ VCC ≤ 3.6 V 0 12
PMMCOREVx = 2, 2.2 V ≤ VCC ≤ 3.6 V 0 20
PMMCOREVx = 3, 2.4 V ≤ VCC ≤ 3.6 V 0 25
TI recommends powering AVCC and DVCC from the same source. A maximum difference of 0.3 V between AVCC and DVCC can be tolerated during power up and operation.
The minimum supply voltage is defined by the supervisor SVS levels when it is enabled. See the Section 5.23 threshold parameters for the exact values and further details.
A capacitor tolerance of ±20% or better is required.
The MSP430 CPU is clocked directly with MCLK. Both the high and low phase of MCLK must not exceed the pulse duration of the specified maximum frequency.
Modules may have a different maximum input clock specification. See the specification of the respective module in this data sheet.
MSP430F5438A MSP430F5437A MSP430F5436A MSP430F5435A MSP430F5419A MSP430F5418A slas655-op_cond.gifFigure 5-1 Frequency vs Supply Voltage