Port P10 (P10.0 to P10.7) Input/Output With Schmitt Trigger

Figure 6-17 shows the port diagram. Table 6-56 summarizes the selection of the pin functions.

MSP430F5438A MSP430F5437A MSP430F5436A MSP430F5435A MSP430F5419A MSP430F5418A slas655-035.gifFigure 6-17 Port P10 (P10.0 to P10.7) Diagram

Table 6-56 Port P10 (P10.0 to P10.7) Pin Functions

PIN NAME (P10.x) x FUNCTION CONTROL BITS OR SIGNALS(1)
P10DIR.x P10SEL.x
P10.0/UCB3STE/UCA3CLK 0 P10.0 (I/O) I: 0; O: 1 0
UCB3STE/UCA3CLK(2)(4) X 1
P10.1/UCB3SIMO/UCB3SDA 1 P10.1 (I/O) I: 0; O: 1 0
UCB3SIMO/UCB3SDA(2)(3) X 1
P10.2/UCB3SOMI/UCB3SCL 2 P10.2 (I/O) I: 0; O: 1 0
UCB3SOMI/UCB3SCL(2)(3) X 1
P10.3/UCB3CLK/UCA3STE 3 P10.3 (I/O) I: 0; O: 1 0
UCB3CLK/UCA3STE(2)(5) X 1
P10.4/UCA3TXD/UCA3SIMO 4 P10.4 (I/O) I: 0; O: 1 0
UCA3TXD/UCA3SIMO(2) X 1
P10.5/UCA3RXD/UCA3SOMI 5 P10.5 (I/O) I: 0; O: 1 0
UCA3RXD/UCA3SOMI(2) X 1
P10.6 6 P10.6 (I/O) I: 0; O: 1 0
Reserved(6) X 1
P10.7 7 P10.7 (I/O) I: 0; O: 1 0
Reserved(6) x 1
X = Don't care
The pin direction is controlled by the USCI module.
If the I2C functionality is selected, the output drives only the logical 0 to VSS level.
UCA3CLK function takes precedence over UCB3STE function. If the pin is required as UCA3CLK input or output, USCI_B3 is forced to 3-wire SPI mode if 4-wire SPI mode is selected.
UCB3CLK function takes precedence over UCA3STE function. If the pin is required as UCB3CLK input or output, USCI_A3 is forced to 3-wire SPI mode if 4-wire SPI mode is selected.
The secondary function on these pins are reserved for factory test purposes. Application should keep the P10SEL.x of these ports cleared to prevent potential conflicts with the application.