ZHCSA42E August   2010  – September 2018 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338

PRODUCTION DATA.  

  1. 1器件概述
    1. 1.1 特性
    2. 1.2 应用范围
    3. 1.3 说明
    4. 1.4 功能框图
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
    4. 5.4  Active Mode Supply Current Into VCC Excluding External Current
    5. 5.5  Low-Power Mode Supply Currents (Into VCC) Excluding External Current
    6. 5.6  Thermal Resistance Characteristics
    7. 5.7  Schmitt-Trigger Inputs – General-Purpose I/O
    8. 5.8  Inputs – Ports P1, P2, P3, and P4
    9. 5.9  Leakage Current – General-Purpose I/O
    10. 5.10 Outputs – General-Purpose I/O (Full Drive Strength)
    11. 5.11 Outputs – General-Purpose I/O (Reduced Drive Strength)
    12. 5.12 Output Frequency – Ports P1, P2, and P3
    13. 5.13 Typical Characteristics – Outputs, Reduced Drive Strength (PxDS.y = 0)
    14. 5.14 Typical Characteristics – Outputs, Full Drive Strength (PxDS.y = 1)
    15. 5.15 Crystal Oscillator, XT1, Low-Frequency Mode
    16. 5.16 Crystal Oscillator, XT2
    17. 5.17 Internal Very-Low-Power Low-Frequency Oscillator (VLO)
    18. 5.18 Internal Reference, Low-Frequency Oscillator (REFO)
    19. 5.19 DCO Frequency
    20. 5.20 PMM, Brownout Reset (BOR)
    21. 5.21 PMM, Core Voltage
    22. 5.22 PMM, SVS High Side
    23. 5.23 PMM, SVM High Side
    24. 5.24 PMM, SVS Low Side
    25. 5.25 PMM, SVM Low Side
    26. 5.26 Wake-up Times From Low-Power Modes and Reset
    27. 5.27 Timer_A, Timers TA0, TA1, and TA2
    28. 5.28 Timer_B, Timer TB0
    29. 5.29 Battery Backup
    30. 5.30 USCI (UART Mode)
    31. 5.31 USCI (SPI Master Mode)
    32. 5.32 USCI (SPI Slave Mode)
    33. 5.33 USCI (I2C Mode)
    34. 5.34 12-Bit ADC, Power Supply and Input Range Conditions
    35. 5.35 12-Bit ADC, Timing Parameters
    36. 5.36 12-Bit ADC, Linearity Parameters Using an External Reference Voltage
    37. 5.37 12-Bit ADC, Linearity Parameters Using AVCC as Reference Voltage
    38. 5.38 12-Bit ADC, Linearity Parameters Using the Internal Reference Voltage
    39. 5.39 12-Bit ADC, Temperature Sensor and Built-In VMID
    40. 5.40 REF, External Reference
    41. 5.41 REF, Built-In Reference
    42. 5.42 12-Bit DAC, Supply Specifications
    43. 5.43 12-Bit DAC, Linearity Specifications
    44. 5.44 12-Bit DAC, Output Specifications
    45. 5.45 12-Bit DAC, Reference Input Specifications
    46. 5.46 12-Bit DAC, Dynamic Specifications
    47. 5.47 12-Bit DAC, Dynamic Specifications (Continued)
    48. 5.48 Comparator_B
    49. 5.49 Ports PU.0 and PU.1
    50. 5.50 LDO-PWR (LDO Power System)
    51. 5.51 Flash Memory
    52. 5.52 JTAG and Spy-Bi-Wire Interface
  6. 6Detailed Description
    1. 6.1  Overview
    2. 6.2  CPU
    3. 6.3  Instruction Set
    4. 6.4  Operating Modes
    5. 6.5  Interrupt Vector Addresses
    6. 6.6  Memory
    7. 6.7  Bootloader (BSL)
    8. 6.8  JTAG Operation
      1. 6.8.1 JTAG Standard Interface
      2. 6.8.2 Spy-Bi-Wire Interface
    9. 6.9  Flash Memory (Link to User's Guide)
    10. 6.10 RAM (Link to User's Guide)
    11. 6.11 Backup RAM
    12. 6.12 Peripherals
      1. 6.12.1  Digital I/O (Link to User's Guide)
      2. 6.12.2  Port Mapping Controller (Link to User's Guide)
      3. 6.12.3  Oscillator and System Clock (Link to User's Guide)
      4. 6.12.4  Power-Management Module (PMM) (Link to User's Guide)
      5. 6.12.5  Hardware Multiplier (MPY) (Link to User's Guide)
      6. 6.12.6  Real-Time Clock (RTC_B) (Link to User's Guide)
      7. 6.12.7  Watchdog Timer (WDT_A) (Link to User's Guide)
      8. 6.12.8  System Module (SYS) (Link to User's Guide)
      9. 6.12.9  DMA Controller (Link to User's Guide)
      10. 6.12.10 Universal Serial Communication Interface (USCI) (Links to User's Guide: UART Mode, SPI Mode, I2C Mode)
      11. 6.12.11 Timer TA0 (Link to User's Guide)
      12. 6.12.12 Timer TA1 (Link to User's Guide)
      13. 6.12.13 Timer TA2 (Link to User's Guide)
      14. 6.12.14 Timer TB0 (Link to User's Guide)
      15. 6.12.15 Comparator_B (Link to User's Guide)
      16. 6.12.16 ADC12_A (Link to User's Guide)
      17. 6.12.17 DAC12_A (Link to User's Guide)
      18. 6.12.18 CRC16 (Link to User's Guide)
      19. 6.12.19 Voltage Reference (REF) Module (Link to User's Guide)
      20. 6.12.20 LDO and PU Port
      21. 6.12.21 Embedded Emulation Module (EEM) (Link to User's Guide)
      22. 6.12.22 Peripheral File Map
    13. 6.13 Input/Output Diagrams
      1. 6.13.1  Port P1 (P1.0 to P1.7) Input/Output With Schmitt Trigger
      2. 6.13.2  Port P2 (P2.0 to P2.7) Input/Output With Schmitt Trigger
      3. 6.13.3  Port P3 (P3.0 to P3.7) Input/Output With Schmitt Trigger
      4. 6.13.4  Port P4 (P4.0 to P4.7) Input/Output With Schmitt Trigger
      5. 6.13.5  Port P5 (P5.0 and P5.1) Input/Output With Schmitt Trigger
      6. 6.13.6  Port P5 (P5.2 to P5.7) Input/Output With Schmitt Trigger
      7. 6.13.7  Port P6 (P6.0 to P6.7) Input/Output With Schmitt Trigger
      8. 6.13.8  Port P7 (P7.2) Input/Output With Schmitt Trigger
      9. 6.13.9  Port P7 (P7.3) Input/Output With Schmitt Trigger
      10. 6.13.10 Port P7 (P7.4 to P7.7) Input/Output With Schmitt Trigger
      11. 6.13.11 Port P8 (P8.0 to P8.7) Input/Output With Schmitt Trigger
      12. 6.13.12 Port P9 (P9.0 to P9.7) Input/Output With Schmitt Trigger
      13. 6.13.13 Port PU (PU.0 and PU.1) Ports
      14. 6.13.14 Port PJ (PJ.0) JTAG Pin TDO, Input/Output With Schmitt Trigger or Output
      15. 6.13.15 Port PJ (PJ.1 to PJ.3) JTAG Pins TMS, TCK, TDI/TCLK, Input/Output With Schmitt Trigger or Output
    14. 6.14 Device Descriptors
  7. 7器件和文档支持
    1. 7.1  入门和后续步骤
    2. 7.2  Device Nomenclature
    3. 7.3  工具与软件
    4. 7.4  文档支持
    5. 7.5  相关链接
    6. 7.6  社区资源
    7. 7.7  商标
    8. 7.8  静电放电警告
    9. 7.9  Export Control Notice
    10. 7.10 Glossary
  8. 8机械,封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

12-Bit ADC, Temperature Sensor and Built-In VMID(1)

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VSENSOR Temperature sensor voltage(2) (see Figure 5-16) ADC12ON = 1, INCH = 0Ah,
TA = 0°C
2.2 V 680 mV
3 V 680
TCSENSOR Temperature coefficient of sensor(2) ADC12ON = 1, INCH = 0Ah 2.2 V 2.25 mV/°C
3 V 2.25
tSENSOR(sample) Sample time required if channel 10 is selected(3) ADC12ON = 1, INCH = 0Ah,
Error of conversion result ≤ 1 LSB
2.2 V 100 µs
3 V 100
VMID AVCC divider at channel 11 ADC12ON = 1, INCH = 0Bh,
VMID ≈ 0.5 × VAVCC
2.2 V 1.06 1.1 1.14 V
3 V 1.46 1.5 1.54
tVMID(sample) Sample time required if channel 11 is selected(4) ADC12ON = 1, INCH = 0Bh,
Error of conversion result ≤ 1 LSB
2.2 V, 3 V 1000 ns
The temperature sensor is provided by the REF module. See the REF module parametric, IREF+, regarding the current consumption of the temperature sensor.
The temperature sensor offset can be significant. TI recommends a single-point calibration to minimize the offset error of the built-in temperature sensor. The TLV structure contains calibration values for 30°C ±3°C and 85°C ±3°C for each of the available reference voltage levels. The sensor voltage can be computed as VSENSE = TCSENSOR × (Temperature,°C) + VSENSOR, where TCSENSOR and VSENSOR can be computed from the calibration values for higher accuracy. See also the MSP430F5xx and MSP430F6xx Family User's Guide.
The typical equivalent impedance of the sensor is 51 kΩ. The sample time required includes the sensor-on time tSENSOR(on).
The on-time tVMID(on) is included in the sampling time tVMID(sample); no additional on time is needed.
MSP430F5338 MSP430F5336 MSP430F5335 MSP430F5333 vtemp_vs_temp.gifFigure 5-16 Typical Temperature Sensor Voltage