ZHCSA42E August   2010  – September 2018 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338

PRODUCTION DATA.  

  1. 1器件概述
    1. 1.1 特性
    2. 1.2 应用范围
    3. 1.3 说明
    4. 1.4 功能框图
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
    4. 5.4  Active Mode Supply Current Into VCC Excluding External Current
    5. 5.5  Low-Power Mode Supply Currents (Into VCC) Excluding External Current
    6. 5.6  Thermal Resistance Characteristics
    7. 5.7  Schmitt-Trigger Inputs – General-Purpose I/O
    8. 5.8  Inputs – Ports P1, P2, P3, and P4
    9. 5.9  Leakage Current – General-Purpose I/O
    10. 5.10 Outputs – General-Purpose I/O (Full Drive Strength)
    11. 5.11 Outputs – General-Purpose I/O (Reduced Drive Strength)
    12. 5.12 Output Frequency – Ports P1, P2, and P3
    13. 5.13 Typical Characteristics – Outputs, Reduced Drive Strength (PxDS.y = 0)
    14. 5.14 Typical Characteristics – Outputs, Full Drive Strength (PxDS.y = 1)
    15. 5.15 Crystal Oscillator, XT1, Low-Frequency Mode
    16. 5.16 Crystal Oscillator, XT2
    17. 5.17 Internal Very-Low-Power Low-Frequency Oscillator (VLO)
    18. 5.18 Internal Reference, Low-Frequency Oscillator (REFO)
    19. 5.19 DCO Frequency
    20. 5.20 PMM, Brownout Reset (BOR)
    21. 5.21 PMM, Core Voltage
    22. 5.22 PMM, SVS High Side
    23. 5.23 PMM, SVM High Side
    24. 5.24 PMM, SVS Low Side
    25. 5.25 PMM, SVM Low Side
    26. 5.26 Wake-up Times From Low-Power Modes and Reset
    27. 5.27 Timer_A, Timers TA0, TA1, and TA2
    28. 5.28 Timer_B, Timer TB0
    29. 5.29 Battery Backup
    30. 5.30 USCI (UART Mode)
    31. 5.31 USCI (SPI Master Mode)
    32. 5.32 USCI (SPI Slave Mode)
    33. 5.33 USCI (I2C Mode)
    34. 5.34 12-Bit ADC, Power Supply and Input Range Conditions
    35. 5.35 12-Bit ADC, Timing Parameters
    36. 5.36 12-Bit ADC, Linearity Parameters Using an External Reference Voltage
    37. 5.37 12-Bit ADC, Linearity Parameters Using AVCC as Reference Voltage
    38. 5.38 12-Bit ADC, Linearity Parameters Using the Internal Reference Voltage
    39. 5.39 12-Bit ADC, Temperature Sensor and Built-In VMID
    40. 5.40 REF, External Reference
    41. 5.41 REF, Built-In Reference
    42. 5.42 12-Bit DAC, Supply Specifications
    43. 5.43 12-Bit DAC, Linearity Specifications
    44. 5.44 12-Bit DAC, Output Specifications
    45. 5.45 12-Bit DAC, Reference Input Specifications
    46. 5.46 12-Bit DAC, Dynamic Specifications
    47. 5.47 12-Bit DAC, Dynamic Specifications (Continued)
    48. 5.48 Comparator_B
    49. 5.49 Ports PU.0 and PU.1
    50. 5.50 LDO-PWR (LDO Power System)
    51. 5.51 Flash Memory
    52. 5.52 JTAG and Spy-Bi-Wire Interface
  6. 6Detailed Description
    1. 6.1  Overview
    2. 6.2  CPU
    3. 6.3  Instruction Set
    4. 6.4  Operating Modes
    5. 6.5  Interrupt Vector Addresses
    6. 6.6  Memory
    7. 6.7  Bootloader (BSL)
    8. 6.8  JTAG Operation
      1. 6.8.1 JTAG Standard Interface
      2. 6.8.2 Spy-Bi-Wire Interface
    9. 6.9  Flash Memory (Link to User's Guide)
    10. 6.10 RAM (Link to User's Guide)
    11. 6.11 Backup RAM
    12. 6.12 Peripherals
      1. 6.12.1  Digital I/O (Link to User's Guide)
      2. 6.12.2  Port Mapping Controller (Link to User's Guide)
      3. 6.12.3  Oscillator and System Clock (Link to User's Guide)
      4. 6.12.4  Power-Management Module (PMM) (Link to User's Guide)
      5. 6.12.5  Hardware Multiplier (MPY) (Link to User's Guide)
      6. 6.12.6  Real-Time Clock (RTC_B) (Link to User's Guide)
      7. 6.12.7  Watchdog Timer (WDT_A) (Link to User's Guide)
      8. 6.12.8  System Module (SYS) (Link to User's Guide)
      9. 6.12.9  DMA Controller (Link to User's Guide)
      10. 6.12.10 Universal Serial Communication Interface (USCI) (Links to User's Guide: UART Mode, SPI Mode, I2C Mode)
      11. 6.12.11 Timer TA0 (Link to User's Guide)
      12. 6.12.12 Timer TA1 (Link to User's Guide)
      13. 6.12.13 Timer TA2 (Link to User's Guide)
      14. 6.12.14 Timer TB0 (Link to User's Guide)
      15. 6.12.15 Comparator_B (Link to User's Guide)
      16. 6.12.16 ADC12_A (Link to User's Guide)
      17. 6.12.17 DAC12_A (Link to User's Guide)
      18. 6.12.18 CRC16 (Link to User's Guide)
      19. 6.12.19 Voltage Reference (REF) Module (Link to User's Guide)
      20. 6.12.20 LDO and PU Port
      21. 6.12.21 Embedded Emulation Module (EEM) (Link to User's Guide)
      22. 6.12.22 Peripheral File Map
    13. 6.13 Input/Output Diagrams
      1. 6.13.1  Port P1 (P1.0 to P1.7) Input/Output With Schmitt Trigger
      2. 6.13.2  Port P2 (P2.0 to P2.7) Input/Output With Schmitt Trigger
      3. 6.13.3  Port P3 (P3.0 to P3.7) Input/Output With Schmitt Trigger
      4. 6.13.4  Port P4 (P4.0 to P4.7) Input/Output With Schmitt Trigger
      5. 6.13.5  Port P5 (P5.0 and P5.1) Input/Output With Schmitt Trigger
      6. 6.13.6  Port P5 (P5.2 to P5.7) Input/Output With Schmitt Trigger
      7. 6.13.7  Port P6 (P6.0 to P6.7) Input/Output With Schmitt Trigger
      8. 6.13.8  Port P7 (P7.2) Input/Output With Schmitt Trigger
      9. 6.13.9  Port P7 (P7.3) Input/Output With Schmitt Trigger
      10. 6.13.10 Port P7 (P7.4 to P7.7) Input/Output With Schmitt Trigger
      11. 6.13.11 Port P8 (P8.0 to P8.7) Input/Output With Schmitt Trigger
      12. 6.13.12 Port P9 (P9.0 to P9.7) Input/Output With Schmitt Trigger
      13. 6.13.13 Port PU (PU.0 and PU.1) Ports
      14. 6.13.14 Port PJ (PJ.0) JTAG Pin TDO, Input/Output With Schmitt Trigger or Output
      15. 6.13.15 Port PJ (PJ.1 to PJ.3) JTAG Pins TMS, TCK, TDI/TCLK, Input/Output With Schmitt Trigger or Output
    14. 6.14 Device Descriptors
  7. 7器件和文档支持
    1. 7.1  入门和后续步骤
    2. 7.2  Device Nomenclature
    3. 7.3  工具与软件
    4. 7.4  文档支持
    5. 7.5  相关链接
    6. 7.6  社区资源
    7. 7.7  商标
    8. 7.8  静电放电警告
    9. 7.9  Export Control Notice
    10. 7.10 Glossary
  8. 8机械,封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

工具与软件

所有 MSP 微控制器均受多种软件和硬件开发工具的支持。相关工具由 TI 以及多家第三方供应商提供。可从低功耗 MCU 开发套件和软件获取全部信息。

Table 7-1 列 出 了 MSP430F533x MCU 的调试功能。关于可用特性的详细信息,请参见《适用于 MSP430 的 Code Composer Studio 用户指南 》。

Table 7-1 硬件调试 特性

MSP430 架构 四线制 JTAG 2 线 JTAG 断点
(N)
范围断点 时钟控制 状态序列发生器 跟踪缓冲器 LPMx.5 调试支持
MSP430Xv2 8

设计套件与评估模块

    适用于 MSP430F5x 和 MSP430F6x MCU 的 100 引脚目标开发板和 MSP-FET 编程器捆绑包

    MSP-FET 是一款强大的闪存仿真工具,可在 MSP430 MCU 上快速开始应用开发。它包含 USB 调试接口,用于通过 JTAG 接口或节省引脚的 Spy Bi-Wire(2 线 JTAG)协议在系统内对 MSP430 进行编程和调试。只需使用几次按键即可在数秒钟内擦除闪存并对其进行编程,此外,由于 MSP430 闪存具有超低功耗,因此无需外部电源。

软件

    MSP430Ware™ 软件

    MSP430Ware 软件集合了所有 MSP430 器件的代码示例、数据表以及其他设计资源,打包提供给用户。除了提供已有 MSP430 设计资源的完整集合外,MSP430Ware 软件还包含名为 MSP430 驱动程序库的高级 API。借助该库可以轻松地对 MSP430 硬件进行编程。MSP430Ware 软件以 CCS 组件或独立软件包两种形式提供。

    MSP 驱动程序库

    驱动程序库的抽象化 API 通过提供易于使用的函数调用使您不再拘泥于 MSP430 硬件的细节。完整的文档通过具有帮助意义的 API 指南交付,其中包括有关每个函数调用和经过验证的参数的详细信息。开发人员可以使用驱动程序库功能,以最低开销编写完整项目。

    MSP EnergyTrace™ 技术

    适用于 MSP430 微控制器的 EnergyTrace 技术是基于电能的代码分析工具,用于测量和显示应用的电能系统配置并帮助优化应用以实现超低功耗。

    ULP(超低功耗)Advisor

    ULP Advisor™软件是一款辅助工具,旨在指导开发人员编写更为高效的代码,从而充分利用 MSP 和 MSP432 微控制器独特的 超低功耗 功能。ULP Advisor 的目标人群是微控制器的资深开发者和开发新手,可以根据详尽的 ULP 检验表检查代码,以便最大限度地利用应用程序。在编译时,ULP Advisor 会提供通知和备注以突出显示代码中可以进一步优化的区域,进而实现更低功耗。

    IEC60730 软件包

    IEC60730 MSP430 软件包经过专门开发,用于协助客户达到 IEC 60730-1:2010(家用及类似用途的自动化电气控制 - 第 1 部分:一般要求)B 类产品的要求。其中涵盖家用电器、电弧检测器、电源转换器、电动工具、电动自行车及其他诸多产品。IEC60730 MSP430 软件包可以嵌入在 MSP430 中 运行的客户应用, 从而帮助客户简化其消费类器件在功能安全方面遵循 IEC 60730-1:2010 B 类规范的认证工作。

    适用于 MSP 的定点数学运算库

    MSP IQmath 和 Qmath 库是为 C 语言开发者提供的一套经过高度优化的高精度数学运算函数集合,能够将浮点算法无缝嵌入 MSP430 和 MSP432 器件的定点代码中。这些例程通常用于计算密集型实时 应用, 而优化的执行速度、高精度以及超低能耗通常是影响这些实时应用的关键因素。与使用浮点数学算法编写的同等代码相比,使用 IQmath 和 Qmath 库可以大幅提高执行速度并显著降低能耗。

    适用于 MSP430 的浮点数学运算库

    TI 在低功耗和低成本微控制器领域锐意创新,为您提供 MSPMATHLIB。这是标量函数的浮点数学运算库,能够充分利用器件的智能外设,使性能提升高达 26 倍。Mathlib 能够轻松集成到您的设计中。该运算库免费使用并集成在 Code Composer Studio 和 IAR IDE 中。如需深入了解该数学运算库及相关基准,请阅读用户指南。

开发工具

    适用于 MSP 微控制器的 Code Composer Studio™ 集成开发环境

    Code Composer Studio 是一种集成开发环境 (IDE),支持所有 MSP 微控制器。Code Composer Studio 包含一整套开发和调试嵌入式应用 的嵌入式软件实用程序的工具。它包含了优化的 C/C++ 编译器、源代码编辑器、项目构建环境、调试器、描述器以及其他多种 功能。直观的 IDE 提供了单个用户界面,有助于完成应用程序开发流程的每个步骤。熟悉的实用程序和界面可提升用户的入门速度。Code Composer Studio 将 Eclipse 软件框架的优点和 TI 先进的嵌入式调试功能相结合,为嵌入式开发人员提供了一种功能丰富的优异开发环境。当 CCS 与 MSP MCU 搭配使用时,可以使用独特而强大的插件和嵌入式软件实用程序,从而充分利用 MSP 微控制器的功能。

    命令行编程器

    MSP Flasher 是一款基于 shell 的开源接口,可使用 JTAG 或 Spy-Bi-Wire (SBW) 通信通过 FET 编程器或 eZ430 对 MSP 微控制器进行编程。MSP Flasher 可用于将二进制文件(.txt 或 .hex 文件)直接下载到 MSP 微控制器,而无需使用 IDE。

    MSP MCU 编程器和调试器

    MSP-FET 是一款强大的仿真开发工具(通常称为调试探针),可帮助用户在 MSP 低功耗微控制器 (MCU) 中快速开发应用。创建 MCU 软件通常需要将生成的二进制程序下载到 MSP 器件,以进行验证和调试。MSP-FET 在主机和目标 MSP 间提供调试通信通道。此外,MSP-FET 还可在计算机的 USB 接口和 MSP UART 间提供反向通道 UART 连接。这为 MSP 编程器提供了一种在 MSP 和计算机上运行的终端之间进行串行通信的便捷方法。它还支持使用 BSL(引导加载程序)通过 UART 和 I2C 通信协议将程序(通常称为固件)加载到 MSP 目标中。

    MSP-GANG 生产编程器

    MSP Gang 编程器是一款 MSP430 或 MSP432 器件编程器,可同时对多达八个完全相同的 MSP430 或 MSP432 闪存或 FRAM 器件进行编程。MSP Gang 编程器可使用标准的 RS-232 或 USB 连接与主机 PC 相连并提供灵活的编程选项,允许用户完全自定义流程。MSP Gang 编程器配有扩展板,即“Gang 分离器”,可在 MSP Gang 编程器和多个目标器件间实施互连。提供了八条电缆,用于将扩展板与八个目标器件相连(通过 JTAG 或 SPY-Bi-Wire 连接器)。编程工作可在 PC 或独立设备上完成。PC 端具备基于 DLL 的图形化用户界面。