ZHCSI95H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
The MSP430 BSL lets users program the flash memory or RAM using a UART serial interface. Access to the MSP430 memory through the BSL is protected by a user-defined password. For complete description of the features of the BSL and its implementation, see the MSP430™ Flash Device Bootloader (BSL) User's Guide. Table 6-4 lists the pin requirements for the BSL.
BSL FUNCTION | PM, PAG, AND RTD PACKAGE PINS |
---|---|
Data transmit | 13 - P1.1 |
Data receive | 22 - P2.2 |